Type | 2D Code Reader | Multi Code Reader | |
---|---|---|---|
Model | NPN | FQ-CR20[][][][]-M | FQ-CR10[][][][]-M |
PNP | FQ-CR25[][][][]-M | FQ-CR15[][][][]-M | |
Field of vision | Refer to the table below. | ||
Installation distance | |||
Minimum resolution | FQ-CR2[]010F-M/-CR1[]010F-M: 0.040 mm
FQ-CR2[]050F-M/-CR1[]050F-M: 0.070 mm FQ-CR2[]100F-M/-CR1[]100F-M: 0.282 mm FQ-CR2[]100N-M/-CR1[]100N-M: 0.155 mm |
||
Main
functions |
Code | 2D Code (DataMatrix (EC200),
QR Code) |
2D Code (DataMatrix (EC200), QR Code,
MicroQR Code, PDF417, MicroPDF417, GS1-DataMatrix) |
Bar code (JAN/EAN/UPC, Code39,
Codabar (NW-7), ITF (Interleaved 2 of 5), Code 93, Code128/GS1-128, GS1 DataBar * (Truncated, Stacked, Omni-directional, Stacked Omni-directional, Limited, Expanded and Expanded Stacked), Pharmacode and GS1-128 Composite Code (CC-A, CC-B, CC-C)) |
|||
Image filter | Filter function (Smooth, Dilate,
Erosion, Median), Retry function, Code Error Correction Position Display |
None | |
Verification function | None | Supported | |
Number of
simultaneous inspections |
32 | ||
Number of
registered scenes |
32 | ||
Image
input |
Image filter | High dynamic range (HDR), polarizing filter (attachment) | |
Image elements | 1/3-inch monochrome CMOS | ||
Shutter | 1/250 to 1/32,258 s | 1/250 to 1/30,000 s | |
Processing
resolution |
752 × 480 | ||
Lighting | Lighting method | Pulse | |
Lighting color | White | ||
LED class | Risk Group 2 (IEC62471) | ||
Data
logging |
Measurement data | In Code Reader: 1,000 items (If a Touch Finder is used, results can be saved up to
the capacity of an SD card.) |
|
Images | In Code Reader: 20 images (If a Touch Finder is used, images can be saved up to
the capacity of an SD card.) |
||
Measurement trigger | External trigger (single or continuous) | ||
I/O
specifi- cations |
Input signals | 7 signals
Single measurement input (TRIG) Control command inputs (IN0 to IN5) |
|
Output signals | 3 signals
Control output (BUSY) Overall judgement output (OR) Error output (ERROR) Note: The three output signals can be allocated for the judgements of individual inspection items. |
||
Ethernet
specification |
Numerical outputs and control commands are supported with no-protocol
communications. 100BASE-TX/10BASE-T |
||
Connection method | Special connector cables
Power supply and I/O: 1 cable (FQ-WD[][][]) Touch Finder and computer: 1 cable (FQ-WN[][][]) |
||
Ratings | Power supply voltage | 21.6 to 26.4 VDC (including ripple) | |
Current consumption | 2.4 A max. | ||
Environ-
mental immunity |
Ambient temperature
range |
Operating: 0 to 50°C
Storage: - 25 to 65°C (with no icing or condensation) |
|
Ambient humidity
range |
Operating and storage: 35% to 85% (with no condensation) | ||
Ambient atmosphere | No corrosive gas | ||
Degree of protection | IEC 60529 IP67 (Except when Polarizing Filter Attachment is mounted.) | ||
Materials | Code Reader: PBT, PC, SUS
Mounting Bracket: PBT Polarizing Filter Attachment: PBT, PC Ethernet connector: Oil-resistance vinyl compound I/O connector: Lead-free heat-resistant PVC |
||
Accessories | Mounting Bracket (FQ-XL) (1)
Polarizing Filter Attachment (FQ-XF1) (1) Instruction Manual Member registration sheet |