Page top

NJ

NJ Overview

NJ

Motion, Logic and Vision in one

One Machine Control

Motion, Logic, Safety* and Vision in one

NJ Features 2

One machine control through one connection and one s oftware is how we define the new Sysmac automation platform. The new NJ machine aut omation controller integrates motion, logic sequencing, safety, vision and ne tworking under one s oftware: Sysmac Studio. This one software provides a true In tegrated Development Environment (IDE) that include s a custom 3D motion simulation t ool. The NJ controller comes standard with built -in EtherCAT and EtherNet/IP. The two networks with one c onnection purpose is the perf ect match between fast real time machine c ontrol and dat a plant management.

* Available soon

One machine controller: NJ-Series

For complete control and management of your machine.
Logic and advanced motion control in one

One factory automation network: EtherNet/IP

For local or remote access to the complete machine

One machine network: EtherCAT

For real time control of servo drive, inverter, safety, vision system and I/O

One software: Sysmac Studio

For configuration, programming, simulation and monitoring

The product photographs and figures that are used in this catalog may vary somewhat from the actual products.
Microsoft product screen shot(s) reprinted with permission from Microsoft Corporation.

One connection

One machine network

NJ Features 9

One connection via the NJ-Series controller allows seamless control and communication with both the machine and the factory. The new NJ-Series controllers join the world standard factory automation network, EtherNet/IP, with the best Ethernet-based machine control network, EtherCAT.

EtherNet/IP: the ONE factory automation network

» Peer-to-Peer controller communication
» Interface with Sysmac Studio , NS HMI series or SCADA software
» SQL Client
» FTP server
» Support MATLAB®/Simulink® simulation software

EtherCAT: the ONE machine network

» Up to 192 slaves
» Fastest class machine network on the market
» Noise immunity to stringent Omron standards
» Embedded in Omron servo drive, inverter, safety, vision sensor and I/O
» Uses standard STP Ethernet cable with RJ45 connectors

Integrated safety into machine automation

» FSoE – Safety over EtherCAT
» Flexible system with distributed safety I/O
» Conforms to IEC 61131-3 standard programming
» PLCopen Function Blocks for Safety *
* Approved soon

EtherCAT the optimal machine network

NJ Features 13

EtherCAT is the fastest emerging network for machine automation. It is Omron’s de-facto machine network for our wide range of field and motion devices. It is Ethernet based, fast, accurate and highly efficient in terms of data transmission.
All our EtherCAT devices have been designed and tested to meet Omron’s stringent requirements on noise immunity.

Key features

• It is industrial Ethernet and uses standard IEEE 802.3 frames.
• It achieves high synchronisation accuracy by using a distributed clock mechanism.
• It is the Fastest class network on the market with 100 μs refresh time and less than 1 μs jitter
• It is simple to set up with automatic address assignment for nodes
• It uses standard Ethernet cables and connectors.
• It has not only machine control but also safety control.
• It offers seamless integration of the safety solution into the EtherCAT machine network

EtherCAT is Industrial Ethernet

The EtherCAT Telegram is contained in the Ethernet Data section of the IEEE 802.3 Ethernet frame. The frame travels through the media at 100 Mbps in full duplex mode.

Safety over EtherCAT (FSoE)

Seamless integration of the safety into machine automation.
The FSoE frame is included in the EtherCAT process data.
This system provides a flexible solution with distributed safety I/O.

Distributed clocks

The EtherCAT node slave measures the time difference between incoming and returning frame - timestamp-. With these timestamps the master can determine the propagation delay offset to the individual slave accurately. This mechanism ensures accurate synchronisation between devices with less than 1 μs jitter.

Simple cabling: 100Base-TX

EtherCAT uses standard 100BASE-TX Ethernet communication very efficiently, over standard shielded Ethernet cables and connectors. No need for network switches. No need for network switches in line topology.

Flexible topology

With two EtherCAT ports on all devices, no additional switches are required to create a linear network. EtherCAT junctions slaves can be used to build tree and star topologies, which provides section segregation isolation.

"On-the-fly" data exchange

The slave devices extract and/or insert data on the fly. This method assures the highest possible throughput.

One software

Sysmac Studio for machine creators

NJ Features 22

Turning machine programmers into machine creators is the driving vision behind Sysmac Studio. Cutting programming, debugging and set-up time while maximising the functionality and performance of your machine is our ultimate goal. For this Sysmac Studio aims to offer ONE software for the complete machine. A software tool that only needs to be learned once, programmed, tested and tuned as one and secured as a whole.

Learn it ONCE

» One software for motion, safety, drives and vision
» Fully compliant with open standard IEC 61131-3
» One design and operation environment for configuration, programming and monitoring

Develop it FAST

» Supports Ladder, Structured Text and Function Block programming with a rich instruction set
» CAM editor for easy programming of complex motion profiles
» Intuitive editor with auto-complete assistance for Ladder and Structured Text programming
» Support the Simulink environment for program code generation and simulation control systems

Test it in ONE

» One simulation tool for sequence and motion in a 3D environment
» Complete or partial program can be simulated and debugged
» Data trending for tuning and debugging

Secure it ALL

» Advanced security function with 32 digit security password.
» Complete project or single Function Block can be protected
» Machine cloning prevention

Sysmac Studio to develop machines

NJ Features 27

Created to give you complete control over your automation system, Sysmac Studio integrates configuration, programming and monitoring. Graphics-oriented configuration allows quick set-up of the controller, field devices and networks while machine and motion programming based on IEC standard and PLCopen Function Blocks for Motion Control cuts programming time. Smart Editor with On-line debugging helps quick and error free programming. Advanced simulation of sequence and motion control, and data trace reduce machine tuning and set-up.

Design and operability

Unified design environment is provided for programming, configuration and monitoring. It also offers intuitive navigation between control modes.

Configuration and monitoring for servo system

Parameter setting, monitoring and data trace for servo drive and inverter.

Motion control

The graphical CAM editor allows quick implementation of complex motion profiles. CAM tables can be modified on the fly. A PLCopen Function Blocks for the Motion Control library are available to implement general purpose motion control.

Simulation

Motion trajectories in 3D can be pre-tested with advanced simulation of sequence and motion control. Simulation of single Function Blocks, POU’s (Program Organisation Unit) or the entire program can be performed. In addition all standard features such as Break & Step are available.

Data tracing

Easy system tuning thanks to integrated and synchronised data tracing of motion commands, position and speed feedback and I/O status and values.

Programming

NJ Features 33

Multi-tasking and fully compliant to IEC 61131-3 standard. The program editor includes smart support functions such as syntax error check and clear colour segregation of variables and symbols. ST instructions can be directly written in Ladder programs thanks to in-line ST function.

Integrated safety programming

The Function Block Diagram editor includes 79 safety FB/FUN. Conforms to IEC 61131-3 standard programming and PLCopen Function Blocks for Safety*.
* Approved soon

NJ-Series Machine Automation Controller

Complete and robust machine automation

The NJ-Series Machine Automation Controller is at the heart of the new Sysmac platform. One integrated machine controller that offers speed, flexibility and scalability of software centric architecture without compromising on the traditional reliability and robustness that you have come to expect from Omron PLCs. The NJ-Series is designed to meet extreme machine control requirements in terms of motion control speed and accuracy, communication, security and robust system. You just create…

NJ Features 36

NJ-Series controller features

• System cycle: 32 axes/500 μs
• Motion controller supporting up to 64 servo axes
• EtherNet/IP and EtherCAT ports embedded
• Up to 192 EtherCAT Slaves (64 axes)
• Standard IEC 61131-3 programming
• Certified PLCopen Function Blocks for Motion Control
• Linear and circular interpolation
• Linear and infinite axes management
• Electronic Gear and CAM synchronisation
• Global standards CE, cULus, NK, LR

Motion control

• Up to 64 axis control
• Single axis moves and axes interpolation
• 32 axes/500 μs cycle time
• Electronic cams and gearboxes
• E-cam with on-the-fly change
• Full control of Axes Group Position
• Control of up to 8 Delta robots in 2 ms/4 Delta robots in 1 ms
• Integrated robotics FB library for Delta-3 control

System robustness

• One event log for controller, field devices and networks
• Standard PLC system check: Watch-Dog Timer, memory check, network topology check, etc.

Machine control

• Complete integration of Logic, Motion, Safety and Vision
• Synchronous control of all machine network devices
• Multi-tasking programs
• In-line ST, Structured Text and Ladder mixed in one program
• I/O Capacity: 2,560 local points plus 192 EtherCAT slaves

Hardware design

• Architecture based on new Intel® Atom™ Processor
• The most compact controller in its class
• Built-in USB port and SD card slot
• Fan-less cooling

Standard Factory network

NJ Features 42

• Programming
• Other Machine controllers
• HMI / SCADA
• IT systems
• Standard Protocols and Services: TCP/IP, FTP, NTP, SNMP
• CIP protocol
• DB_Connection FB’s: SQL Client

Standard Machine network

NJ Features 43

• Servos
• Inverters
• Robotics
• Vision systems
• Distributed I/O

Unit type

NJ Features 44

Standard programming

NJ Features 45

• Fully conforms with IEC 61131-3 standards
• PLCopen Function Blocks for Motion Control

NX I/O

Speed and accuracy for machine performance

Based on an internal high-speed bus running in synchronisation with the EtherCAT network and using the Time-Stamp function, the NX I/O can be controlled with microsecond accuracy and with nanosecond resolution. The I/O range consists of over 70 models including position interface, temperature inputs and integrated safety.

NJ Features 47

NX I/O features

• NsynX technology provides deterministic I/O response with nanosecond resolution
• Digital I/O: high-speed and time-stamp models (NsynX)
• Analogue I/O: high performance models offer 10 μs conversion time per channel and 1:30000 resolution
• Detachable front connector with push-in type screwless terminals on all NX I/O units
• On/Offline configuration, simulation, and unified troubleshooting in the Sysmac Studio software

NsynX technology

The NsynX technology is provided by the internal high-speed bus synchronised with the EtherCAT network. This technology is designed for machine control and includes:
• I/O units with distributed clock
• High-speed I/O units synchronised with the EtherCAT cycle
• I/O units with Time-Stamp function* (accuracy < 1 μs )
* Available soon

Time-Stamp* sequence example

NJ Features 50

Accurate control of input events and perfect control of output with nanosecond resolution
* Available soon

EtherCAT connectivity

NJ Features 51

• Distributed clock to ensure I/O response with less than 1 μs jitter
• Safety over EtherCAT (FSoE)

NJ Features 52

EtherCAT coupler
• Up to 1024 byte input / 1024 byte output
• Automatic backup/restore of all I/O unit parameters. Except Safety Control unit and Safety I/O units

NJ Features 53

Digital I/O
• Units for 4, 8 or 16 points
• Standard, high-speed and Time-Stamp* models
• High signal density; up to 16 I/O points in 12 mm width
* Available soon

NJ Features 54

Analogue I/O
• +/-10V voltage and 4-20 mA current signals
• 2, 4 or 8 channels per input unit
• 2 or 4 channels per output unit
• Standard and highperformance models

NJ Features 55

Safety I/O*
• Up to 8 safety input points per unit
• Freely allocation of the Safety I/O units on the internal high speed bus.
* Available soon

NJ Features 56

Position Interface
• Encoder input units for connection of external axes to the Sysmac system
• Incremental and absolute encoder support
• Positioning control unit with pulse train output

NJ Features 57

Temperature Inputs
• Thermocouple* or RTD inputs, 2 or 4 per unit
* Available soon

NJ Features 58

End Cover

NJ Features 59

• Screwless clamping terminal block
• Fast and secure screwless push-in connections
• Removable I/O connectors for easy pre-wiring, testing and system maintenance

NX Safety Control *

* Available soon

Integrated safety into machine automation

NJ Features 61

The Sysmac Automation platform integrates a s afety solution within our one connection and one software concept. One connection is realised though the use of Safety over EtherCAT -FSoE- protocol. The One software is achieved by using the Sysmac Studio for configuration, programming and maintenance. The NX safety system consists of safety controller and safety I/O units. Both the safety controller and safety I/O can be freely distributed in an I/O rack throughout the network, mixing them in any combination with standard NX I/O.

NX Safety features

• The safety controller meets PLe according to the ISO 13849-1 and SIL3 according to IEC 61508
• Flexible system lets you freely mix safety controller and safety I/O units with standard NX I/O
• Integration in One software, Sysmac Studio
• Certified programs can be reused, which reduces the amount of verification work

NJ Features 63

Note: Scheduled to be certificated soon.

NX Safety controller

• The safety controller variables are part of the NJ controller project
• Flexibility and reusability of the programming code

Safety integration in One software

• Integrated Development Environment in Sysmac Studio provides one common software for hardware configuration, programming and maintenance of the Sysmac platform
• 79 safety FB/FUN conforming to IEC 61131-3 standard programming
• PLCopen Function Blocks for safety*
* Approved soon

NX Safety I/O

• Up to 8 safety input points per unit
• High connectivity I/O units for direct connection to a variety of safety devices
• I/O data monitoring in the NJ controller project

G5 Servo system

At the heart of every great machine

Great machines are born from a perfect match between control and mechanics. G5 gives you that extra edge to build more accurate, faster, smaller and safer machines.

NJ Features 69

G5 servo system features

• Compact size servo drives with EtherCAT connectivity built-in
• High-response frequency of 2 kHz
• Load vibration suppression
• Embedded Safety conforming ISO13849-1 Performance Level d
• Advanced tuning algorithms (Anti-vibration function, torque feedforward, disturbance observer)
• Wide range of linear and rotary servo motors

EtherCAT connectivity

NJ Features 71

• Compliant with CoE -CiA402 Drive profile-
• Cyclic Synchronous Position, Velocity and Torque modes
• Embedded Gear Ratio, Homing and Profile Position mode
• Distributed clock to ensure high precision synchronisation

Safety conformance

NJ Features 72

• PL-d according ISO13849-1
• STO: IEC61800-5-2
• SIL2 according to EN61508

Improved rotary motors

NJ Features 73

• Low cogging torque servo motors
• High accuracy provided by 20 bit encoder
• IP67 for all motors and connectors
• Large range of motors from 0.16 Nm up to 96 Nm nominal torque (224 Nm peak)

Ironless linear motors

NJ Features 74

• Compact, efficient design
• Excellent force-to-weight ratio
• No latching force

Iron-core linear motors

NJ Features 75

• Compact, flat design
• Optimum ratio between force and volume
• Weight-optimized magnetic track

MX2 V1 and RX V1 Inverter

Fast response inverter for Machine Control

Thanks to its advanced design and algorithms, the MX2 inverter provides smooth control down to zero speed, plus precise operation for cyclic operations and torque control capability in open loop. The RX s eries combines high performance, application functionality and customisation to match the precise requirements. Both, the MX2 and RX inverter series are fully integrated within the Omron Sysmac automation platform.

NJ Features 78

MX2 V1 features

• Power range up to 15 kW
• Torque control in open loop, ideal for low to medium torque applications
• 200% starting torque near stand-still operation (0.5 Hz)
• Double rating VT 120%/1 min and CT 150%/1 min
• IM and PM motor control
• Indexer functionality
• Drive Programming
• 24 VDC backup supply for control board and communications
• Built-in application functionality (i.e Brake control)

Torque control in open loop

• Ideal for low to medium torque applications
• Can replace a flux vector inverter or servo drive in suitable systems

Quick response to load fluctuation

• Stable control without decreasing machine speed improves quality and productivity

NJ Features 81

RX V1 features

• Power range up to 132 kW
• Sensor-less and closed-loop vector control
• High starting torque in open-loop (200% at 0.3 Hz)
• Full torque at 0 Hz in closed-loop
• Double rating VT 120%/1 min and CT 150%/1 min
• Indexer functionality
• Drive Programming
• Built-in application functionality (i.e ELS - Electronic Line Shaft)

Motor efficiency control

• Double rating VT 120%/1 min and CT 150%/1 min
• Energy saving function

200% starting torque

• Near stand-still operation
• High starting torque in open loop
• Control of fast cyclic loads

NJ Features 84

FQ-M Vision Sensor

Designed for object tracking

The new FQ-M series is a vision sensor designed specifically for pick and place applications. It comes with EtherCAT embedded and can be configured and monitored from Sysmac Studio software. The FQ-M series is compact, fast and includes an incremental encoder input for easy tracking and calibration.

NJ Features 87

FQ-M features

• Made specifically for tracking applications
• Designed to work within Sysmac integrated automation with embedded EtherCAT and integrated software tool
• Smart camera with EtherCAT: camera, image processing and connectivity in one
• Vision sensor with encoder input for tracking function
• Calibration function of the complete system
• Can inspect a wide range of objects
• Sysmac Studio software for vision system operation and setting

Connectivity

NJ Features 89

• EtherCAT port for object tracking
• Ethernet port for advanced configuration and monitoring
• Encoder input for accurate “on the fly tracking” and easy calibration
• Automatic strobe timing control

Detection

• Up to 5000 pieces per minute with 360 degree rotation
• Stable and robust detection under changeable environmental conditions

Design

• Camera and image processing in one
• Standard C-mount lenses; choose the field of view and focus distance you need
• Variety of industrial connector types (angled, straight) for correct mounting

Software tool

• Fully integrated within the Sysmac Studio software tool
• Intuitive and icon driven set-up and configuration
• Trending and logging function

NJ Features 93

Encoder input for tracking and calibration

» The assisted calibration procedure simplifies the overall system set-up.
» Objects that overlap within more than one field of view are segregated and its data is ignored.

NJ Features 95

First shot: The position and orientation data of pieces 1, 2 and 3 are sent to the controller

NJ Features 96

Next shot: Only the position and orientation data of piece 4 are sent to the controller