Page top

FQ-M Series

Vision Sensor

FQ-M Series

Designed for motion tracking

 Sensors

Appearance Type Model
3084_lu_1_1 Color NPN EtherCAT communication function not provided FQ-MS120
PNP FQ-MS125
Monochrome NPN FQ-MS120-M
PNP FQ-MS125-M
Color NPN EtherCAT communication function provided FQ-MS120-ECT
PNP FQ-MS125-ECT
Monochrome NPN FQ-MS120-M-ECT
PNP FQ-MS125-M-ECT

Automation Software Sysmac Studio

Please purchase a DVD and required number of licenses the first time you purchase the Sysmac Studio. DVDs and licenses are available individually. Each model of licenses does not include any DVD.

Product
name
Specifications Model Stand-
ards
Number of
licenses
Media
Sysmac
Studio
Standard
Edition
Ver.1.[][]
*2
The Sysmac Studio is the software that provides an
integrated environment for setting, programming,
debugging and maintenance of machine automation
controllers including the NJ/NX-series CPU Units,
NY-series Industrial PC, EtherCAT Slave, and the HMI.

Sysmac Studio runs on the following OS.
Windows 7 (32-bit/64-bit version)/
Windows 8 (32-bit/64-bit version)/
Windows 8.1 (32-bit/64-bit version)/
Windows 10 (32-bit/64-bit version)

This software provides functions of the Vision Edition.
Refer to OMRON website for details such as
supported models and functions.
---
(Media only)
DVD SYSMAC-SE200D ---
1 license
*1
--- SYSMAC-SE201L ---
Sysmac
Studio
Vision
Edition
Ver.1.[][]
Sysmac Studio Vision Edition is a limited license that
provides selected functions required for FQ-M-series
and FH-series Vision Sensor settings.
Because this product is a license only, you need the
Sysmac Studio Standard Edition DVD media to install it.
1 license --- SYSMAC-VE001L ---

*1 Multi licenses are available for the Sysmac Studio (3, 10, 30, or 50 licenses).
*2 The FQ-M series is supported by Sysmac Studio version 1.01 or higher.

Touch Finder

Appearance Type Model
3084_lu_3_1 DC power supply FQ-MD30
AC/DC/battery * FQ-MD31

* AC Adapter and Battery are sold separately.

Bend resistant Cables for FQ-M Series

Cable Type Appearance Type Cable length Model
EtherCAT and Ethernet cable
(M12/RJ45)
3084_lu_4_1
Angle: M12/ Straight: RJ45 5 m FQ-MWNL005
10 m FQ-MWNL010
3084_lu_4_2
Straight type 5m FQ-WN005
10 m FQ-WN010
20 m FQ-WN020
EtherCAT cable
(M12/M12)
3084_lu_4_3
Angle type 5 m FQ-MWNEL005
10 m FQ-MWNEL010
3084_lu_4_4
Straight type 5m FQ-MWNE005
10 m FQ-MWNE010
I/O Cables
3084_lu_4_5
Angle type 5 m FQ-MWDL005
10 m FQ-MWDL010
3084_lu_4_6
Straight type 5 m FQ-MWD005
10 m FQ-MWD010

Accessories

Appearance Type Model
3084_lu_5_1
For Touch Finder Panel Mounting Adapter FQ-XPM
3084_lu_5_2
AC Adapter (for models for DC/AC/Battery) FQ-AC[] *1
3084_lu_5_3
Battery (for models for DC/AC/Battery) FQ-BAT1 *2
3084_lu_5_4
Touch Pen (enclosed with Touch Finder) FQ-XT
3084_lu_5_5
Strap FQ-XH
3084_lu_5_6
SD Card 2GB HMC-SD291
4GB HMC-SD491

*1 AC Adapters for Touch Finder with DC/AC/Battery Power Supply. Select the model for the country in which the Touch
      Finder will be used.

Plug type Voltage Certified standards Model
A 125 V max. PSE FQ-AC1
UL/CSA FQ-AC2
250 V max. CCC mark FQ-AC3
C 250 V max. --- FQ-AC4

*2 The Battery uses a lithium ion secondary battery. Confirm any applicable laws and regulations in the destination
      country if you export the Battery.

Industrial Switching Hubs for EtherNet/IP and Ethernet

Appearance Number of ports Failure detection Current consumption Model
3084_lu_7_1 3 None 0.22 A W4S1-03B
3084_lu_7_2 5 None 0.22 A W4S1-05B
Supported W4S1-05C

Note: Industrial switching hubs are cannot be used for EtherCAT.

EtherCAT junction slaves

Appearance Number of ports Power supply voltage Current consumption Model
3084_lu_8_1 3 20.4 to 28.8 VDC (24 VDC -15 to 20%) 0.08 A GX-JC03
3084_lu_8_2 6 0.17 A GX-JC06

Note: 1. Please do not connect EtherCAT junction slave with OMRON position control unit, Model CJ1W-NC[]81/[]82.
          2. EtherCAT junction slaves cannot be used for EtherNet/IP and Ethernet.

Cameras peripheral devices

Type Model Remarks
CCTV Lenses 3Z4S-LE Series Refer to Vision Accessory Catalog (Q198)
External Lightings FLV Series
FL Series