Page top

CJ1W-V680C11 / V680C12

CJ Series ID Sensor Unit

CJ1W-V680C11 / V680C12

Communication Unit Dedicated for RFID V680 Allowing Direct Connection to OMRON PLC CJ/CS/NJ-series

Type Appearance Connected ID
System
External
power
supply
No. of unit
numbers
used
Current consumption
(A)
Model
5 V 24 V External
CJ
Special
I/O Unit
3086_lu_1_1
V680
Series
1 Head - 1 unit number 0.26 0.13 * - CJ1W-V680C11
2 Heads 2 unit number 0.32 0.26 - CJ1W-V680C12

* When connected to the V680-H01-V2: 0.28 A