Page top

S8EX

Switch Mode Power Supply (15, 30, 50, 100, 150, and 240-W Models)

S8EX

Newly Released High-capacity 240-W Models in S8EX-series Lineup Rated Output of 300 W for 200 VAC.* *From 170 to 264 VAC.

(Unit: mm)

Power Supplies

Open-frame Model

S8EX-N015[] (15 W)

S8EX Dimensions 3

S8EX-N030[] (30 W)

S8EX Dimensions 4

S8EX-BP050[][] (50 W)

S8EX Dimensions 5

S8EX-[]P100[][] (100 W)

S8EX Dimensions 6

S8EX-[]P150[][] (150 W)

S8EX Dimensions 7

S8EX-[]BP240[][] (240 W)

S8EX Dimensions 8

With chassis and cover

S8EX-N015[]L[] (15 W)

S8EX Dimensions 10

S8EX-N030[]L[] (30 W)

S8EX Dimensions 11

S8EX-BP050[]L[] (50 W)

S8EX Dimensions 12

S8EX-[]P100[]L[] (100 W)

S8EX Dimensions 13

S8EX-[]P150[]L[] (150 W)

S8EX Dimensions 14

S8EX-BP240[]L[] (240 W)

S8EX Dimensions 15