Page top

S8EX

Switch Mode Power Supply (15, 30, 50, 100, 150, and 240-W Models)

S8EX

Newly Released High-capacity 240-W Models in S8EX-series Lineup Rated Output of 300 W for 200 VAC.* *From 170 to 264 VAC.

New 240-W Models

• Lineup of models with 24-, 36-, and 48-VDC output voltages.

15-W, 35-W, 50-W, 100-W, and 150-W Models

• Lineup of models with from 5 to 48-VDC output voltages.

All Models

• Approved standards: UL60950-1, cUR CSA C22.2 No. 60950-1, EN 50178, and EN 60950-1

• Lineup includes open-frame models, models with chassis, and models with chassis and covers.

• Wide-range power supply: 100 to 240 VAC

• Complies with harmonic current standard in EN 61000-3-2 (50-W to 240-W models).

• The top class in industry for compact size.

• Boost current output (some models excluded).