Page top

Item list of S8EX

Switch Mode Power Supply (15, 30, 50, 100, 150, and 240-W Models)

Switch Mode Power Supply (15, 30, 50, 100, 150, and 240-W Models) S8EX

Newly Released High-capacity 240-W Models in S8EX-series Lineup Rated Output of 300 W for 200 VAC.* *From 170 to 264 VAC.

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 66

  1. 1
  2. 2
  3. 3
  4. 4
Model NumberDescription
Open-frame type, Input: 100 to 240 VAC, Power rating 50 W, Output: 5 VDC, Connector, Harmonic current emissions
Chassis, Open-frame type, Input: 100 to 240 VAC, Power rating 50 W, Output: 5 VDC, Connector, Harmonic current emissions
Chassis, Covered type, Input: 100 to 240 VAC, Power rating 50 W, Output: 5 VDC, Connector, Harmonic current emissions
Open-frame type, Input: 100 to 240 VAC, Power rating 50 W, Output: 12 VDC, Connector, Harmonic current emissions
Chassis, Open-frame type, Input: 100 to 240 VAC, Power rating 50 W, Output: 12 VDC, Connector, Harmonic current emissions
Chassis, Covered type, Input: 100 to 240 VAC, Power rating 50 W, Output: 12 VDC, Connector, Harmonic current emissions
Open-frame type, Input: 100 to 240 VAC, Power rating 50 W, Output: 24 VDC, Connector, Harmonic current emissions
Chassis, Open-frame type, Input: 100 to 240 VAC, Power rating 50 W, Output: 24 VDC, Connector, Harmonic current emissions
Chassis, Covered type, Input: 100 to 240 VAC, Power rating 50 W, Output: 24 VDC, Connector, Harmonic current emissions
Open-frame type, Input: 100 to 240 VAC, Power rating 50 W, Output: 48 VDC, Connector, Harmonic current emissions
Chassis, Open-frame type, Input: 100 to 240 VAC, Power rating 50 W, Output: 48 VDC, Connector, Harmonic current emissions
Chassis, Covered type, Input: 100 to 240 VAC, Power rating 50 W, Output: 48 VDC, Connector, Harmonic current emissions
Open-frame type, Input: 100 to 240 VAC, Power rating 100 W, Output: 12 VDC, Connector, Harmonic current emissions
Chassis, Open-frame type, Input: 100 to 240 VAC, Power rating 100 W, Output: 12 VDC, Connector, Harmonic current emissions
Chassis, Covered type, Input: 100 to 240 VAC, Power rating 100 W, Output: 12 VDC, Connector, Harmonic current emissions
Open-frame type, Input: 100 to 240 VAC, Power rating 100 W, Output: 24 VDC, Connector, Harmonic current emissions
Chassis, Open-frame type, Input: 100 to 240 VAC, Power rating 100 W, Output: 24 VDC, Connector, Harmonic current emissions
Chassis, Covered type, Input: 100 to 240 VAC, Power rating 100 W, Output: 24 VDC, Connector, Harmonic current emissions
Open-frame type, Input: 100 to 240 VAC, Power rating 100 W, Output: 48 VDC, Connector, Harmonic current emissions
Chassis, Open-frame type, Input: 100 to 240 VAC, Power rating 100 W, Output: 48 VDC, Connector, Harmonic current emissions

All Items 1 - 20 of 66

  1. 1
  2. 2
  3. 3
  4. 4