Page top

S8EX

Switch Mode Power Supply (15, 30, 50, 100, 150, and 240-W Models)

S8EX

Newly Released High-capacity 240-W Models in S8EX-series Lineup Rated Output of 300 W for 200 VAC.* *From 170 to 264 VAC.

Note: For details on normal stock models, contact your nearest OMRON representative.

Open frame

S8EX Lineup 2

Power ratings Output voltage Output current Boost current Model
15 W 5 V 3 A --- S8EX-N01505
12 V 1.3 A S8EX-N01512
15 V 1 A S8EX-N01515
24 V 0.7 A S8EX-N01524
48 V 0.32 A S8EX-N01548
30 W 5 V 6 A --- S8EX-N03005
12 V 2.5 A S8EX-N03012
15 V 2 A S8EX-N03015
24 V 1.3 A S8EX-N03024
48 V 0.65 A S8EX-N03048
50 W 5 V 10 A 15 A S8EX-BP05005
12 V 4.3 A 6.5 A S8EX-BP05012
24 V 2.1 A 4.2 A S8EX-BP05024
48 V 1.1 A 2.2 A S8EX-BP05048
100 W 5 V 20 A --- S8EX-P10005
12 V 8.5 A 12.8 A S8EX-BP10012
24 V 4.3 A 8.6 A S8EX-BP10024
48 V 2.1 A 4.2 A S8EX-BP10048
150 W 5 V 30 A --- S8EX-P15005
12 V 12.5 A 18.8 A S8EX-BP15012
24 V 6.3 A 12.6 A S8EX-BP15024
48 V 3.2 A 6.4 A S8EX-BP15048
240 W 24 V 10 A (100 VAC)
12.5 A (200 VAC)
20 A S8EX-BP24024
36 V 6.7 A (100 VAC)
8.4 A (200 VAC)
13.4 A S8EX-BP24036
48 V 5 A (100 VAC)
6.3 A (200 VAC)
10 A S8EX-BP24048

Note: The input voltage is 100 to 240 VAC for all models.

With chassis

S8EX Lineup 4

Power ratings Output voltage Output current Boost current Model
15 W 5 V 3 A --- S8EX-N01505L
12 V 1.3 A S8EX-N01512L
15 V 1 A S8EX-N01515L
24 V 0.7 A S8EX-N01524L
48 V 0.32 A S8EX-N01548L
30 W 5 V 6 A --- S8EX-N03005L
12 V 2.5 A S8EX-N03012L
15 V 2 A S8EX-N03015L
24 V 1.3 A S8EX-N03024L
48 V 0.65 A S8EX-N03048L
50 W 5 V 10 A 15 A S8EX-BP05005L
12 V 4.3 A 6.5 A S8EX-BP05012L
24 V 2.1 A 4.2 A S8EX-BP05024L
48 V 1.1 A 2.2 A S8EX-BP05048L
100 W 5 V 20 A --- S8EX-P10005L
12 V 8.5 A 12.8 A S8EX-BP10012L
24 V 4.3 A 8.6 A S8EX-BP10024L
48 V 2.1 A 4.2 A S8EX-BP10048L
150 W 5 V 30 A --- S8EX-P15005L
12 V 12.5 A 18.8 A S8EX-BP15012L
24 V 6.3 A 12.6 A S8EX-BP15024L
48 V 3.2 A 6.4 A S8EX-BP15048L
240 W 24 V 10 A (100 VAC)
12.5 A (200 VAC)
20 A S8EX-BP24024L
36 V 6.7 A (100 VAC)
8.4 A (200 VAC)
13.4 A S8EX-BP24036L
48 V 5 A (100 VAC)
6.3 A (200 VAC)
10 A S8EX-BP24048L

Note: The input voltage is 100 to 240 VAC for all models.

With chassis and cover

S8EX Lineup 6

Power ratings Output voltage Output current Boost current Model
15 W 5 V 3 A --- S8EX-N01505LC
12 V 1.3 A S8EX-N01512LC
15 V 1 A S8EX-N01515LC
24 V 0.7 A S8EX-N01524LC
48 V 0.32 A S8EX-N01548LC
30 W 5 V 6 A --- S8EX-N03005LC
12 V 2.5 A S8EX-N03012LC
15 V 2 A S8EX-N03015LC
24 V 1.3 A S8EX-N03024LC
48 V 0.65 A S8EX-N03048LC
50 W 5 V 10 A 15 A S8EX-BP05005LC
12 V 4.3 A 6.5 A S8EX-BP05012LC
24 V 2.1 A 4.2 A S8EX-BP05024LC
48 V 1.1 A 2.2 A S8EX-BP05048LC
100 W 5 V 20 A --- S8EX-P10005LC
12 V 8.5 A 12.8 A S8EX-BP10012LC
24 V 4.3 A 8.6 A S8EX-BP10024LC
48 V 2.1 A 4.2 A S8EX-BP10048LC
150 W 5 V 30 A --- S8EX-P15005LC
12 V 12.5 A 18.8 A S8EX-BP15012LC
24 V 6.3 A 12.6 A S8EX-BP15024LC
48 V 3.2 A 6.4 A S8EX-BP15048LC
240 W 24 V 10 A (100 VAC)
12.5 A (200 VAC)
20 A S8EX-BP24024LC
36 V 6.7 A (100 VAC)
8.4 A (200 VAC)
13.4 A S8EX-BP24036LC
48 V 5 A (100 VAC)
6.3 A (200 VAC)
10 A S8EX-BP24048LC

Note: The input voltage is 100 to 240 VAC for all models.