Page top

EWS-DE10

Energy Savings Analysis Software

EWS-DE10

Find wasted energy with simple operations.

about this Product Family

Recommended System Requirements

Item Recommendation
OS Windows XP SP3 or higher
Windows Vista SP2 or higher (32-bit edition only)
Windows 7 (32-bit edition only)
Microsoft .NET Framework 3.5 is required.
This makes it impossible to run the software on Windows 2000 or earlier versions of Windows.
Processor Intel Core 2 DUO, 2.0 GHz or better
Memory 1 GByte or more
Other items The software is provided on a DVD, so a device to read the DVD is required.
A LAN interface is required to automatically collect data.
A device to read SD cards is required to use SD cards to collect data.

This software supports five languages

Japanese, English, Chinese, Korean, and Taiwanese.

Functions and Specifications

Item Specification
Project Number of files created No limit
Size of one file (sdf file) 4 GB (A file that exceeds 4 GB cannot be saved.)
Importing Supported formats EW700 measurement data format
M2M mail data format
(An e-watching Energy Measurement Service contract is required.)
CSV data format
(only when one column is selected for importing)
Measurement periods that can
be imported
1 min, 10 min, 30 min, 1 h, or 1 day
Registration
capacity of
1 project
Number of measurement items 250 max.
Number of groups 50 groups max. at the top level
Groups can be in a hierarchy with up to 5 levels.
Calculations Calculation types Addition, subtraction, multiplication, and division
Number of elements in a
calculation
6 max. (A + B + C + D + E + F)
Graph displays Graph types Line, pie, bar (bar + line), and overlapping line graph
(There is a maximum of 32 periods for overlapping line graph.)
Two-point comparison bar graphs.
(Only two data items can be compared.)
Digital interval Measurement interval, 10 min, 1 h, 1 day, 1 week, or 1 month