Page top

FZ4 Series

Vision Sensor

FZ4 Series

Speed evolution by Quad Processing. Shape Search II: Cutting edge algorithm for search evolution.

(Unit: mm)

 FZ4-series Controllers

LCD-integrated type
FZ4-H110[]/-H110[]-10
FZ4-110[]/-110[]-10
FZ4-H70[]/-H70[]-10
FZ4-70[]/-70[]-10
FZ4-H60[]/-H60[]-10
FZ4-60[]/-60[]-10

FZ4 Series Dimensions 2

Box-type
FZ4-H115[]/-H115[]-10
FZ4-115[]/-115[]-10
FZ4-H75[]/-H75[]-10
FZ4-75[]/-75[]-10
FZ4-H65[]/-H65[]-10
FZ4-65[]/-65[]-10

FZ4 Series Dimensions 3

FZ4-L35[]/-L35[]-10

FZ4 Series Dimensions 4

Cameras

Digital Cameras

300,000-pixel camera
FZ-S
FZ-SC

FZ4 Series Dimensions 7

2 million-pixel camera
FZ-S2M
FZ-SC2M

FZ4 Series Dimensions 8

5 million-pixel camera
FZ-S5M2
FZ-SC5M2

FZ4 Series Dimensions 9

High-speed Camera

FZ-SH
FZ-SHC

FZ4 Series Dimensions 11

Small digital cameras

Camera head

Flat camera
FZ-SF
FZ-SFC

FZ4 Series Dimensions 14

Pen-shaped camera
FZ-SP
FZ-SPC

FZ4 Series Dimensions 15

Camera amplifier

Can be used for both flat cameras and pen-shaped cameras

FZ4 Series Dimensions 16

Intelligent Compact Cameras

(Dimensional drawings are provided here only for the products that have undergone design changes as of Dec. 2012.)

Narrow view/Standard
FZ-SQ010F
FZ-SQ050F

FZ4 Series Dimensions 18

Note 1: The mounting brackets can be connected to either side.

Wide View
FZ-SQ100F (long-distance)
FZ-SQ100N (short-distance)

FZ4 Series Dimensions 20

Note 1: The mounting brackets can be connected to either side.

Cables

Camera Cables

Camera Cables
FZ-VS3

FZ4 Series Dimensions 24

Bend resistant Camera Cable
FZ-VSB3

FZ4 Series Dimensions 25

Right-angle Camera Cable
FZ-VSL3

FZ4 Series Dimensions 26

Bend resistant Right-angle Camera Cable
FZ-VSLB3

FZ4 Series Dimensions 27

Long-distance Camera Cable
FZ-VS4

FZ4 Series Dimensions 28

Long-distance Right-angle Camera Cable
FZ-VSL4

FZ4 Series Dimensions 29

Note 1: Cable is available in 2 m/3 m/5 m/10 m.
         2: Each camera cables has polarity.
               Please ensure that the name plate side of the cable is connected to the controller.
         3: Cable is available in 15 m.

Parallel Cable

FZ-VP

FZ4 Series Dimensions 32

Note 1: cable is available in 2 m/5 m.

FZ-VPX

FZ4 Series Dimensions 34

Note 1: cable is available in 2 m/5 m.

Monitor Cable

FZ-VM

FZ4 Series Dimensions 37

Note 1: Cable is available in 2 m/5 m.

LCD Monitor

FZ-M08

FZ4 Series Dimensions 40

Camera Cable Extension Unit

FZ-VSJ

FZ4 Series Dimensions 42

Extension Tubes for Small Camera

FZ-LESR

FZ4 Series Dimensions 44

Lens for Small Camera

FZ-LES Series

FZ4 Series Dimensions 46
FZ4 Series Dimensions 47