Page top

FZ4 Series

Vision Sensor

FZ4 Series

Speed evolution by Quad Processing. Shape Search II: Cutting edge algorithm for search evolution.

Item Descriptions High-Grade
Proc' Items
No. of
cameras
Output Model Remarks
FZ4 Series
Controllers
Quad
Processing
High-speed
Controllers
Controllers
integrated
with LCD
2 NPN FZ4-H1100 *4 With touch pen
PNP FZ4-H1105 *4
4 NPN FZ4-H1100-10 *4
PNP FZ4-H1105-10 *4
Box-type
controllers
2 NPN FZ4-H1150 *3 ---
PNP FZ4-H1155 *3
4 NPN FZ4-H1150-10 *3
PNP FZ4-H1155-10 *3
Controllers
integrated
with LCD
--- 2 NPN FZ4-1100 *2 With touch pen
PNP FZ4-1105 *2
4 NPN FZ4-1100-10 *2
PNP FZ4-1105-10 *2
Box-type
controllers
2 NPN FZ4-1150 *2 ---
PNP FZ4-1155 *2
4 NPN FZ4-1150-10 *2
PNP FZ4-1155-10 *2
High-speed
Controllers
Controllers
integrated
with LCD
2 NPN FZ4-H700 *1 With touch pen
PNP FZ4-H705 *1
4 NPN FZ4-H700-10 *1
PNP FZ4-H705-10 *1
Box-type
controllers
2 NPN FZ4-H750 *1 ---
PNP FZ4-H755 *1
4 NPN FZ4-H750-10 *1
PNP FZ4-H755-10 *1
Controllers
integrated
with LCD
--- 2 NPN FZ4-700 *1 With touch pen
PNP FZ4-705 *1
4 NPN FZ4-700-10 *1
PNP FZ4-705-10 *1
Box-type
controllers
2 NPN FZ4-750 *1 ---
PNP FZ4-755 *1
4 NPN FZ4-750-10 *1
PNP FZ4-755-10 *1
Standard
Controllers
Controllers
integrated
with LCD
2 NPN FZ4-H600 *4 With touch pen
PNP FZ4-H605 *4
4 NPN FZ4-H600-10 *4
PNP FZ4-H605-10 *4
Box-type
controllers
2 NPN FZ4-H650 *3 ---
PNP FZ4-H655 *3
4 NPN FZ4-H650-10 *3
PNP FZ4-H655-10 *3
Controllers
integrated
with LCD
--- 2 NPN FZ4-600 *2 With touch pen
PNP FZ4-605 *2
4 NPN FZ4-600-10 *2
PNP FZ4-605-10 *2
Box-type
controllers
2 NPN FZ4-650 *2 ---
PNP FZ4-655 *2
4 NPN FZ4-650-10 *2
PNP FZ4-655-10 *2
Lite
Controllers
Box-type
controllers
--- 2 NPN FZ4-L350 *2 ---
PNP FZ4-L355 *2
4 NPN FZ4-L350-10 *2
PNP FZ4-L355-10 *2

*1. The production of the FZ4-series Controllers FZ4-(H)75[]/-(H)75[]-10, FZ4-(H)70[]/-(H)70[]-10 were discontinued at
       the end of March 2015.
*2. The production of the FZ4-series Controllers FZ4-110[]/-110[]-10/-115[]/-115[]-10, FZ4-60[]/-60[]-10/-65[]/-65[]-10,
       FZ4-L35[]/-L35[]-10 were discontinued at the end of October 2015.
*3. The production of the FZ4-series Controllers FZ4-H65[]/-H65[]-10, FZ4-H115[]/-H115[]-10 were discontinued at the end
       of September 2016.
4: The production of the FZ4-series Controllers FZ4-H110[]/-H110[]-10, FZ4-H60[]/-H60[]-10 will be discontinued at the end
       of March 2018.

Item Descriptions Model Remarks
Cameras Digital
Cameras
5 million pixels Color FZ-SC5M2 Lens required
Monochrome FZ-S5M2
2 million pixels Color FZ-SC2M
Monochrome FZ-S2M
300,000 pixels Color FZ-SC
Monochrome FZ-S
High-speed
Cameras
300,000 pixels Color FZ-SHC
Monochrome FZ-SH
Small Digital
Cameras
300,000-pixel flat
type
Color FZ-SFC Lenses for small camera
required
Monochrome FZ-SF
300,000-pixel pen
type
Color FZ-SPC
Monochrome FZ-SP
Intelligent
Compact
Cameras
Narrow view Color FZ-SQ010F Camera + Manual Focus
Lens + High power
Lighting
Standard view Color FZ-SQ050F
Wide View
(long-distance)
Color FZ-SQ100F
Wide View
(short-distance)
Color FZ-SQ100N
Cameras
Peripheral
Devices
CCTV Lenses 3Z4S-LE Series ---
Extension Tubes
Low-distortion Lenses 3Z4S-LE SV-0614H/
SV-0814H/SV-1214H/
SV-1614H/SV-2514H/
SV-3514H/SV-5014H/
SV-7525H/SV-10028H
Low distortion lens for
2-million pixel cameras
and 5 million-pixel
cameras
Lenses for Small Camera FZ-LES3/LES6/LES16/
LES30
Lens for 300,000-pixel
small cameras
Extension Tubes for Small Camera FZ-LESR Extension Tubes for
300,000-pixel small
cameras
For Intelligent
Compact
Camera
Mounting Brackets FQ-XL/-XL2 ---
Polarizing Filter Attachment FQ-XF1

Item Descriptions Cable length: Model Remarks
Cables Camera Cable 2 m FZ-VS3 2M ---
3 m FZ-VS3 3M
5 m FZ-VS3 5M
10 m *2 FZ-VS3 10M
Bend resistant Camera Cable 2 m FZ-VSB3 2M
3 m FZ-VSB3 3M
5 m FZ-VSB3 5M
10 m *2 FZ-VSB3 10M
Right-angle Camera Cable *1 2 m FZ-VSL3 2M
3 m FZ-VSL3 3M
5 m FZ-VSL3 5M
10 m *2 FZ-VSL3 10M
Bend resistant Right-angle Camera Cable *1 2 m FZ-VSLB3 2M
3 m FZ-VSLB3 3M
5 m FZ-VSLB3 5M
10 m *2 FZ-VSLB3 10M
Long-distance Camera Cable 15m *3 FZ-VS4
Long-distance Right-angle Camera Cable *1 15m *3 FZ-VSL4
Cable Extension Unit --- FZ-VSJ Up to two Extension
Units and three Cables
can be connected.
(Maximum cable length:
45 m *4)
Monitor Cable 2 m FZ-VM 2M ---
5 m FZ-VM 5M
Parallel I/O Cable 2 m FZ-VP 2M ---
5 m FZ-VP 5M
Parallel I/O Cable
for Connector-terminal Conversion Unit
2 m FZ-VPX 2M Connector-Terminal
Block Conversion Units
can be connected
(Recommended
Products: OMRON
XW2RJ50G-T,
XW2R-E50G-T,
XW2R-P50G-T).
5 m FZ-VPX 5M
Peripheral
devices
LCD Monitor --- FZ-M08 For Box-type
Controllers
USB Memory 2 GB --- FZ-MEM2G Capacity: 2 GB
8 GB --- FZ-MEM8G Capacity: 8 GB
VESA Attachment --- FZ-VESA For installing the LCD
integrated-type
controller
Desktop Controller Stand --- FZ-DS For installing the LCD
integrated-type
controller
Display/USB Switcher --- FZ-DU ---
Lighting Controller For FL-Series --- FL-TCC1 Required to control
external lighting from a
Controller
External Lighting --- FL Series ---
Mouse --- --- Mouse Recommended
Products
Driverless wired mouse
(A mouse that requires
the mouse driver to be
installed is not
supported.)

*1. This Cable has an L-shaped connector on the Camera end.
*2. The 10-m cable cannot be used for the 5 million-pixel camera.
*3. The 15-m cable cannot be used for the 5 million-pixel camera.
*4. The maximum cable length depends on the Camera being connected, and the model and length of the Cable being
       used.
       For further information, please refer to the "Cameras / Cables" table in Specifications.

Lenses

High-resolution, Low-distortion Lenses

Model 3Z4S-LE
SV-0614H
3Z4S-LE
SV-0814H
3Z4S-LE
SV-1214H
3Z4S-LE
SV-1614H
3Z4S-LE
SV-2514H
Appearance/
Dimensions
(mm)
3096_lu_2_1 3096_lu_2_2 3096_lu_2_3 3096_lu_2_4 3096_lu_2_5
Focal length 6 mm 8 mm 12 mm 16 mm 25 mm
Brightness F1.4 F1.4 F1.4 F1.4 F1.4
Filter size M40.5 P0.5 M35.5 P0.5 M27 P0.5 M27 P0.5 M27 P0.5

Model 3Z4S-LE
SV-3514H
3Z4S-LE
SV-5014H
3Z4S-LE
SV-7525H
3Z4S-LE
SV-10028H
Appearance/
Dimensions
(mm)
3096_lu_2_6 3096_lu_2_7 3096_lu_2_8 3096_lu_2_9
Focal length 35 mm 50 mm 75 mm 100 mm
Brightness F1.4 F1.4 F2.5 F2.8
Filter size M35.5 P0.5 M40.5 P0.5 M34.0 P0.5 M37.5 P0.5

CCTV Lenses

Model 3Z4S-LE
SV-03514V
3Z4S-LE
SV-04514V
3Z4S-LE
SV-0614V
3Z4S-LE
SV-0813V
3Z4S-LE
SV-1214V
3Z4S-LE
SV-1614V
Appearance/
Dimensions
(mm)
3096_lu_3_10 3096_lu_3_11 3096_lu_3_1 3096_lu_3_2 3096_lu_3_3 3096_lu_3_4
Focal length 3.5 mm 4.5 mm 6 mm 8 mm 12 mm 16 mm
Brightness F1.4 F1.4 F1.4 F1.3 F1.4 F1.4
Filter size - - M27
P0.5
M25.5
P0.5
M27
P0.5
M27
P0.5

Model 3Z4S-LE
SV-2514V
3Z4S-LE
SV-3518V
3Z4S-LE
SV-5018V
3Z4S-LE
SV-7527V
3Z4S-LE
SV-10035V
Appearance/
Dimensions
(mm)
3096_lu_3_5 3096_lu_3_6 3096_lu_3_7 3096_lu_3_8 3096_lu_3_9
Focal length 25 mm 35 mm 50 mm 75 mm 100 mm
Brightness F1.4 F1.8 F1.8 F2.7 F3.5
Filter size M27
P0.5
M27
P0.5
M30.5
P0.5
M30.5
P0.5
M30.5
P0.5

Lenses for small camera

Model ZL-LES3 ZL-LES6 ZL-LES16 ZL-LES30
Appearance/
Dimensions
(mm)
3096_lu_4_1
3096_lu_4_2
3096_lu_4_3
3096_lu_4_4
Focal length 3 mm 6 mm 16 mm 30 mm
Brightness F 2.0 F 2.0 F 3.4 F 3.4

Extension Tubes

Model 3Z4S-LE SV-EXR
Contents Set of 7 tubes (40 mm, 20 mm, 10 mm, 5 mm, 2.0 mm, 1.0 mm, and 0.5 mm)
Maximum outer diameter: 30 mm dia.

Extension Tubes for small camera

Model FZ-LESR
Contents Set of 3 tubes (15 mm,10 mm,5 mm)
Maximum outer diameter:12 mm dia.

• Do not use the 0.5-mm, 1.0-mm, and 2.0-mm Extension Tubes attached to each other. Since these Extension Tubes are placed over the threaded section of the Lens or other Extension Tube, the connection may loosen when more than one 0.5-mm, 1.0-mm or 2.0-mm Extension Tube are used together.
• Reinforcement is required to protect against vibration when Extension Tubes exceeding 30 mm are used.