Page top

FZ4 Series

Vision Sensor

FZ4 Series

Speed evolution by Quad Processing. Shape Search II: Cutting edge algorithm for search evolution.

Controllers

FZ4 series Quad Processing High-speed Controllers

Model NPN Output FZ4-
1100
FZ4-
1100-
10
FZ4-
1150
FZ4-
1150
-10
FZ4-
H1100
FZ4-
H1100
-10
FZ4-
H1150
FZ4-
H1150
-10
PNP Output FZ4-
1105
FZ4-
1105-
10
FZ4-
1155
FZ4-
1155
-10
FZ4-
H1105
FZ4-
H1105
-10
FZ4-
H1155
FZ4-
H1155
-10
Controller type Controllers
integrated with
LCD
Box-type
controllers
Controllers
integrated with
LCD
Box-type
controllers
High-grade Processing items No Yes
No. of Cameras 2 4 2 4 2 4 2 4
Connected Camera Can be connected to all cameras.
Processing
resolution
When connected to an
intelligent compact camera
752 (H) × 480 (V)
When connected to a
300,000-pixel camera
640 (H) × 480 (V)
When connected to a
2 million-pixel camera
1600 (H) × 1200 (V)
When connected to a
5 million-pixel camera
2448 (H) × 2044 (V)
No. of scenes 32
Number
of logged
images
*1
When
connected
to an
intelligent
compact
camera
Connected to
1 camera
232
Connected to
2 cameras
116
Connected to
3 cameras
77
Connected to
4 cameras
58
When
connected
to a
300,000-
pixel
camera
Connected to
1 camera
Color camera: 270, Monochrome Camera: 272
Connected to
2 cameras
Color camera: 135, Monochrome Camera: 136
Connected to
3 cameras
Color camera: 90, Monochrome Camera: 90
Connected to
4 cameras
Color camera: 67, Monochrome Camera: 68
When
connected
to a 2
million-
pixel
camera
Connected to
1 camera
Color camera: 43, Monochrome Camera: 43
Connected to
2 cameras
Color camera: 21, Monochrome Camera: 21
Connected to
3 cameras
Color camera: 14, Monochrome Camera: 14
Connected to
4 cameras
Color camera: 10, Monochrome Camera: 10
When
connected
to a 5
million-
pixel
camera
Connected to
1 camera
Color camera: 16, Monochrome Camera: 16
Connected to
2 cameras
Color camera: 8, Monochrome Camera: 8
Connected to
3 cameras
Color camera: 5, Monochrome Camera: 5
Connected to
4 cameras
Color camera: 4, Monochrome Camera: 4
Operation Controllers integrated with LCD: Touch pen, mouse, etc. Box-type
controllers: Mouse or similar device
Settings Create series of processing steps by editing the flowchart (Help messages
provided).
Serial communications RS-232C/422A: 1 CH
Network communications Ethernet 100BASE-TX/10BASE-T
EtherNet/IP communications Ethernet port baud rate: 100 Mbps (100Base-TX)
Parallel I/O (When used in Multi-line random-trigger mode)
17 inputs (RESET, STEP0/ENCTRIG_Z0, STEP1/ENCTRIG_Z1, DSA0 to 1,
ENCTRIG_A0 to 1, ENCTRIG_B0 to 1, DI0 to 7),
29 outputs (RUN/BUSY1, BUSY0, GATE0 to 1, OR0 to 1, READY0 to 1,
ERROR, STGOUT0 to 3, DO0 to 15)
(When used in other mode)
13 inputs (RESET, STEP0/ENCTRIG_Z0, DSA0, ENCTRIG_A0,
ENCTRIG_B0, DI0 to 7),
26 outputs (RUN, BUSY0, GATE0, OR0, READY0, ERROR, STGOUT0 to 3,
DO0 to 15)
* STGOUT 2 to 3 only for camera 4 ch type
Monitor interface Controllers integrated with LCD: Integrated Controller and LCD 12.1 inch
TFT color LCD (Resolution: XGA 1,024 × 768 dots)
Box-type controllers: Analog RGB video output, 1 channel (Resolution: XGA
1,024 × 768 dots)
USB interface 4 channels (supports USB 1.1 and 2.0)
Power supply voltage 20.4 to 26.4 VDC
Current
consump-
tion
(at 24.0
VDC)
*2
When connected to an
intelligent compact camera
5.0 A
max.
7.5 A
max.
5.0 A
max.
7.5 A
max.
5.0 A
max.
7.5 A
max.
5.0 A
max.
7.5 A
max.
When connected to a
300,000-pixel camera
3.7 A
max.
4.9 A
max.
3.7 A
max.
4.9 A
max.
3.7 A
max.
4.9 A
max.
3.7 A
max.
4.9 A
max.
When connected to a
2 million-pixel camera
When connected to a
5 million-pixel camera
Ambient temperature range Operating: 0 to 45°C for low cooling fan speeds, 0 to 50°C for high cooling
fan speeds
Storage: -20 to 65°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Weight Approx.
3.2 kg
Approx.
3.4 kg
Approx.
1.8 kg
Approx.
1.9 kg
Approx.
3.2 kg
Approx.
3.4 kg
Approx.
1.8 kg
Approx.
1.9 kg
Accessories Controllers integrated with LCD: Touch pen (one, inside the front panel),
Instruction Manual, 6 mounting brackets
Box-type controllers: Instruction Manual

*1. The image logging capacity changes when multiple cameras of different types are connected at the same time.
*2. The current consumption when the maximum number of cameras supported by each controller are connected.
       If a strobe controller model is connected to a lamp, the current consumption is as high as when an intelligent
       compact camera is connected.

FZ4 series High-speed Controllers

Model NPN Output FZ4-
700
FZ4-
700-
10
FZ4-
750
FZ4-
750-
10
FZ4-
H700
FZ4-
H700-
10
FZ4-
H750
FZ4-
H750-
10
PNP Output FZ4-
705
FZ4-
705-
10
FZ4-
755
FZ4-
755-
10
FZ4-
H705
FZ4-
H705-
10
FZ4-
H755
FZ4-
H755-
10
Controller type Controllers
integrated with
LCD
Box-type
controllers
Controllers
integrated with
LCD
Box-type
controllers
High-grade Processing items No Yes
No. of Cameras 2 4 2 4 2 4 2 4
Connected Camera Can be connected to all cameras. (When connecting 5 million-pixel
cameras, up to two cameras can be connected.)
Processing
resolution
When connected to an
intelligent compact camera
752 (H) × 480 (V)
When connected to a
300,000-pixel camera
640 (H) × 480 (V)
When connected to a
2 million-pixel camera
1600 (H) × 1200 (V)
When connected to a
5 million-pixel camera
2448 (H) × 2044 (V)
No. of scenes 32
Number
of logged
images
*1
When
connected
to an
intelligent
compact
camera
Connected to
1 camera
214
Connected to
2 cameras
107
Connected to
3 cameras
71
Connected to
4 cameras
53
When
connected
to a
300,000-
pixel
camera
Connected to
1 camera
Color camera: 250, Monochrome Camera: 252
Connected to
2 cameras
Color camera: 125, Monochrome Camera: 126
Connected to
3 cameras
Color camera: 83, Monochrome Camera: 84
Connected to
4 cameras
Color camera: 62, Monochrome Camera: 63
When
connected
to a 2
million-
pixel
camera
Connected to
1 camera
Color camera: 40, Monochrome Camera: 40
Connected to
2 cameras
Color camera: 20, Monochrome Camera: 20
Connected to
3 cameras
Color camera: 13, Monochrome Camera: 13
Connected to
4 cameras
Color camera: 10, Monochrome Camera: 10
When
connected
to a 5
million-
pixel
camera
Connected to
1 camera
Color camera: 11, Monochrome Camera: 11
Connected to
2 cameras
Color camera: 5, Monochrome Camera: 5
Connected to
3 cameras
--
Connected to
4 cameras
--
Operation Controllers integrated with LCD: Touch pen, mouse, etc.
Box-type controllers: Mouse or similar device
Settings Create series of processing steps by editing the flowchart (Help messages
provided).
Serial communications RS-232C/422A: 1 CH
Network communications Ethernet 100BASE-TX/10BASE-T
EtherNet/IP communications Ethernet port baud rate: 100 Mbps (100Base-TX)
Parallel I/O 13 inputs (RESET, STEP0/ENCTRIG_Z0, DSA0, ENCTRIG_A0,
ENCTRIG_B0, DI0 to 7),
26 outputs (RUN, BUSY0, GATE0, OR0, READY0, ERROR, STGOUT0 to 3,
DO0 to 15)
*STGOUT 2 to 3 only for camera 4 ch type
Monitor interface Controllers integrated with LCD: Integrated Controller and LCD 12.1 inch
TFT color LCD (Resolution: XGA 1,024 × 768 dots)
Box-type controllers: Analog RGB video output, 1 channel (Resolution: XGA
1,024 × 768 dots)
USB interface 4 channels (supports USB 1.1 and 2.0)
Power supply voltage 20.4 to 26.4 VDC
Current
consump-
tion
(at 24.0
VDC)
*2
When connected to an
intelligent compact camera
5.0 A
max.
7.5 A
max.
5.0 A
max.
7.5 A
max.
5.0 A
max.
7.5 A
max.
5.0 A
max.
7.5 A
max.
When connected to an
intelligent camera
When connected to a
300,000-pixel camera
3.7 A
max.
4.9 A
max.
3.7 A
max.
4.9 A
max.
3.7 A
max.
4.9 A
max.
3.7 A
max.
4.9 A
max.
When connected to a
2 million-pixel camera
When connected to a
5 million-pixel camera
Ambient temperature range Operating: 0 to 45°C for low cooling fan speeds, 0 to 50°C for high cooling
fan speeds
Storage: -20 to 65°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Weight Approx.
3.2 kg
Approx.
3.4 kg
Approx.
1.8 kg
Approx.
1.9 kg
Approx.
3.2 kg
Approx.
3.4 kg
Approx.
1.8 kg
Approx.
1.9 kg
Accessories Controllers integrated with LCD: Touch pen (one, inside the front panel),
Instruction Manual, 6 mounting brackets Box-type controllers: Instruction
Manual

*1. The image logging capacity changes when multiple cameras of different types are connected at the same time.
*2. The current consumption when the maximum number of cameras supported by each controller are connected.
       If a strobe controller model is connected to a lamp, the current consumption is as high as when an intelligent camera
       is connected.

FZ4 series Standard Controllers

Model NPN Output FZ4-
600
FZ4-
600
-10
FZ4-
650
FZ4-
650
-10
FZ4-
H600
FZ4-
H600
-10
FZ4-
H650
FZ4-
H650
-10
PNP Output FZ4-
605
FZ4-
605
-10
FZ4-
655
FZ4-
655
-10
FZ4-
H605
FZ4-
H605
-10
FZ4-
H655
FZ4-
H655
-10
Controller type Controllers
integrated with
LCD
Box-type
controllers
Controllers
integrated with
LCD
Box-type
controllers
High-grade Processing items No Yes
No. of Cameras 2 4 2 4 2 4 2 4
Connected Camera Can be connected to all cameras. (When connecting 5 million-pixel
cameras, up to two cameras can be connected.)
Processing
resolution
When connected to an
intelligent compact camera
752 (H) × 480 (V)
When connected to a
300,000-pixel camera
640 (H) × 480 (V)
When connected to a
2 million-pixel camera
1600 (H) × 1200 (V)
When connected to a
5 million-pixel camera
2448 (H) × 2044 (V)
No. of scenes 32
Number
of logged
images
*1
When
connected
to an
intelligent
compact
camera
Connected to
1 camera
214
Connected to
2 cameras
107
Connected to
3 cameras
71
Connected to
4 cameras
53
When
connected
to a
300,000-
pixel
camera
Connected to
1 camera
Color camera: 250, Monochrome Camera: 252
Connected to
2 cameras
Color camera: 125, Monochrome Camera: 126
Connected to
3 cameras
Color camera: 83, Monochrome Camera: 84
Connected to
4 cameras
Color camera: 62, Monochrome Camera: 63
When
connected
to a 2
million-
pixel
camera
Connected to
1 camera
Color camera: 40, Monochrome Camera: 40
Connected to
2 cameras
Color camera: 20, Monochrome Camera: 20
Connected to
3 cameras
Color camera: 13, Monochrome Camera: 13
Connected to
4 cameras
Color camera: 10, Monochrome Camera: 10
When
connected
to a 5
million-
pixel
camera
Connected to
1 camera
Color camera: 11, Monochrome Camera: 11
Connected to
2 cameras
Color camera: 5, Monochrome Camera: 5
Connected to
3 cameras
---
Connected to
4 cameras
---
Operation Controllers integrated with LCD: Touch pen, mouse, etc.
Box-type controllers: Mouse or similar device
Settings Create series of processing steps by editing the flowchart (Help
messages provided).
Serial communications RS-232C/422A: 1 CH
Network communications Ethernet 100BASE-TX/10BASE-T
EtherNet/IP communications Ethernet port baud rate: 100 Mbps (100Base-TX)
Parallel I/O 13 inputs (RESET, STEP0/ENCTRIG_Z0, DSA0, ENCTRIG_A0,
ENCTRIG_B0, DI0 to 7),
26 outputs (RUN, BUSY0, GATE0, OR0, READY0, ERROR, STGOUT0 to 3,
DO0 to 15)
* STGOUT 2 to 3 only for camera 4 ch type
Monitor interface Controllers integrated with LCD: Integrated Controller and LCD 12.1 inch
TFT color LCD (Resolution: XGA 1,024 × 768 dots)
Box-type controllers: Analog RGB video output, 1 channel (Resolution: XGA
1,024 × 768 dots)
USB interface 4 channels (supports USB 1.1 and 2.0)
Power supply voltage 20.4 to 26.4 VDC
Current
consump-
tion
(at 24.0
VDC)
*2
When connected to an
intelligent compact camera
5.0 A
max.
7.5 A
max.
5.0 A
max.
7.5 A
max.
5.0 A
max.
7.5 A
max.
5.0 A
max.
7.5 A
max.
When connected to a
300,000-pixel camera
3.7 A
max.
4.9 A
max.
3.7 A
max.
4.9 A
max.
3.7 A
max.
4.9 A
max.
3.7 A
max.
4.9 A
max.
When connected to a
2 million-pixel camera
When connected to a
5 million-pixel camera
Ambient temperature range Operating: 0 to 45°C for low cooling fan speeds, 0 to 50°C for high cooling
fan speeds
Storage: -20 to 65°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Weight Approx.
3.2 kg
Approx.
3.4 kg
Approx.
1.8 kg
Approx.
1.9 kg
Approx.
3.2 kg
Approx.
3.4 kg
Approx.
1.8 kg
Approx.
1.9 kg
Accessories Controllers integrated with LCD: Touch pen (one, inside the front panel),
Instruction Manual, 6 mounting brackets
Box-type controllers: Instruction Manual

*1. The image logging capacity changes when multiple cameras of different types are connected at the same time.
*2. The current consumption when the maximum number of cameras supported by each controller are connected.
       If a strobe controller model is connected to a lamp, the current consumption is as high as when an intelligent
       compact camera is connected.

FZ4 series Lite Controllers

Model NPN Output FZ4-L350 FZ4-L350-10
PNP Output FZ4-L355 FZ4-L355-10
Controller type Box-type controllers
High-grade Processing items No
No. of Cameras 2 4
Connected Camera Can be connected to all cameras. (When connecting 5 million-pixel
cameras, up to two cameras can be connected.)
Processing
resolution
When connected to an
intelligent compact camera
752 (H) × 480 (V)
When connected to a
300,000-pixel camera
640 (H) × 480 (V)
When connected to a
2 million-pixel camera
1600 (H) × 1200 (V)
When connected to a
5 million-pixel camera
2448 (H) × 2044 (V)
No. of scenes 32
Number
of logged
images
*1
When
connected
to an
intelligent
compact
camera
Connected to
1 camera
214
Connected to
2 cameras
107
Connected to
3 cameras
71
Connected to
4 cameras
53
When
connected
to a
300,000-
pixel
camera
Connected to
1 camera
Color camera: 250, Monochrome Camera: 252
Connected to
2 cameras
Color camera: 125, Monochrome Camera: 126
Connected to
3 cameras
Color camera: 83, Monochrome Camera: 84
Connected to
4 cameras
Color camera: 62, Monochrome Camera: 63
When
connected
to a 2
million-
pixel
camera
Connected to
1 camera
Color camera: 40, Monochrome Camera: 40
Connected to
2 cameras
Color camera: 20, Monochrome Camera: 20
Connected to
3 cameras
Color camera: 13, Monochrome Camera: 13
Connected to
4 cameras
Color camera: 10, Monochrome Camera: 10
When
connected
to a 5
million-
pixel
camera
Connected to
1 camera
Color camera: 11, Monochrome Camera: 11
Connected to
2 cameras
Color camera: 5, Monochrome Camera: 5
Connected to
3 cameras
---
Connected to
4 cameras
---
Operation Mouse or similar device
Settings Create series of processing steps by editing the flowchart (Help messages
provided).
Serial communications RS-232C: 1 CH
Network communications Ethernet 1000BASE-T/100BASE-TX/10BASE-T
EtherNet/IP communications Ethernet port baud rate: 100 Mbps (100Base-TX)
Parallel I/O 11 inputs (RESET, STEP, DSA, and DI 0 to 7),
26 outputs (RUN, BUSY, GATE, OR, READY, ERROR, STGOUT 0 to 3, and
DO 0 to 15)
* STGOUT 2 to 3 only for camera 4 ch type
Monitor interface Analog RGB video output, 1 channel (Resolution: XGA 1,024 × 768 dots)
USB interface 2 channels (supports USB 1.1 and 2.0)
Power supply voltage *2 20.4 to 26.4 VDC
Current
consump-
tion
(at 24.0
VDC) *3
When connected to an
intelligent compact camera
4.0 A max. 5.5 A max.
When connected to a
300,000-pixel camera
2.6 A max. 2.9 A max.
When connected to a
2 million-pixel camera
When connected to a
5 million-pixel camera
Ambient temperature range Operating: 0 to 45°C, 0 to 50°C
Storage: -20 to 65°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Weight Approx. 1.8 kg
Accessories Instruction Manual

*1. The image logging capacity changes when multiple cameras of different types are connected at the same time.
*2. Do not ground the positive terminal of the 24-VDC power supply to a Lite Controller.
       If the positive terminal is grounded, electrical shock may occur when an SG (0-V) part, such as the case of the
       Controller or Camera, is touched.
*3. The current consumption when the maximum number of cameras supported by each controller are connected.
       If a strobe controller model is connected to a lamp, the current consumption is as high as when an intelligent
       compact camera is connected.

Cameras

Digital Cameras

FZ-S FZ-SC FZ-S2M FZ-SC2M FZ-S5M2 FZ-SC5M2
Image elements Interline transfer reading all
pixels, 1/3-inch CCD image
elements
Interline transfer reading
all pixels, 1/1.8-inch CCD
image elements
Interline transfer reading all
pixels, 2/3-inch CCD image
elements
Color/Monochrome Monochrome Color Monochrome Color Monochrome Color
Effective pixels 640 (H) × 480 (V) 1600 (H) × 1200 (V) 2448 (H) × 2044 (V)
Pixel size 7.4 (μm) × 7.4 (μm) 4.4 (μm) × 4.4 (μm) 3.45 (μm) × 3.45 (μm)
Shutter function Electronic shutter; select shutter speeds from 1/10 to 1/50,000 s
Partial function 12 to 480 lines 12 to 1200 lines 12 to 2044 lines
Frame rate (image read time) 80 fps (12.5 ms) 30 fps (33.3 ms) 16 fps (62.5 ms)
Field of vision, installation
distance
Selecting a lens according to the fi eld of vision and installation distance
Ambient temperature range Operating: 0 to 50°C
Storage: -25 to 65°C
(with no icing or
condensation)
Operating: 0 to 40°C
Storage: -25 to 65°C
(with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Weight Approx. 55 g Approx. 76 g Approx. 140 g
Accessories Instruction manual

Small Digital Cameras

FZ-SF FZ-SFC FZ-SP FZ-SPC
Image elements Interline transfer reading all pixels, 1/3-inch CCD image elements
Color/Monochrome Monochrome Color Monochrome Color
Effective pixels 640 (H) × 480 (V)
Pixel size 7.4 (μm) × 7.4 (μm)
Shutter function Electronic shutter; select shutter speeds from 1/10 to 1/50,000 s
Partial function 12 to 480 lines
Frame rate (image read time) 80 fps (12.5ms)
Field of vision, installation distance Selecting a lens according to the fi eld of vision and installation distance
Ambient temperature range Operating: 0 to 50°C (camera amp), 0 to 45°C (camera head)
Storage: -25 to 65°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Weight Approx. 150 g
Accessories Instruction manual, installation bracket,
Four mounting brackets (M2)
Instruction manual

High-speed Cameras

FZ-SH FZ-SHC
Image elements Interline transfer reading all pixels, 1/3-inch CCD image elements
Color/Monochrome Monochrome Color
Effective pixels 640 (H) × 480 (V)
Pixel size 7.4 (μm) × 7.4 (μm)
Shutter function Electronic shutter; select shutter speeds from 1/10 to 1/50,000 s
Partial function 12 to 480 lines
Frame rate (image read time) 204 fps (4.9ms)
Field of vision, installation distance Selecting a lens according to the fi eld of vision and installation distance
Ambient temperature range Operating: 0 to 40°C
Storage: -25 to 65°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Weight Approx. 105 g
Accessories Instruction manual

Intelligent Compact Cameras

FZ-SQ010F FZ-SQ050F FZ-SQ100F FZ-SQ100N
Image elements 1/3-inch CMOS image elements
Color/Monochrome Color
Effective pixels 752 (H) × 480 (V)
Pixel size 6.0 (μm) × 6.0 (μm)
Shutter function 1/250 to 1/32,258
Partial function 8 to 480 lines
Frame rate (image read time) 60 fps
Field of vision 7.5 × 4.7 to 13 ×
8.2 mm
13 × 8.2 to 53 ×
33 mm
53 × 33 to 240 ×
153 mm
29 × 18 to 300 ×
191 mm
Installation distance 38 to 60 mm 56 to 215 mm 220 to 970 mm 32 to 380 mm
LED class * Class 2
Ambient temperature range Operating: 0 to 50°C
Storage: -25 to 65°C
Ambient humidity range Operating and storage: 35% to 85% (with no condensation)
Weight Approx. 150 g Approx. 140 g
Accessories Mounting bracket (FQ-XL), polarizing fi lter attachment (FQ-XF1), instruction manual
and warning label

* Applicable standards: IEC62471-2

LCD Monitor, Cable

LCD Monitor

FZ-M08
Size 8.4 inches
Type Liquid crystal color TFT
Resolution 1,024 × 768 dots
Input signal Analog RGB video input, 1 channel
Power supply voltage 21.6 to 26.4 VDC
Current consumption Approx. 0.7 A max.
Ambient temperature range Operating: 0 to 50°C; Storage: -25 to 65°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35 to 85% (with no condensation)
Weight Approx. 1.2 kg
Accessories Instruction Sheet and 4 mounting brackets

Camera Cables

FZ-VS3 (2 m) FZ-VSB3 (2 m) FZ-VSL3 (2 m) FZ-VSLB3 (2 m)
Type Standard Bend resistant Right-angle Bend resistant
Right-angle
Shock resistiveness (durability) 10 to 150 Hz single amplitude 0.15 mm 3 directions, 8 strokes, 4 times
Ambient temperature range Operation and storage: 0 to 65°C (with no icing or condensation)
Ambient humidity range Operation and storage: 40 to 70%RH (with no condensation)
Ambient atmosphere No corrosive gases
Material Cable sheath, connector: PVC
Minimum bending radius 69 mm 69 mm 69 mm 69 mm
Weight approx. 170 g approx. 180 g approx. 170 g approx. 180 g

Monitor Cable

FZ-VM
Vibration resistiveness 10 to 150Hz single amplitude 0.15 mm 3 directions, 8 strokes, 4 times
Ambient temperature range Operation: 0 to 50°C; Storage: -20 to +65°C (with no icing or condensation)
Ambient humidity range Operation and storage: 35 to 85%RH (with no condensation)
Ambient atmosphere No corrosive gases
Material Cable sheath: heat-resistant PVC Connector: PVC
Minimum bending radius 75 mm
Weight approx. 170 g

Cable Extension Unit

FZ-VSJ
Power supply voltage *1 11.5 to 13.5 VDC
Current consumption *2 1.5 A max.
Ambient temperature range Operating: 0 to 50°C; Storage: -25 to 65°C (with no icing or condensation)
Ambient humidity range Operating and storage: 35 to 85% (with no condensation)
Maximum Units connectable 2 Units per Camera
Weight Approx. 240 g
Accessories Instruction Sheet and 4 mounting screws

*1. A 12-VDC power supply must be provided to the Cable Extension Unit when connecting the Intelligent Compact
        Camera, the Intelligent Compact Camera, the Strobe Controller, or the Lighting Controller.
*2. The current consumption shows when connecting the Cable Extension Unit to an external power supply.

Long-distance Camera Cables

FZ-VS4 (15 m) FZ-VSL4 (15 m)
Type Standard Right-angle
Shock resistiveness (durability) 10 to 150 Hz single amplitude 0.15 mm 3 directions, 8 strokes, 4 times
Ambient temperature range Operation and storage: 0 to 65°C (with no icing or condensation)
Ambient humidity range Operation and storage: 40 to 70%RH (with no condensation)
Ambient atmosphere No corrosive gases
Material Cable sheath, connector: PVC
Minimum bending radius 78 mm
Weight approx. 1400 g

Parallel Cable

FZ-VP FZ-VPX
Vibration resistiveness 10 to 150 Hz single amplitude 0.15 mm 3 directions, 8 strokes, 4 times
Ambient temperature range Operation: 0 to 50°C; Storage: -20 to 65°C (with no icing or condensation)
Ambient humidity range Operation and storage: 35 to 85%RH (with no condensation)
Ambient atmosphere No corrosive gases
Material Cable sheath: heat-resistant PVC Connector: resin
Minimum bending radius 75 mm
Weight approx. 160 g approx. 180 g

Connection Table

Camera Connection Table

Type of
camera
Model Resolution FZ4 series
Quad Processing
High-speed
Controllers
FZ4-11[]
High-speed
Controllers
FZ4-7[]
Standard
Controllers
FZ4-6[]
Lite
Controllers
FZ4-L35[]
Digital
cameras
FZ-SC 300,000 Pixels Yes Yes Yes Yes
FZ-S 300,000 Pixels Yes Yes Yes Yes
FZ-SC2M 2 million pixels Yes Yes Yes Yes
FZ-S2M 2 million pixels Yes Yes Yes Yes
FZ-SC5M2 5 million pixels Yes Yes * Yes * Yes *
FZ-S5M2 5 million pixels Yes Yes * Yes * Yes *
High-speed
cameras
FZ-SHC 300,000 Pixels Yes Yes Yes Yes
FZ-SH 300,000 Pixels Yes Yes Yes Yes
Small digital
cameras
FZ-SFC 300,000 Pixels Yes Yes Yes Yes
FZ-SF 300,000 Pixels Yes Yes Yes Yes
FZ-SPC 300,000 Pixels Yes Yes Yes Yes
FZ-SP 300,000 Pixels Yes Yes Yes Yes
Intelligent
compact
cameras
FZ-SQ010F 360,000 Pixels Yes Yes Yes Yes
FZ-SQ050F 360,000 Pixels Yes Yes Yes Yes
FZ-SQ100F 360,000 Pixels Yes Yes Yes Yes
FZ-SQ100N 360,000 Pixels Yes Yes Yes Yes

* When connecting 5 million-pixel cameras, up to two cameras can be connected.

Cameras/Cables Connection Table

Type of camera Model Cable
length
High-
speed
cam-
eras
Digital cameras Small
digital
cameras
Intelli-
gent
compact
cameras
300,000-
pixel
2
million-
pixel
5
million-
pixel
Pen type/
flat type
Camera Cables
Right-angle camera
cables
FZ-VS3
FZ-VSL3
2m Yes Yes Yes Yes Yes Yes
3m Yes Yes Yes Yes Yes Yes
5m Yes Yes Yes Yes Yes Yes
10m Yes Yes Yes No Yes Yes
Bend resistant camera
cables
Bend resistant right-
angle camera cables
FZ-VSB3
FZ-VSLB3
2m Yes Yes Yes Yes Yes Yes
3m Yes Yes Yes Yes Yes Yes
5m Yes Yes Yes Yes Yes Yes
10m Yes Yes Yes No Yes Yes
Long-distance camera
cable
Long-distance right-
angle camera cable
FZ-VS4
FZ-VSL4
15m Yes Yes Yes No Yes Yes