Page top

CJ1

CJ1 Overview

CJ1

The Fast, Small, and Flexible CJ1 Expands the World of Machine Control!

The Fast, Small, and Flexible CJ1 Expands the World of Machine Control!

Fast!

Versatile Machine Control with the Highest Performance Standards in the Industry.

Upgraded Basic Functions

CJ1 Features 5 CJ1_Features1

Small!

Super-compact design that meets the highest standards in its class.
Even a narrow space in a machine serves as a control panel.

Height: 90 mm, Depth: 65 mm

Backplane-free structure for a flexible Rack width.

Smaller Units.

CJ1 Features 11 CJ1_Features2

Flexible!

Suitable for essentially any application, from small device and temperature control, to large-scale control over networks.

CJ1 Features 14 CJ1_Features3

Application-specific CPU Units
CPU Units are available for a variety of applications, such as CPU Units with built-in I/O, CPU Units with Ethernet function, or CPU Units for loop control.

Full Complement of I/O Units
From Basic I/O Units, Analog Units, and Position Control Units to Ethernet Units, any of the Units can be used with any of the CPU Units.