Page top

NB Series

Programmable Terminals

NB Series

Quality color display with LED backlighting. Complete HMI family. Comprehensive features.

Programmable Terminals

Product name Specifications Model
NB3Q 3.5 inch, TFT LCD, Color, 320 × 240 dots NB3Q-TW00B
3.5 inch, TFT LCD, Color, 320 × 240 dots, USB Host, Ethernet NB3Q-TW01B
NB5Q 5.6 inch, TFT LCD, Color, 320 × 234 dots NB5Q-TW00B
5.6 inch, TFT LCD, Color, 320 × 234 dots, USB Host, Ethernet NB5Q-TW01B
NB7W 7 inch, TFT LCD, Color, 800 × 480 dots NB7W-TW00B
7 inch, TFT LCD, Color, 800 × 480 dots, USB Host, Ethernet NB7W-TW01B
NB10W 10.1 inch, TFT LCD, Color, 800 × 480 dots, USB Host, Ethernet NB10W-TW01B

Options

Product name Specifications Model
Software Supported Operating Systems:
Windows 10, Windows 8.1, Windows 8, Windows 7,
Windows Vista®, Windows XP (SP3 or higher).
Note: Except for Windows XP 64-bit version
Download from Omron's regional websites.
NB-Designer *
NB-to-PLC Connecting cable For NB to PLC via RS-232C (CP/CJ/CS), 2m XW2Z-200T
For NB to PLC via RS-232C (CP/CJ/CS), 5m XW2Z-500T
For NB to PLC via RS-422A/485, 2m NB-RSEXT-2M
Display protective sheets For the NB3Q contains 5 sheets NB3Q-KBA04
For the NB5Q contains 5 sheets NB5Q-KBA04
For the NB7W contains 5 sheets NB7W-KBA04
For the NB10W contains 5 sheets NB10W-KBA04
Attachment Mounting bracket for NT31/NT31C series to NB5Q series NB5Q-ATT01

Note: Use a standard USB cable (Type A male to Type B male) or standard Ethernet cable (10 BASE-T/100 BASE-TX twisted-pair cable) to  connect the NB series to software (personal computer).
        Use a standard Ethernet cable (10 BASE-T/100 BASE-TX twisted-pair cable) to connect the NB series to a PLC. For detail, refer to the NB Series Setup Manual (Cat. No. V107).
* The NB5Q-TW01B and NB7W-TW01B are supported by NB-Designer version 1.10 or higher.
* The NB3Q-TW0[]B and NB10W-TW01B are supported by NB-Designer version 1.20 or higher.

System Configuration

Items Specifications
Operating System (OS) Microsoft Windows XP (SP3 or higher)
Microsoft Windows Vista (32-bit or 64-bit edition)
Microsoft Windows 7 (32-bit or 64-bit edition)
Microsoft Windows 8 (32-bit or 64-bit edition)
Microsoft Windows 8.1 (32-bit or 64-bit edition)
Microsoft Windows 10 (32-bit or 64-bit edition)
CPU Windows computers with CPU recommended for OS
Memory 512 MB or more
Hard Disk 2.5 GB or more, with the disk space more than 800 MB at least
Display Supports the display with resolution of 800 × 600 and 16-bit high color
(1024 × 768 and 32-bit true color are recommended.) .
Communication ports RS-232C Port, USB Port, Ethernet Port

Recommended USB Memory

Product name Specifications Model
USB memory stick Capacity: 2 GB FZ-MEM2G
Capacity: 8 GB FZ-MEM8G