Specifications | NB3Q | NB5Q | NB7W | NB10W | |||
---|---|---|---|---|---|---|---|
TW00B | TW01B | TW00B | TW01B | TW00B | TW01B | TW01B | |
Display type | 3.5" TFT LCD | 5.6" TFT LCD | 7" TFT LCD | 10.1" TFT LCD | |||
Display resolution
(H × V) |
320 × 240 | 320 × 234 | 800 × 480 | 800 × 480 | |||
Number of colors | 65,536 | ||||||
Backlight | LED | ||||||
Backlight lifetime | 50,000 hours of operating time at the normal temperature (25°C)* | ||||||
Touch panel | Analog resistive membrane type, resolution 1024 × 1024, life: 1 million touch operations | ||||||
Dimensions in mm
(H × W × D) |
103.8 × 129.8 × 52.8 | 142 × 184 × 46 | 148 × 202 × 46 | 210.8 × 268.8 ×
54.0 |
|||
Weight | 300 g max. | 305 g max. | 620 g max. | 627 g max. | 710 g max. | 715 g max. | 1525 g max. |