Page top

ZW Series

Confocal Fiber Displacement Sensor

ZW Series

Ultra-compact and Ultra-lightweight. Stable Measurements for Any Material. Robust Sensor Head Structure.

Sensor Head

Straight type

3120_lu_1_1 3120_lu_1_2 3120_lu_1_3 3120_lu_1_4
Measuring range 7±0.3mm 20±1mm 30±3mm 40±6mm
Spot diameter 18μm dia. 40μm dia. 60μm dia. 80μm dia.
Static resolution 0.25μm 0.25μm 0.25μm 0.25μm
Model ZW-S07 2M ZW-S20 2M ZW-S30 2M ZW-S40 2M
ZW-S07 0.3M ZW-S20 0.3M ZW-S30 0.3M ZW-S40 0.3M

Right-angle type

3120_lu_1_5 3120_lu_1_6 3120_lu_1_7
Measuring range 7±0.3mm 20±1mm 40±6mm
Spot diameter 18μm dia. 40μm dia. 80μm dia.
Static resolution 0.25μm 0.25μm 0.25μm
Model ZW-SR07 2M ZW-SR20 2M ZW-SR40 2M
ZW-SR07 0.3M ZW-SR20 0.3M ZW-SR40 0.3M

Controller with EtherCAT

Appearance Power supply Output type Model
3120_lu_2_1
DC24V NPN ZW-CE10T
PNP ZW-CE15T

Note: Controllers with binary outputs are also available (ZW-C10T/-C15T). Please contact your OMRON sales
          representative for details.

Cable

Appearance Item Cable length Model
3120_lu_3_1
Sensor Head - Controller Extension
Fiber Cable (flexible cable) (Fiber Adapter ZW-XFC provided)
2 m ZW-XF02R
5 m ZW-XF05R
10 m ZW-XF10R
20 m ZW-XF20R
30 m ZW-XF30R
3120_lu_3_2
Fiber Adapter (between Sensor Head pre-wired cable and
Extension Fiber Cable)
--- ZW-XFC
3120_lu_3_3
Parallel cable for ZW-CE1[]32-pole*
(included with Controller ZW-CE1[]T)
2 m ZW-XCP2E
3120_lu_3_4
RS-232C Cable for personal computer 2 m ZW-XRS2
3120_lu_3_5
RS-232C Cable for PLC/programmable terminal 2 m ZW-XPT2

* A parallel cable for Controllers with binary outputs is also available (ZW-XCP2). Please contact your OMRON sales
    representative for details.

Automation Software Sysmac Studio

Please purchase a DVD and required number of licenses the first time you purchase the Sysmac Studio. DVDs and licenses are available individually.
Each model of licenses does not include any DVD.

Product
name
Specifications Model Stand-
ards
Number of
licenses
Media
Sysmac Studio
Standard
Edition
Ver.1.[][] *2
The Sysmac Studio is the software that
provides an integrated environment for
setting, programming, debugging and
maintenance of machine automation
controllers including the NJ/NX-series
CPU Units, NY-series Industrial PC,
EtherCat Slave, and the HMI.

Sysmac Studio runs on the following OS.
Windows 7 (32-bit/64-bit version)/
Windows 8 (32-bit/64-bit version)/
Windows 8.1 (32-bit/64-bit version)/
Windows 10 (32-bit/64-bit version)

This software provides functions of the
Measurement Sensor Edition. Refer to
Sysmac Catalog (P072) for details such as
supported models and functions.
---
(Media only)
DVD SYSMAC-SE200D ---
1 license *1 - SYSMAC-SE201L ---
Sysmac Studio
Measurement
Sensor Edition
Ver.1.[][] *3
Sysmac Studio Measurement Sensor
Edition is a limited license that provides
selected functions required for ZW-series
Displacement Sensor settings.
Because this product is a license only, you
need the Sysmac Standard Edition DVD
media to install it.
1 license - SYSMAC-ME001L ---
3 license - SYSMAC-ME003L ---

*1. Multi licenses are available for the Sysmac Studio (3, 10, 30, or 50 licenses).
*2. ZW-series is supported by Sysmac Studio version 1.05 or higher.
*3. The Setting Software Smart Monitor ZW is also available (ZW-SW101). Please contact your OMRON sales representative for details.

Accessories

Item Model
Fiber Connector Cleaner ZW-XCL

Note: Place orders in units of boxes (contacting 10 units).

Recommended EtherCAT Communications Cables

Use Straight STP (shielded twisted-pair) cable of category 5 or higher with double shielding (braiding and aluminum foil tape) for EtherCAT.

Cabel with Connectors

Item Appearance Recommended
manufacturer
Cable
length
(m) *1
Model
Standard type
Cable with Connectors on Both Ends
(RJ45/RJ45)
Wire Gauge and Number of Pairs:
AWG26, 4-pair Cable
Cable Sheath material: LSZH *2
Cable color: Yellow *3
3120_lu_6_1
OMRON 0.3 XS6W-6LSZH8SS30CM-Y
0.5 XS6W-6LSZH8SS50CM-Y
1 XS6W-6LSZH8SS100CM-Y
2 XS6W-6LSZH8SS200CM-Y
3 XS6W-6LSZH8SS300CM-Y
5 XS6W-6LSZH8SS500CM-Y
Rugged type
Cable with Connectors on Both
Ends (RJ45/RJ45)
Wire Gauge and Number of Pairs:
AWG22, 2-pair Cable
3120_lu_6_2
OMRON 0.3 XS5W-T421-AMD-K
0.5 XS5W-T421-BMD-K
1 XS5W-T421-CMD-K
2 XS5W-T421-DMD-K
5 XS5W-T421-GMD-K
10 XS5W-T421-JMD-K
Rugged type
Cable with Connectors on Both
Ends (M12 Straight/RJ45)
Wire Gauge and Number of Pairs:
AWG22, 2-pair Cable
3120_lu_6_3
OMRON 0.3 XS5W-T421-AMC-K
0.5 XS5W-T421-BMC-K
1 XS5W-T421-CMC-K
2 XS5W-T421-DMC-K
5 XS5W-T421-GMC-K
10 XS5W-T421-JMC-K
Rugged type
Cable with Connectors on Both
Ends (M12 Right-angle/RJ45)
Wire Gauge and Number of Pairs:
AWG22, 2-pair Cable
3120_lu_6_4
OMRON 0.3 XS5W-T422-AMC-K
0.5 XS5W-T422-BMC-K
1 XS5W-T422-CMC-K
2 XS5W-T422-DMC-K
5 XS5W-T422-GMC-K
10 XS5W-T422-JMC-K

Note: For details, refer to Cat.No.G019.
*1. Standard type cables length 0.2, 0.3, 0.5, 1, 1.5, 2, 3, 5, 7.5, 10, 15 and 20 m are available.
        Rugged type cables length 0.3, 0.5, 1, 2, 3, 5, 10 and 15 m are available.
*2. The lineup features Low Smoke Zero Halogen cables for in-cabinet use and PUR cables for out-of-cabinet use.
*3. Cables colors are available in blue, yellow, or Green.

Cables/Connectors

Wire Gauge and Number of Pairs: AWG24, 4-pair Cable

Item Appearance Recommended manufacturer Model
Cables --- Hitachi Metals, Ltd. NETSTAR-C5E SAB 0.5 × 4P *
--- Kuramo Electric Co. KETH-SB *
--- SWCC Showa Cable Systems Co. FAE-5004 *
RJ45 Connectors --- Panduit Corporation MPS588-C *

* We recommend you to use above cable and connector together.

Wire Gauge and Number of Pairs: AWG22, 2-pair Cable

Item Appearance Recommended manufacturer Model
Cables --- Kuramo Electric Co. KETH-PSB-OMR *
--- JMACS Japan Co.,Ltd. PNET/B *
RJ45 Assembly Connector
3120_lu_8_1
OMRON XS6G-T421-1 *

* We recommend you to use above cable and connector together.
Note: Connect both ends of cable shielded wires to the connector hoods.

Industrial switching hubs for Ethernet

Appearance Number of ports Failure detection Current consumption Model
3120_lu_9_1
3 None 0.22 A W4S1-03B
3120_lu_9_2
5 None 0.22 A W4S1-05B
Supported W4S1-05C

Note: Industrial switching hubs are cannot be used for EtherCAT.

EtherCAT junction slaves

Appearance Number of ports Power supply voltage Current consumption Model
3120_lu_10_1
3 20.4 to 28.8 VDC
(24 VDC -15 to 20%)
0.08 A GX-JC03
3120_lu_10_2
6 0.17 A GX-JC06

Note: 1. Please do not connect EtherCAT junction slave with OMRON position control unit, Model CJ1W-NC[]81/[]82.
          2. EtherCAT junction slaves cannot be used for EtherNet/IPTM and Ethernet.