Page top

VT-S720

Maximum quality at maximum efficiency

VT-S720

Best Quality at the Minimum Q Cost!

Hardware Configurartion

L size
Image signal input unit Camera 3-CCD camera/Telecentric lens
Illumination Ring-shaped LEDs (R, G, B)
Image resolution 20, 15 μm
Main unit Feed method Belt
Line height 900±20 mm, Adjustment from adjustable feet
PCB carrier width adjustment Automatic
Power supply AC 200 to 240 V (single phase) Fluctuation ±10%
(Rated power on model plate supplied)
Air +10 to +35℃
Ambient operating temperature 0.3 to 0.6 Mpa
Ambient operating humidity 30% to 80% RH (with no condensation)
Weight Approx. 800 Kg
Dimensions 1100 (W) × 1470 (D) × 1500 (H) mm

Functional Specifications

L size
Inspectable PCBs Type Post-reflow
Dimensions 50 (W) × 50 (D) to 510 (W) × 460 (D) mm
Thickness 0.4 to 4.0 mm
Clearance Above PCB: 40 mm, Below PCB: 40 mm
Inspection items Missing components, wrong components, component shifting (X/Y/skewing), fillets
(wettability angle, height, length, width of the tip, length of the side)
Exposed of land, Polarity shifting, Polarity lifting Solder balls, bridging, objects
Number of inspection points Special DB
Data storage 10,000 components/PCB max.
Communications Ethernet, RS-232C
PCB feed mode Through
Reference position PCB feed direction: left or right, Longitudinal: Front or back