Page top

61F-GP-N2

Conductive Level Controller

61F-GP-N2

Automatic Water Supply and Drainage Control

Supply voltage 24, 110, 120, 220, 230, 240 VAC; 50/60 Hz
Operating voltage range 85% to 110% of rated voltage
Interelectrode voltage * 8 VAC
Power consumption Approx. 3.2 VA
Operate resistance Approx. 4 KΩ min. Between electrode E1 and E3
Release resistance Approx. 15 KΩ max. Between electrode E2 and E3
Response time Operate: 80 ms max., Release: 160 ms max.
Control output 10 A, 250 VAC (at 40°C)
3 A, 250 VAC (at 55°C)
Insulation resistance 100 MΩ max. (at 500 VDC) between power terminals and electrode terminals, and
between electrode terminals and contact terminals
Dielectric strength 2,000 VAC, 50/60 Hz for 1 min., between power terminals and electrode terminals, and
between electrode terminals and contact terminals
Ambient temperature Operating: -10°C to 55°C
Ambient humidity Operating: 45% to 85%
Life expectancy Mechanical: 10,000,000 operations min.
Weight Approx. 190 g
Approved standards UL508, CSA C22.2 No.14,
EN61010-1, EN61326-1 Industrial electromagnetic environment

* Secondary voltage of transformer