Page top

3Z4S-LE SV-V Series

Standard Lens for C-mount cameras

3Z4S-LE SV-V Series

Standard CCTV lens. Lower distortion and higher resolution than previous CCTV lenses.

Mounting C mount
Ambient temperature Operating: 0 to 50°C, Storage: -10 to 60°C (with no icing or condensation)
Ambient humidity Operating: 35% to 80%, Storage: 35% to 90% (with no condensation)