Page top

E2EF

Proximity Sensor with All-stainless Housing

E2EF

Metal Head for long-distance Detection that Withstands Harsh Environments Where the Workpiece Can Rub against the Sensor

Sensors

Standard Models (Completely stainless-steel housing)

Connection method Appearance Sensing
distance
Output Operation
mode
Model
Pre-wired Models (2m) Shielded
3144_lu_1_1
M8 2 mm DC 2-Wire
(polarity)
NO E2EF-X2D1 2M
M12 3 mm E2EF-X3D1 2M
M18 7 mm E2EF-X7D1 2M
M30 12 mm E2EF-X12D1 2M
Pre-wired Smartclick
Connector Models (M12)
Shielded
3144_lu_1_2
M8 2 mm E2EF-X2D1-M1TGJ 0.3M
M12 3 mm E2EF-X3D1-M1TGJ 0.3M
M18 7 mm E2EF-X7D1-M1TGJ 0.3M
M30 12 mm E2EF-X12D1-M1TGJ 0.3M

Spatter-resistant Models (Completely stainless-steel housing with fluororesin coating)

Connection method Appearance Sensing
distance
Output Operation
mode
Model
Pre-wired Models (2m) Shielded
3144_lu_1_1
M8 2 mm DC 2-Wire
(polarity)
NO E2EF-QX2D1 2M
M12 3 mm E2EF-QX3D1 2M
M18 7 mm E2EF-QX7D1 2M
M30 12 mm E2EF-QX12D1 2M
Pre-wired Smartclick
Connector Models (M12)
Shielded
3144_lu_1_2
M8 2 mm E2EF-QX2D1-M1TGJ 0.3M
M12 3 mm E2EF-QX3D1-M1TGJ 0.3M
M18 7 mm E2EF-QX7D1-M1TGJ 0.3M
M30 12 mm E2EF-QX12D1-M1TGJ 0.3M
Note: Vinyl chloride is used for the cable material, and separate protection is required.

Accessories (Order Separately)

Sensor I/O Connectors
Smart Click Connectors

Cable connection
direction
Cable
specifications
Cable
length
No. of cable
conductors
Model Applicable Proximity Sensor
model number
Straight
3144_lu_3_1
Flame-retardant,
flexible cable
2 m 4 XS5F-D421-D80-F E2EF-X[]D1-M1TGJ
E2EF-QX[]D1-M1TGJ
5 m 4 XS5F-D421-G80-F

Note: Refer to Sensor I/O Connector/Sensor Controller on your OMRON website for details.