Page top

E52 (Low-cost Models)

Temperature Sensor (Low-cost Models)

E52 (Low-cost Models)

Low-cost Platinum Resistance Thermometers and Low-cost Thermocouples

(Unit: mm)

Low-cost Platinum Resistance Thermometers

Exposed-lead Models with Screws

E52-P6DY

E52 (Low-cost Models) Dimensions 3

Note: The protective tubing is of pipe construction, which must not be bent.

Exposed-lead Models with Flange

E52-P6FY

E52 (Low-cost Models) Dimensions 5

Note: The protective tubing is of pipe construction, which must not be bent.

Exposed-lead Models

E52-P10AEY

E52 (Low-cost Models) Dimensions 7

Note: 1. The protective tubing is of pipe construction, which must not be bent.
         2. A Compression Fitting (PT[]) cannot be used for mounting.

Low-cost Thermocouples

Exposed-lead Models with Spring

E52-CA[]ASY, E52-IC[]ASY

E52 (Low-cost Models) Dimensions 10

L: Protective tubing length
M: Lead wire length
Note: The protective tubing is of pipe construction, which must not be bent.

Exposed-lead Models with Screw

E52-CA1DY, E52-IC1DY

E52 (Low-cost Models) Dimensions 12

Internal Construction (E52-CA1DY)

E52 (Low-cost Models) Dimensions 13

Exposed-lead Models with Flange

E52-CA6F-N, E52-IC6F-N

E52 (Low-cost Models) Dimensions 15

Note: 1. The thermocouple is a single wire from the tip to the terminal.
          2. The protective tubing is of pipe construction, which must not be bent.
          3. Do not use in locations subject to excessive vibration and shock. Doing so may cause disconnection.

E52-CA6F-N-25

E52 (Low-cost Models) Dimensions 16

Note: 1. The thermocouple is a single wire from the tip to the terminal.
          2. The protective tubing is of pipe construction, which must not be bent.

Exposed-lead Models with Screws

E52-CA6D-N, E52-IC6D-N

E52 (Low-cost Models) Dimensions 18

Note: 1. The thermocouple is a single wire from the tip to the terminal.
          2. The protective tubing is of pipe construction, which must not be bent.
          3. Do not use in locations subject to excessive vibration and shock. Doing so may cause disconnection.

E52-CA6D-N-25

E52 (Low-cost Models) Dimensions 19

Note: 1. The thermocouple is a single wire from the tip to the terminal.
          2. The protective tubing is of pipe construction, which must not be bent.

Exposed-lead Models

E52-CA10AE-N, E52-IC10AE-N

E52 (Low-cost Models) Dimensions 21

Note: 1. The thermocouple is a single wire from the tip to the terminal.
          2. Lead wire length M: 1, 2, or 4 m
          3. The protective tubing is of pipe construction, which must not be bent.
          4. The thermocouple cannot be mounted using a PT[] Compression Fitting.