Page top

E52 (Low-cost Models)

Temperature Sensor (Low-cost Models)

E52 (Low-cost Models)

Low-cost Platinum Resistance Thermometers and Low-cost Thermocouples

Low-cost Platinum Resistance Thermometers

Exposed-lead Models with Screws

E52-P6DY

Element type Pt100
Conductor type 3-conductor system
Class Class B
Protective tubing material SUS304
Sensor length 30 mm
Max. detectable temperature 250°C
Temperature range -50°C to 250°C
Lead wire Fluororesin-covered wire (PFA) with 1.0 outer dia.
7/0.18
-50°C to 150°C

Exposed-lead Models with Flange

E52-P6FY

Element wire Pt100
Conductor type 3-conductor system
Class Class B
Protective tubing material SUS304
Sensor length 30 mm
Max. detectable temperature 250°C
Temperature range -50°C to 250°C
Lead wire Fluororesin-covered wire (PFA) with 1.0 outer dia.
7/0.18
-50°C to 150°C

Exposed-lead Models

E52-P10AEY

Element type Pt100
Conductor type 3-conductor system
Class Class B
Protective tubing material SUS316
Max. detectable temperature 250°C
Temperature range 0°C to 250°C
Lead wire Fluororesin-covered wire (PFA) with 1.0 outer dia.
7/0.18
-50°C to 150°C

Low-cost Thermocouples

Exposed-lead Models with Spring

E52-CA[]ASY, E52-IC[]ASY

Element type K (CA), J (IC)
Element dia. 0.65 mm (single wire)
Class Class 2 (0.75)
Protective tubing material SUS304
Thermal contact Non-grounded type
Temperature range 0°C to 400°C: K (CA)
0°C to 350°C: J (IC)
Lead wire Fully glass-wool-covered compensating cable and external dimensions of approx. 5.1 x 3.0
4/0.65
0°C to 180°C

Note: The sleeve resists temperatures ranging between 0°C and 100°C.

Exposed-lead Models with Screw

E52-CA1DY, E52-IC1DY

Element type K (CA), J (IC)
Element dia. 0.65 mm (single wire)
Class Class 2 (0.75)
Protective tubing material SUS304
Thermal contact Grounded type
Temperature range 0°C to 400°C: K (CA)
0°C to 350°C: J (IC)
Lead wire Fully glass-wool-covered with external copper shield and external dimensions of
approx. 3.1 x 2.0
1/0.65
0°C to 180°C
Terminal shape Y-type crimp terminal for M3.5

Note: 1. The thermocouple is a single wire from the tip to the terminal.
          2. Specify the type of screw (i.e., M6, M8, or W1/4) when ordering.
          3. The thermocouple is not of airtight construction.
          4. OMRON recommends that the tip of the thermocouple is touching the sensing object.

Installation Example

Cut a thread into the workpiece, and screw in the thermocouple while pushing in so that the tip makes complete contact.

E52 (Low-cost Models) Specifications 15

Note: E52-CA1DY with the same shape and multiple element wires are also available (E52-CA1DY-40).

Exposed-lead Models with Flange

E52-CA6F-N, E52-IC6F-N

Element type K (CA), J (IC)
Class Class 2 (0.75)
Protective tubing material SUS304
Thermal contact Grounded type
Temperature range 0°C to 350°C: K (CA)
0°C to 350°C: J (IC)
Lead wire Fluororesin-covered thermocouple wire (PFA) with external dimensions of 1.6 x 1.0
1/0.32
0°C to 150°C

Exposed-lead Models with Screws

E52-CA6D-N, E52-IC6D-N

Element type K (CA), J (IC)
Class Class 2 (0.75)
Protective tubing material SUS304
Thermal contact Grounded type
Temperature range 0°C to 350°C: K (CA)
0°C to 350°C: J (IC)
Lead wire Fluororesin-covered thermocouple wire (PFA) with external dimensions of 1.6 x 1.0
1/0.3
0°C to 150°C

Exposed-lead Models

E52-CA10AE-N, E52-IC10AE-N

Element type K (CA), J (IC)
Class Class 2 (0.75)
Protective tubing material SUS304
Thermal contact Non-grounded type
Temperature range 0°C to 350°C: K (CA)
0°C to 200°C: J (IC)
Lead wire Fluororesin-covered thermocouple wire (PFA) with external dimensions of 1.6 x 1.0
1/0.32
0°C to 180°C