Page top

XW2R (PLCs)

Connector-Terminal Block Conversion Units for PLCs

XW2R (PLCs)

Connector-Terminal Block Conversion Units Designed Specifically to Connect PLCs

Models for Connection to OMRON PLCs

with power supply terminals

Push-in spring

Rated current 16 Points: 1 A/signal, 4 A/common
32 Points: 1 A/signal, 8 A/common
Rated voltage 24 VDC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 ferrulemin (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes AWG 24 to 14 (ferrules)
AWG 28 to 14 (stranded or solid)
(Outer diameter of insulation must be 4 mm max)
Stripped length AWG 28-16: 8 to 10 mm
AWG 14: 9 to 10 mm

e-CON Type

Rated current Power supply terminal block: 4 A/16 poles or 8 A/32 poles
Connectors/e-CON Connectors: 1 A
(However, rated current of e-CON Connector depends on the wires that are used.)
Rated voltage 24 VDC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable
wires
Applicable wire sizes AWG 24 to 14 (ferrules)
AWG 28 to 14 (stranded wires)
AWG 28 to 16 (solid wires) *
(Outer diameter of insulation must be 4 mm max)
Stripped length AWG 28-16: 8 to 10 mm
AWG 14: 9 to 10 mm

* This is the applicable range for the power supply terminal block. For the applicable wire sizes for I/O Connectors (e-
   CON), refer to "Input Device Connectors: XN2 e-CON Connectors".

without power supply terminals

Phillips screw

Rated current 0.5 A/signal, 4 A/common
Rated voltage 24 VDC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes AWG 22 to 16 (round or forked crimp terminals)
AWG 26 to 16 (stranded or solid wires)
Stripped length 9 mm
Tightening 0.5 Nm

Slotted screw (rise up)

Rated current 0.5 A/signal, 4 A/common
Rated voltage 24 VDC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes AWG 22 to 16 (ferrules)
AWG 26 to 16 (stranded or solid wires)
Stripped length 7 mm
Tightening 0.5 to 0.6 Nm

Push-in spring

Rated current 0.5 A/signal, 4 A/common
Rated voltage 24 VDC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes AWG 24 to 14 (ferrules)
AWG 28 to 14 (stranded or solid)
(Outer diameter of insulation must be 4 mm max)
Stripped length AWG 28-16: 8 to 10 mm
AWG 14: 9 to 10 mm

Models for Connection to Mitsubishi PLCs

with power supply terminals

XW2R-G32GD-M1-COM

Rated current Power supply terminal block: 8 A
Connectors: 1 A
Rated voltage 24 VDC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes AWG 24 to 14 (ferrules)
AWG 28 to 14 (stranded wires)
AWG 28 to 16 (solid wires)
(Outer diameter of insulation must be 4 mm max)
Stripped length AWG 28-16: 8 to 10 mm, AWG 14: 9 to 10 mm

XW2R-N08GD-COM

Rated current Power supply terminal block: 2A
Connectors/e-CON Connectors: 1 A
(However, rated current of e-CON Connector depends on the wires that are used.)
Rated voltage 24 VDC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable
wires
Applicable wire
sizes *
AWG 24 to 14 (ferrules), AWG 28 to 14 (stranded wires), AWG 28 to 16 (solid wires)
(Outer diameter of insulation must be 4 mm max)
Stripped length AWG28-16: 8 to 10 mm, AWG14: 9 to 10 mm

* This is the applicable range for the power supply terminal block. For the applicable wire sizes for I/O Connectors (e-
   CON), refer to "Input Device Connectors: XN2 e-CON Connectors".

Push-in spring

Rated current 1 A/signal, 8 A/common
Rated voltage 24 VDC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes AWG 24 to 14 (ferrules)
AWG 28 to 14 (stranded or solid)
(Outer diameter of insulation must be 4 mm max)
Stripped length AWG 28-16: 8 to 10 mm
AWG 14: 9 to 10 mm

without power supply terminals

Phillips screw

Rated current 0.5 A/signal, 2 A/common
Rated voltage 24 VDC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes AWG 22 to 16 (round or forked crimp terminals)
AWG 26 to 16 (stranded or solid wires)
Stripped length 9 mm
Tightening 0.5 Nm

Slotted screw (rise up)

Rated current 0.5 A/signal, 2 A/common
Rated voltage 24 VDC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes AWG 22 to 16 (ferrules)
AWG 26 to 16 (stranded or solid wires)
Stripped length 7 mm
Tightening 0.5 to 0.6 Nm

Push-in spring

Rated current 0.5 A/signal, 2 A/common
Rated voltage 24 VDC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes AWG 24 to 14 (ferrules)
AWG 28 to 14 (stranded or solid)
(Outer diameter of insulation must be 4 mm max)
Stripped length AWG 28-16: 8 to 10 mm
AWG 14: 9 to 10 mm

Models for Keyence PLCs

with power supply terminals

Push-in spring

Rated current 1 A/signal, 8 A/common
Rated voltage 24 VDC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes AWG 24 to 14 (ferrules)
AWG 28 to 14 (stranded or solid)
(Outer diameter of insulation must be 4 mm max)
Stripped length AWG 28-16: 8 to 10 mm
AWG 14: 9 to 10 mm

without power supply terminals

Phillips screw

Rated current 1A
Rated voltage 125 VAC/DC
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes AWG 22 to 16 (round or forked crimp terminals)
AWG 26 to 16 (stranded or solid wires)
Stripped length 9 mm
Tightening 0.5 Nm

Push-in spring

Rated current 1A
Rated voltage AC/DC 125 V
Insuration resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes AWG 24 to 14 (ferrules),
AWG 28 to 14 (stranded or solid wires)
(Outer diameter of insulation must be 4 mm max)
Stripped length AWG 28-16: 8 to 10 mm, AWG 14: 9 to 10 mm

Input Device Connectors: XN2 e-CON Connectors

Rated current 3 A/pin (with AWG 20 wires), 2 A/pin (with AWG 22 wires),
1 A/pin (with AWG 24 wires), 0.5 A/pin (with AWG 26 or AWG 28 wires)
Rated voltage 32 VDC
Contact resistance 30 mΩ max. (at 20 mV, 100 mA max.)
Insuration resistance 103 MΩ min. (at 500 VDC)
Dielectric strength 1,000 VAC for 60 sec (leakage current: 1 mA max.)
Insertion durability 50 times
Ambient operating temperature -30 to 75°C *
Applicable wires Stranded wire 0.08mm2 (AWG28) to 0.5mm2 (AWG20)
(Outer diameter of insulation must be 1.5 mm max)

* The operating temperature range is restricted by the maximum operating temperature of the cable.