Page top

S8EA

Switch Mode Power Supply (50, 75, 100, and 150-W Models)

S8EA

Board-type Switch Mode Power Supply with Simple Circuits That Concentrate on Basic Functions for Easy Operation Exclusive Use for 100 VAC

(Unit: mm)

Power Supplies

Open-frame Models

S8EA-[]N050[] (50 W)

S8EA Dimensions 3

S8EA-[]N075[] (75 W)

S8EA Dimensions 4

S8EA-[]N100[] (100 W)

S8EA Dimensions 5

S8EA-[]N150[] (150 W)

S8EA Dimensions 6

Models with Chassis and Models with Chassis and Cover

S8EA-[]N050[]L[] (50 W)

S8EA Dimensions 8

S8EA-[]N075[]L[] (75 W)

S8EA Dimensions 9

S8EA-[]N100[]L[] (100 W)

S8EA Dimensions 10

S8EA-[]N150[]L[] (150 W)

S8EA Dimensions 11