Page top

S8EA

Switch Mode Power Supply (50, 75, 100, and 150-W Models)

S8EA

Board-type Switch Mode Power Supply with Simple Circuits That Concentrate on Basic Functions for Easy Operation Exclusive Use for 100 VAC

Note: For details on normal stock models, contact your nearest OMRON representative.

Open frame

S8EA Lineup 2

Power rating Output voltage Output current Boost current Model
50 W 5 V 10 A --- S8EA-N05005
12 V 4.3 A --- S8EA-N05012
24 V 2.5 A 3.8 A S8EA-BN05024
75 W 5 V 15 A --- S8EA-N07505
12 V 6.3 A --- S8EA-N07512
24 V 3.2 A 4.8 A S8EA-BN07524
100 W 5 V 20 A --- S8EA-N10005
12 V 8.5 A --- S8EA-N10012
24 V 4.3 A 6.5 A S8EA-BN10024
150 W 5 V 30 A --- S8EA-N15005
12 V 12.5 A --- S8EA-N15012
24 V 6.3 A 9.5 A S8EA-BN15024

With chassis

S8EA Lineup 3

Power rating Output voltage Output current Boost current Model
50 W 5 V 10 A --- S8EA-N05005L
12 V 4.3 A --- S8EA-N05012L
24 V 2.5 A 3.8 A S8EA-BN05024L
75 W 5 V 15 A --- S8EA-N07505L
12 V 6.3 A --- S8EA-N07512L
24 V 3.2 A 4.8 A S8EA-BN07524L
100 W 5 V 20 A --- S8EA-N10005L
12 V 8.5 A --- S8EA-N10012L
24 V 4.3 A 6.5 A S8EA-BN10024L
150 W 5 V 30 A --- S8EA-N15005L
12 V 12.5 A --- S8EA-N15012L
24 V 6.3 A 9.5 A S8EA-BN15024L

With chassis and cover

S8EA Lineup 4

Power rating Output voltage Output current Boost current Model
50 W 5 V 10 A --- S8EA-N05005LC
12 V 4.3 A --- S8EA-N05012LC
24 V 2.5 A 3.8 A S8EA-BN05024LC
75 W 5 V 15 A --- S8EA-N07505LC
12 V 6.3 A --- S8EA-N07512LC
24 V 3.2 A 4.8 A S8EA-BN07524LC
100 W 5 V 20 A --- S8EA-N10005LC
12 V 8.5 A --- S8EA-N10012LC
24 V 4.3 A 6.5 A S8EA-BN10024LC
150 W 5 V 30 A --- S8EA-N15005LC
12 V 12.5 A --- S8EA-N15012LC
24 V 6.3 A 9.5 A S8EA-BN15024LC

Note: The input voltage is 100 to 240 VAC for all models.