Page top

E5AC

Digital Temperature Controller (96 x 96 mm)

E5AC

96 x 96 mm. Large White PV Display That’s Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capacities, Functions, and Performance. Handles More Applications.

Software Download

You can download and install ThermoMini Software.

Model Number Legend

Models with Screw Terminal Blocks

E5AC Lineup 2

Heating and Cooling Control

Using Heating and Cooling Control

(1) Control Output Assignment
If there is no control output 2, an auxiliary output is used as the cooling control output.
If there is a control output 2, the two control outputs are used for heating and cooling.
(It does not matter which output is used for heating and which output is used for cooling.)

(2) Control
If PID control is used, you can set PID control separately for heating and cooling.
This allows you to handle control systems with different heating and cooling response characteristics.

Optional Products (Order Separately)

USB-Serial Conversion Cable

Model
E58-CIFQ2

Communications Conversion Cab

Model
E58-CIFQ2-E

Note: Always use this product together with the E58-CIFQ2.
          This Cable is used to connect to the front-panel Setup Tool port.

Terminal Covers

Model
E53-COV24 (3pcs)

Note: The Terminal Covers E53-COV24 are provided with the Digital Temperature Controller.

Waterproof Packing

Model
Y92S-P10

Note: This Waterproof Packing is provided with the Digital Temperature Controller.

Waterproof Cover

Model
Y92A-96N

Front Port Cover

Model
Y92S-P7

Note: This Front Port Cover is provided with the Digital Temperature Controller.

Mounting Adapter

Model
Y92F-51 (2pcs)

Note: This Mounting Adapter is provided with the Digital Temperature Controller.

Current Transformers (CTs)

Hole diameter Model
5.8 mm E54-CT1
5.8 mm E54-CT1L *
12.0 mm E54-CT3
12.0 mm E54-CT3L *

* Lead wires are included with these CTs. If UL certification is required, use these CTs.

CX-Thermo Support Software

Model
EST2-2C-MV4

Note: CX-Thermo version 4.5 or higher is required for the E5EC/E5AC.
          CX-Thermo version 4.65 or higher is required for the E5EC-B.
          CX-Thermo version 4.67 or higher is required for the E5CC-B linear current output type.
          For the system requirements for the CX-Thermo, refer to information on the EST2-2C-MV4.