Page top

D6FZ-FGS Series

Air Flow Sensor

D6FZ-FGS Series

The Best Product to Measure Compressed Air on Production Lines. Simultaneous Measurement of Leakage, Usage and Pressure.

(Unit: mm)

Unspecified dimensions tolerances: Tolerance class IT16

Air Flow Sensor

D6FZ-FGS1000

D6FZ-FGS Series Dimensions 3

Air Flow Station

D6FZ-FGX21

D6FZ-FGS Series Dimensions 5

T-branch connector

D6FZ-FC02

D6FZ-FGS Series Dimensions 7

Cables with Connector on One End

D6FZ-JD3A (L = 3 m)
D6FZ-JD10A (L = 10 m)
D6FZ-JD20A (L = 20 m)

D6FZ-FGS Series Dimensions 9

Cables with Connectors on Both Ends

D6FZ-JD3B (L = 3 m)
D6FZ-JD5B (L = 5 m)
D6FZ-JD10B (L = 10 m)
D6FZ-JD20B (L = 20 m)

D6FZ-FGS Series Dimensions 11