Page top

D6FZ-FGS Series

Air Flow Sensor

D6FZ-FGS Series

The Best Product to Measure Compressed Air on Production Lines. Simultaneous Measurement of Leakage, Usage and Pressure.

Units

Appearance Product name Model
3160_lu_1_1 1000L-type Air Flow Sensor
(cable length: 0.2 m)
D6FZ-FGS1000
3160_lu_1_2 Air Flow Station
(cable length: 1.5 m, including T-branch Connector cable)
D6FZ-FGX21
3160_lu_1_3 1000L-type Air Flow Sensor Set
• 1000L-type Air Flow Sensor
• Air Flow Station
• T-branch Connector
• Cable with Connector on One End (3 m)
D6FZ-FGS1000-S

Option (sold separately)

Appearance Product name Model
3160_lu_2_1 T-branch Connector D6FZ-FC02
3160_lu_2_2 (D6FZ-FGX21 Air Flow Station only)
Mounting magnets *
• Mounting magnets: 2
• Phillips screws (M3): 2
ZN9-EM01-S
3160_lu_2_3 Cable with Connector on One End Cable length: 3 m M12 connector (8-pin) D6FZ-JD3A
Cable length: 10 m D6FZ-JD10A
Cable length: 20 m D6FZ-JD20A
3160_lu_2_4 Cable with Connectors on Both Ends Cable length: 3 m M12 connector (8-pin) D6FZ-JD3B
Cable length: 5 m D6FZ-JD5B
Cable length: 10 m D6FZ-JD10B
Cable length: 20 m D6FZ-JD20B

* When magnets are used, the maximum vibration resistance is 55 Hz.