Page top

D6FZ-FGS Series

Air Flow Sensor

D6FZ-FGS Series

The Best Product to Measure Compressed Air on Production Lines. Simultaneous Measurement of Leakage, Usage and Pressure.

Ratings

Air Flow Sensor

Model D6FZ-FGS1000
Applicable fluid Air or nitrogen (N2)
Working pressure 0.99MPa max.
Meas-
urement
Flow *1 Detection range 1 to 1,000 L/min (std)
Resolution 0.1 L/min
Accuracy ±2.0% of reading at 50 L/min (std) or higher *2
±0.1% F.S. at less than 50 L/min *2
Pressure Detection range 0 to 0.99 MPa
Accuracy 2% F.S.
Temper-
ature
Detection range -10 to 60°C
Accuracy ±1.5% (absolute temperature)
Resist-
ance to
envi-
ronment
Operating temperature -10 to 60°C (with no condensation or icing)
Operating humidity 35% to 85% RH (with no condensation or icing)
Vibration resistance
(destruction)
10 to 55 Hz with a 0.7-mm double amplitude or acceleration of 50 m/s2 for 80
min each in X, Y, and Z directions
Shock resistance
(destruction)
150 m/s2 3 times each in six directions (up/down, left/right, forward/backward)
Pressure loss Direct piping: 10 kPa max. (0.5 MPa, at maximum flow)
Using Coupler (TL model from Nagahori Industry Co., Ltd.): 10 kPa max. (0.5
MPa, at maximum flow)
Power supply voltage For one Sensor: 16 to 24 VDC ±10%, ripple (p-p): 10% max.,
For multiple Sensors: 24 VDC ±10%, ripple (p-p): 10% max. *3
Power consumption 2 W max.
Measurement cycle Approx. 62.5 ms
Display Display method Status display with 2-color LED (lit or flashing)
Displayed contents Presence of power, air flow, and error alarm
Output Output
interface
Analog Current output: 4 to 20 mA (2 outputs),*4 Maximum load resistance: 270 Ω
ON/OFF Open-drain output (2 outputs), *5 24 VDC 50 mA max.
ON residual voltage: 1.5 V max., OFF leakage current: 50 μA max.
RS-485 2-wire half-duplex communications with start-stop synchronization
Baud rate: 115.2 kbps (fixed), Data bit length: 8 bits (fixed), Stop bit length: 1 bit
(fixed), Parity: even (fixed), Communications protocol: Conforms to CompoWay/F.
Outpus values Momentary standard flow, total standard flow, pressure, and Sensor error output
Degree of protection IP64 (Except when switch cover is removed.)
Wiring connection M12 connector (8-pin)
Connection pipe diameter Rc1 (25 A) (Bushing enables conversion to 15 A or 20 A.)
Material Cable: PVC (polyvinylchloride); Main unit: Aluminum die-cast; Display: Acrylic
Dimensions 64 × 93 × 195 mm (W × D × H) (excluding flange)
Weight (in package) Approx. 1.2 Kg (Approx. 1.7 Kg)
Accessories Instruction Sheet

*1. Flow rates are converted to 1 atmospheric pressure (101.3 kPa) at 20°C.
*2. Does not include pressure and temperature accuracy. Conversion accuracy to the standard flow is ±2.5% of reading
       (at 20°C, 0.5 MPa).
*3. Always ground the 0 V terminal, and do not ground the 24 V (+) terminal. There is a risk of malfunction.
*4. The analog output is the momentary standard flow rate and pressure.
*5. The total standard flow for the pulse output can be set to 1, 10 (default), 100, or 1,000 L (std) per pulse.

Air Flow Station

Model D6FZ-FGX21
Connectable Sensors D6FZ-FGT200, D6FZ-FGT500, and D6FZ-FGS1000
Maximum number of
connected Sensors
8 *1
Indications 7-segment 5-digit 2-row LCD, auxiliary information indicators
Recording interval 1 s, 2 s, 5 s, 10 s, 20 s, 30 s, or 1 min
Displayed data Momentary flow rate, total flow rate, pressure, temperature, and billing amount/CO2
conversion
Recorded data Momentary flow rate, total flow rate, volume flow rate, pressure, and temperature
Calculation functions Conversion of total flow rate to billing amount/CO2
Recording modes Continue Mode *2 and Ring Mode *3
External output Alarm output (photocoupler output) *4
Communications interface Ethernet (10Base-T or 100Base-TX)
Internal storage device Internal memory: Approx. 4,200 data items when 1 Sensor is connected, Approx. 650
data items when 8 Sensors are connected.
External storage device SD card (to save measured values and to save/read set values), Recommended SD
card: HMC-SD291 (manufactured by OMRON) *5
Power supply voltage DC input: 24 VDC ±10%, ripple (p-p): 10% max.
Current consumption 80 mA max.
Operating temperature Without Ethernet: -10 to 40°C (with no condensation or icing), with Ethernet: 0 to 40°C
(with no condensation or icing)
Operating humidity 35% to 85% RH (with no condensation or icing)
Storage humidity/
temperature
-15 to 60°C, 20% to 85% RH (with no condensation or icing)
Insulation resistance 20 MΩ (at 500 VDC)
Withstand voltage 1,000 VAC, 50/60 Hz for 1 min
Vibration resistance
(destruction)
10 to 150 Hz with a 0.7-mm double amplitude or acceleration of 50 m/s2 for 80 min
each in X, Y, and Z directions
Shock resistance
(destruction)
150 m/s2 3 times each in six directions (up/down, left/right, forward/backward) *6
Material ABS
Degree of protection IP30
Mounting method Magnet mounting, screw mounting, or hooks
Dimensions 117.2 × 24.6 × 56.8 mm (W×D×H) (excluding protruding parts)
Weight (in package) Approx. 150 g (Approx. 500 g)
Accessories Instruction Sheet, Startup Guide, Connection Cable, *7 Alarm Output Connector *8

*1. Up to 8 Sensors can be connected when the recording cycle is 2 seconds or longer; up to 4 Sensors can be connected
      when the recording cycle is 1 second.
*2. Data is automatically written to the SD memory card when the internal memory reaches its capacity and recording
     continues until the SD memory card capacity is reached. Recording stops if there is no SD memory card inserted, when
     the internal memory capacity is reached, or when the SD memory card is write protected. (Recording can be resumed
     after inserting an SD memory card and outputting the data to it by pressing a button.) The default is Continue Mode. Use
     the PC Software to change the recording mode.
*3. Recording of the latest measured values continues until the internal memory reaches its capacity. (If the internal
     memory capacity is exceeded, data is overwritten from the oldest data in the memory.)
*4. An alarm is output when the upper or lower limit of the air flow that was set in threshold setting mode is exceeded.
*5. You can temporarily read and write data with an SD card that complies with SD/SDHC card standards and was made by
     another company, but the SD card may suddenly not be recognized, preventing you from accessing the data.
*6. When mounting the Sensor with magnets, be sure to install it in a location where it will not be subjected to shock.
*7. A T-branch connector to connect to D6FZ-FC02.
*8. OMRON's XW4B-02B1-H1 Connector.