Page top

3G3MX2-V1

Multi-function Compact Inverter

3G3MX2-V1

Born to drive machines   

Performance Specifications

Inverter MX2-series V1 type

3-phase 200 V Class

Function name 3-phase 200 V
Model name (3G3MX2-) A2001-V1 A2002-V1 A2004-V1 A2007-V1 A2015-V1 A2022-V1
Applicable
motor capacity
kW CT 0.1 0.2 0.4 0.75 1.5 2.2
VT 0.2 0.4 0.75 1.1 2.2 3.0
HP CT 1/8 1/4 1/2 1 2 3
VT 1/4 1/2 1 1 1/2 3 4
Rated output
capacity [kVA]
200 V CT 0.2 0.5 1.0 1.7 2.7 3.8
VT 0.4 0.6 1.2 2.0 3.3 4.1
240 V CT 0.3 0.6 1.2 2.0 3.3 4.5
VT 0.4 0.7 1.4 2.4 3.9 4.9
Rated input voltage 3-phase 200 V - 15% to 240 V + 10%, 50/60 Hz ± 5%
Rated input current [A] CT 1.0 1.6 3.3 6 9 12.7
VT 1.2 1.9 3.9 7.2 10.8 13.9
Rated output voltage 3-phase 200 to 240 V (The output cannot exceed the incoming voltage).
Rated output current [A] CT 1.0 1.6 3.0 5.0 8.0 11.0
VT 1.2 1.9 3.5 6.0 9.6 12.0
Short-time deceleration braking
torque (%)
(Discharge Resistor not
connected)
50 50 50 50 50 20
Braking
Resistor
circuit *
Regenerative
braking
Built-in Braking Resistor circuit (separate Discharge Resistor)
Min.
connectable
resistance [Ω]
100 100 100 50 50 35
Weight [kg] 1.0 1.0 1.1 1.2 1.6 1.8
Dimensions (width × height)
[mm]
68 × 128 108 × 128
Dimensions (depth) [mm] 109 122.5 145.5 170.5

Function name 3-phase 200 V
Model name (3G3MX2-) A2037-V1 A2055-V1 A2075-V1 A2110-V1 A2150-V1
Applicable
motor capacity
kW CT 3.7 5.5 7.5 11 15
VT 5.5 7.5 11 15 18.5
HP CT 5 7 1/2 10 15 20
VT 7 1/2 10 15 20 25
Rated output
capacity [kVA]
200 V CT 6.0 8.6 11.4 16.2 20.7
VT 6.7 10.3 13.8 19.3 23.9
240 V CT 7.2 10.3 13.7 19.5 24.9
VT 8.1 12.4 16.6 23.2 28.6
Rated input voltage 3-phase 200 V - 15% to 240 V + 10%, 50/60 Hz ± 5%
Rated input current [A] CT 20.5 30.8 39.6 57.1 62.6
VT 23.0 37.0 48.0 68.0 72.0
Rated output voltage 3-phase 200 to 240 V (The output cannot exceed the incoming voltage).
Rated output current [A] CT 17.5 25.0 33.0 47.0 60.0
VT 19.6 30.0 40.0 56.0 69.0
Short-time deceleration braking
torque (%)
(Discharge Resistor not connected)
20 20 20 10 10
Braking
Resistor
circuit *
Regenerative braking Built-in Braking Resistor circuit (separate Discharge Resistor)
Min. connectable resistance [Ω] 35 20 17 17 10
Weight [kg] 2.0 3.3 3.4 5.1 7.4
Dimensions (width × height) [mm] 140 × 128 140 × 260 180 × 296 220 × 350
Dimensions (depth) [mm] 170.5 155 175

* The BRD usage is 10%.

3-phase 400 V Class

Function name 3-phase 400 V
Model name (3G3MX2-) A4004-V1 A4007-V1 A4015-V1 A4022-V1 A4030-V1
Applicable
motor capacity
kW CT 0.4 0.75 1.5 2.2 3.0
VT 0.75 1.5 2.2 3.0 4.0
HP CT 1/2 1 2 3 4
VT 1 2 3 4 5
Rated output
capacity [kVA]
380 V CT 1.1 2.2 3.1 3.6 4.7
VT 1.3 2.6 3.5 4.5 5.7
480 V CT 1.4 2.8 3.9 4.5 5.9
VT 1.7 3.4 4.4 5.7 7.3
Rated input voltage 3-phase 380 V - 15% to 480 V + 10%, 50/60 Hz ± 5%
Rated input current [A] CT 1.8 3.6 5.2 6.5 7.7
VT 2.1 4.3 5.9 8.1 9.4
Rated output voltage 3-phase 380 to 480 V (The output cannot exceed the incoming voltage).
Rated output current [A] CT 1.8 3.4 4.8 5.5 7.2
VT 2.1 4.1 5.4 6.9 8.8
Short-time deceleration braking
torque (%)
(Discharge Resistor not connected)
50 50 50 20 20
Braking
Resistor
circuit *
Regenerative braking Built-in Braking Resistor circuit (separate Discharge Resistor)
Min. connectable resistance [Ω] 180 180 180 100 100
Weight [kg] 1.5 1.6 1.8 1.9 1.9
Dimensions (width × height) [mm] 108 × 128
Dimensions (depth) [mm] 143.5 170.5

Function name 3-phase 400 V
Model name (3G3MX2-) A4040-V1 A4055-V1 A4075-V1 A4110-V1 A4150-V1
Applicable
motor capacity
kW CT 4.0 5.5 7.5 11 15
VT 5.5 7.5 11 15 18.5
HP CT 5 7 1/2 10 15 20
VT 7 1/2 10 15 20 25
Rated output
capacity [kVA]
380 V CT 6.0 9.7 11.8 15.7 20.4
VT 7.3 11.5 15.1 20.4 25.0
480 V CT 7.6 12.3 14.9 19.9 25.7
VT 9.2 14.5 19.1 25.7 31.5
Rated input voltage 3-phase 380 V - 15% to 480 V + 10%, 50/60 Hz ± 5%
Rated input current [A] CT 11.0 16.9 18.8 29.4 35.9
VT 13.3 20.0 24.0 38.0 44.0
Rated output voltage 3-phase 380 to 480 V (The output cannot exceed the incoming voltage).
Rated output current [A] CT 9.2 14.8 18.0 24.0 31.0
VT 11.1 17.5 23.0 31.0 38.0
Short-time deceleration braking
torque (%)
(Discharge Resistor not connected)
20 20 20 10 10
Braking
Resistor
circuit *
Regenerative braking Built-in Braking Resistor circuit (separate Discharge Resistor)
Min. connectable resistance [Ω] 100 70 70 70 35
Weight [kg] 2.1 3.5 3.5 4.7 5.2
Dimensions (width × height) [mm] 140 × 128 140 × 260 180 × 296
Dimensions (depth) [mm] 170.5 155 175

* The BRD usage is 10%.

1-phase 200 V Class

Function name 1-phase 200 V
Model name (3G3MX2-) AB001-V1 AB002-V1 AB004-V1 AB007-V1 AB015-V1 AB022-V1
Applicable
motor
capacity
kW CT 0.1 0.2 0.4 0.75 1.5 2.2
VT 0.2 0.4 0.55 1.1 2.2 3.0
HP CT 1/8 1/4 1/2 1 2 3
VT 1/4 1/2 3/4 1 1/2 3 4
Rated
output
capacity
[kVA]
200 V CT 0.2 0.5 1.0 1.7 2.7 3.8
VT 0.4 0.6 1.2 2.0 3.3 4.1
240 V CT 0.3 0.6 1.2 2.0 3.3 4.5
VT 0.4 0.7 1.4 2.4 3.9 4.9
Rated input voltage 1-phase 200 V - 15% to 240 V + 10%, 50/60 Hz ± 5%
Rated input current [A] CT 1.3 3.0 6.3 11.5 16.8 22.0
VT 2.0 3.6 7.3 13.8 20.2 24.0
Rated output voltage 3-phase 200 to 240 V (The output cannot exceed the incoming voltage).
Rated output current [A] CT 1.0 1.6 3.0 5.0 8.0 11.0
VT 1.2 1.9 3.5 6.0 9.6 12.0
Short-time deceleration braking
torque (%)
(Discharge Resistor not
connected)
50 50 50 50 50 20
Braking
Resistor
circuit *
Regenerative braking Built-in Braking Resistor circuit (separate Discharge Resistor)
Min. connectable
resistance [ Ω ]
100 100 100 50 50 35
Weight [kg] 1.0 1.0 1.1 1.4 1.8 1.8
Dimensions (width × height)
[mm]
68 × 128 108 × 128
Dimensions (depth) [mm] 109 122.5 170.5

* The BRD usage is 10%.

Function Specifications

Function name Specifications
Enclosure ratings *1 Open type (IP20)
Control Control method Phase-to-phase sinusoidal modulation PWM
Output frequency range
*2
0.10 to 400 Hz (or 580 Hz in the high-frequency mode; restrictions apply)
Frequency precision *3 Digital command: ±0.01% of the max. frequency, Analog command: ±0.2% of
the max. frequency (25±10 °C)
Frequency setting
resolution
Digital setting: 0.01 Hz, Analog setting: One-thousandth of the maximum
frequency
Voltage/Frequency
characteristics
V/f characteristics (constant/reduced torque)
Sensorless vector control, V/f control with speed feedback
Overload current rating Heavy load rating (CT): 150%/60 s
Light load rating (VT): 120%/60 s
Instantaneous
overcurrent protection
200% of the value of heavy load rating (CT)
Acceleration/
Deceleration time
0.01 to 3600 s (linear/curve selection), acceleration/deceleration 2 setting
vailable
Carrier frequency
adjustment range
2 to 15 kHz (with derating)
Starting torque 200%/0.5 Hz (sensorless vector control)
External DC injection
braking
Starts at a frequency lower than that in deceleration via the STOP command,
at a value set lower than that during operation, or via an external input. (Level
and time settable).
Protective functions Overcurrent, overvoltage, undervoltage, electronic thermal, temperature
error, ground fault overcurrent at power-on status, rush current prevention
circuit, overload limit, incoming overvoltage, external trip, memory error, CPU
error, USP error, communication error, overvoltage suppression during
deceleration, protection upon momentary power outage, emergency cutoff, etc.
Input
signal
Frequency settings Digital Operator
External analog input signal: 0 to 10 VDC/4 to 20 mA, Modbus communication
(Modbus-RTU)
RUN/STOP command Digital Operator
External digital input signal (3-wire input supported), Modbus communication
(Modbus-RTU)
Multi-function input 7 points (Selectable from 59 functions)
Analog input 2 points (Voltage FV terminal: 10 bits/0 to 10 V, Current FI terminal: 10 bits/4
to 20 mA)
Pulse input 1 point (RP terminal: 32 kHz max., 5 to 24 VDC)
Output
signal
Multi-function output 2 points (P1/EDM, P2; selectable from 43 functions)
Relay output 1 point (1c contact: MC, MA, MB; selectable from 43 functions)
Analog output
(Frequency monitor)
1 point (AM terminal: Voltage 10 bits/0 to 10 V) (Frequency, current selectable)
Pulse output 1 point (MP terminal: 32 kHz max., 0 to 10 V)
Communi-
cations
RS-422 RJ45 connector (for Digital Operator)
RS-485 Control circuit terminal block, Modbus communication (Modbus-RTU)
USB USB1.1, mini-B connector
Drive Programming *4 Calculate, Logic, Control I/O and so on
Other functions AVR function, V/f characteristics switching, upper/lower limit, 16-step
speeds, starting frequency adjustment, jogging operation, carrier frequency
adjustment, PID control, frequency jump, analog gain/bias adjustment, S shape
acceleration/deceleration, electronic thermal characteristics, level
adjustment, restart function, torque boost function, fault monitor, soft lock
function, frequency conversion display, USP function, motor 2 control function,
UP/DWN, overcurrent control function, etc.
Operating
environ-
ment
Ambient operating
temperature
-10 to 50 °C (However, derating is required).
Ambient storage
temperature
-20 °C to 65 °C
Ambient operating
humidity
20% to 90% RH (with no condensation)
Vibration resistance 5.9 m/s2 (0.6G), 10 to 55 Hz
Application
environment
At a maximum altitude of 1,000 m; indoors (without corrosive gases or dust)
Options EtherCAT
Communication Unit
3G3AX-MX2-ECT
CompoNet
Communication Unit
3G3AX-MX2-CRT-E
DeviceNet
Communication Unit
3G3AX-MX2-DRT-E
Other option DC reactor, AC reactor, radio noise filter, input noise filter, output noise filter,
regenerative braking unit, Braking Resistor, etc.
Interna-
tional
standard
EC di-
rective
EMC directive EN61800-3: 2004
Low voltage
directive
EN61800-5-1: 2007
Machinery
directives
IEC 60204-1 Stop Category 0, EN IEC 61800-5-2 (STO), EN ISO 13849-1: 2008
(PLd)
UL/cUL UL508C

*1 Protection method complies with JEM 1030.
*2 To operate the motor at over 50/60 Hz, contact the motor manufacturer to find out the maximum allowable speed of
      revolution.
*3 For the stable control of the motor, the output frequency may exceed the maximum frequency set in A004 (A204) by
      2 Hz max.
*4 Refer to the Drive Programming USER'S MANUAL (No. I580).
Note: 1. The applicable motor is a 3-phase standard motor. For using any other type, be sure that the rated current does
              not exceed that of the Inverter.
          2. Output voltage decreases according to the level of the power supply voltage.
          3. The braking torque at the time of capacitor feedback is an average deceleration torque at the shortest
               deceleration (when it stops from 50 Hz). It is not a continuous regeneration torque. Also, the average
               deceleration torque varies depending on the motor loss. The value is reduced in operation over 50 Hz.

Communication Unit

MX2-Series EtherCAT Communication Unit 3G3AX-MX2-ECT

This is the communication unit to connect the Multi-function Compact Inverter MX2 to EtherCAT network.
This communication unit passed the conformance test of EtherCAT.

Common Specifications

Item Specifications
Power supply Supplied from the inverter
Protective structure Open type (IP20)
Ambient operating temperature - 10 to +50 °C
Ambient storage temperature - 20 to +65 °C
Ambient operating humidity 20% to 90% RH (with no condensation)
Vibration resistance 5.9 m/s2 (0.6 G), 10 to 55 Hz
Application environment At a maximum altitude of 1,000 m; indoors (without corrosive gases or dust)
Weight 100 g max.
International standard UL/cUL UL508C
EC directive EMC Directive:EN61800-3: 2004
Low Voltage Directive:EN61800-5-1: 2003

EtherCAT Communications Specifications

Item Specifications
Communications standard IEC 61158 Type12, IEC 61800-7 CiA 402 drive profile
Physical layer 100BASE-TX (IEEE802.3)
Connector RJ45 × 2 (shielded type)
ECAT IN: EtherCAT input
ECAT OUT: EtherCAT output
Communications media Category 5 or higher (cable with double, aluminum tape and braided shielding) is
recommended.
Communications distance Distance between nodes: 100 m max.
Process data Fixed PDO mapping
PDO mapping
Mailbox (CoE) Emergency messages, SDO, SDO responses, and information
Distributed clock FreeRun mode (asynchronous)
LED display L/A IN (Link/Activity IN) × 1
L/A OUT (Link/Activity OUT) × 1
RUN × 1
ERR × 1
CiA402 drive profile Velocity mode

MX2-Series CompoNet Communication Unit 3G3AX-MX2-CRT-E

This is the communication unit to connect the Multi-function Compact Inverter MX2 to CompoNet network.

Common Specification

Item Specification
Power supply Supplied from the inverter
Protective structure IP20
Ambient operating temperature - 10 to 50 °C
Ambient storage temperature - 20 to 65 °C
Ambient operating humidity 20 to 90%RH (with no condensation)
Vibration resistance 5.9m/s2 (0.6G), 10 to 55Hz
Application environment At a maximum altitude of 1,000 m; indoors (without corrosive gases or dust)
Insulation resistance 500VAC (between isolated circuits)
Weight Approx. 170g
International standard UL/cUL UL508
EC directive EN61800-3: 2004 (2004/108/EC) Second environment, Category C3
EN61800-5-1: 2007 (2006/95/EC) SELV

CompoNet Communications Specifications

Item Specification
Slave type Word Slave Unit (Mixed)
Certification CompoNet Conformance Tested
CompoNet Profile AC Drive (0x02)
Node Address 0 to 63, set with inverter parameter P190 or the rotary switches.
Communication power supply - (External power not required)
Baud rates supported 4 Mbps, 3 Mbps, 1.5 Mbps, 93.75 kbps. Automatically detecting baud rate of Master Unit
Default Connection path Supported, set with inverter parameter P046
Supported Assemblies Basic Remote IO (Output assembly 20, Input assembly 70)
Extended Speed IO (21, 71)
Extended Speed and Torque Control (123, 173)
Special IO (100, 150)
Extended Control IO (101, 151)
Extended Control IO and Multi function IO monitor (101, 153)
Flexible Format (139, 159)
Extended Speed and Acceleration Control (110, 111)
EDS file Depending on the MX2 inverter model

MX2-Series DeviceNet Communication Unit 3G3AX-MX2-DRT-E

This is the communication unit to connect the Multi-function Compact Inverter MX2 to DeviceNet network.

Common Specification

Item Specification
Power supply Supplied from the inverter
Protective structure IP20
Ambient operating temperature - 10 to 50 °C
Ambient storage temperature - 20 to 65 °C
Ambient operating humidity 20 to 90%RH (with no condensation)
Vibration resistance 5.9m/s2 (0.6G), 10 to 55Hz
Application environment At a maximum altitude of 1,000 m; indoors (without corrosive gases or dust)
Insulation resistance 500VAC (between isolated circuits)
Weight Approx. 170g
International standard UL/cUL UL508
EC directive EN61800-3: 2004 (2004/108/EC) Second environment, Category C3
EN61800-5-1: 2007 (2006/95/EC) SELV

DeviceNet Communications Specifications

Item Specification
Certification DeviceNet Conformance Tested
DeviceNet Profile AC Drive (0x02)
Supported connections Remote I/O: Master-Slave connection
Poll
Bit-Strobe
COS
Cyclic
Explicit Messages
Conform to DeviceNet specifications
Communication power supply 11 to 25VDC (MAX 50 mA, type 20 mA)
Unit device address range MAC ID 0 to 63, set with inverter parameter P192
Baud rates supported 125, 250, or 500kbps. Automatically detects baud rate of Master Unit.
Default Connection path Supported, set with inverter parameter P046
Supported Assemblies Basic Remote IO (Output assembly 20, Input assembly 70)
Extended Speed IO (21, 71)
Extended Speed and Torque Control (123, 173)
Special IO (100, 150)
Extended Control IO (101, 151)
Extended Control IO and Multi function IO monitor (101, 153)
Flexible Format (139, 159)
Extended Speed and Acceleration Control (110, 111)
In case the DeviceNet master is configured using user allocation, only the input/
output pairs can be configured.
EDS file Depending on the MX2 Inverter model

Options

Regenerative Braking Unit 3G3AX-RBU[][]

Used with a Braking Resistor when the deceleration time of the motor is needed to be reduced in the MX2.

Built-in Resistance Type (3G3AX-RBU21/-RBU22/-RBU41)

Class 3-phase 200-V class 3-phase 400-V class
Model name (3G3AX-) RBU21 RBU22 RBU41 *1
Connection resistance 17 Ω min. 17 Ω min. 34 Ω min.
Operating voltage
ON/OFF
ON: 362.5 ± 5 V
OFF: 355 ± 5 V
(-5% or -10% setting available)
ON: 725 ± 5 V
OFF: 710 ± 5 V
(-5% or -10% setting
available)
Operation indication LED ON (Lit)
Parallel interlocking operation
function *2
5 units max.
Built-in
resistor
Internal
resistance
120 W, 180 W 120 W, 20 W 120 W, 180 W × 2 in series
Allowable
consecutive ON
time
10 s max. 0.5 s max. 10 s max.
Allowable
operation cycle
Cycle 1/10
(ON for 10 s, OFF for 90 s)
Cycle 1/80
(ON for 0.5 s, OFF for 40 s)
Cycle 1/10
(ON for 10 s, OFF for 90 s)
Power
consumption
Instantaneous 0.73 kW
Short-time rating 120 W
Instantaneous 6.6 kW
Short-time rating 120 W
Instantaneous 1.46 kW
Short-time rating 240 W
Protective
function
Built-in resistor
overheat
protection
• Cooling fin temperatureRelay operates at approximately 200°C or higher.
Recovers at approximately 170°C or lower.
• Built-in temperature fuse (recovery impossible) *3
• Rating of contact250 V AC 200mA (R load)
12 V DC 500mA (R load)
42 V DC 200mA (R load)
• Minimum load1mA (R load)
Operating
environ-
ment
Ambient
temperature
-10 to 50°C
Ambient storage
temperature
-20 to 65°C
Ambient operating
humidity
20% to 90% (with no condensation)
Vibration 5.9 m/s2 (0.6G) 10 to 55 Hz
Location At a maximum altitude of 1,000 m (without corrosive gases or dust)
Paint color Munselle 5Y7/1 (cooling fan: aluminum ground color)

*1 To use the braking resistor (Model: 3G3AX-RAB/RBB/RBC) for the 400-V class regenerative braking unit, be sure to
      remove the built-in resistor and connect two resistors of the same model in series. Using a 400-V class regenerative
      braking unit with only a single braking resistor connected may cause damage to the braking resistor.
*2 Use DIP switches to set the number of connected units.
*3 The built-in resistor has a thermal fuse. If the alarm terminals are not connected, the fuse may blow out in order to
      prevent the resistor from burning due to overheating. If the fuse blows out, the built-in resistor must be replaced.

Braking Resistor 3G3AX-RBA/-RBB/-RBC[][][][]

Consumes the regenerative motor energy with a resistor to reduce deceleration time.

Model Compact type
(3G3AX-RBA[][][][])
Standard type
(3G3AX-RBB[][][][])
Medium capacity type
(3G3AX-RBC[][][][])
1201 1202 1203 1204 2001 2002 3001 4001 4001 6001 12001
Resistance Capacity 120 W 200 W 300 W 400 W 400 W 600 W 1200 W
Resistance
(Ω)
180 100 50 35 180 100 50 35 50 35 17
Allowable
brakingfrequency (%)
5 2.5 1.5 1.0 10 7.5 7.5 7.5 10
Allowable
continuousbraking time (s)
20 12 5 3 30 20 10
Weight (kg) 0.27 0.97 1.68 2.85 2.5 3.6 6.5
Fault detection function Built-in thermal (Contact capacity: 240 V AC 2 A max.)
Minimum current: 5 mA,
Normally ON (NC contact)
Built-in temperature fuse (recovery impossible) *
Built-in temperature
relay,
Normally ON (NC
contact)
Contact capacity:
240 V AC 3 A (R load),
0.2 A (L load),
36 V DC 2 A (R load)
General
specifi-
cations
Ambient
operating
temperature
-10 to 50°C
Ambient
storage
temperature
-20 to 65°C
Ambient
operating
humidity
20% to 90% (RH) with no condensation
Vibration 5.9 m/s (0.6 G) 10 to 55 Hz Complies with JISC0911
Location At a maximum altitude of 1,000 m (without corrosive gases or dust)
Cooling
method
Self-cooling

* Built-in resistors are equipped with thermal fuses. If the alarm is not connected, the fuse may blow to prevent burnout
   due to overheating. If the fuse blows, the built-in resistor will need to be replaced.

Radio Noise Filter 3G3AX-ZCL[]

Connected to the inverter input/output cables to reduce noise coming into the inverter from the power supply line and noise flowing from the inverter into the power supply line.

3G3AX-ZCL1

Applicable
Inverter
capacity
(kW)
200 V class 400 V class
Input output Input output
Quantity No. of
turns
Quantity No. of
turns
Quantity No. of
turns
Quantity No. of
turns
0.4 - - 1 4 1 4
0.75 1 4 1 4
1.5 1 4 1 4
2.2 1 4 1 4
3.0 1 4 1 4
3.7 1 4 1 4 - -
4.0 - - 1 4 1 4
5.5 1 4 1 4 1 4 1 4
7.5 1 4 1 4 1 4 1 4
11 1 4 1 4 1 4 1 4
15 1 4 1 4 1 4 1 4

Note: Select options by the maximum applicable motor capacity of heavy and light load rating.

3G3AX-ZCL2

Applicable
Inverter
capacity
(kW)
200 V class 400 V class
Input output Input output
Quantity No. of
turns
Quantity No. of
turns
Quantity No. of
turns
Quantity No. of
turns
0.1 1 4 1 4 - -
0.2 1 4 1 4
0.4 1 4 1 4 1 4 1 4
0.75 1 4 1 4 1 4 1 4
1.5 1 4 1 4 1 4 1 4
2.2 1 4 1 4 1 4 1 4
3.0 - - 1 4 1 4
4.0 1 4 1 4
5.5 1 4 1 4

Note: Select options by the maximum applicable motor capacity of heavy and light load rating.

Input Noise Filter 3G3AX-NFI[][]

Reduces noise coming into the inverter from the power supply line and noise flowing from the inverter into the power supply line. Connect as close to the Inverter as possible.

Power
supply
Model Inverter model Rated input current
In (A) at an ambient
temperature of 50°C
Power
loss
(W)
Leakage current
(mA/phase) at 60 Hz
3-phase
200 VAC
3G3AX-NFI21 3G3MX2-A2001-V1 3 × 6 A 3 < 1.5 (250 V)
3G3AX-NFI21 3G3MX2-A2002-V1 3 × 6 A 3 < 1.5 (250 V)
3G3AX-NFI21 3G3MX2-A2004-V1 3 × 6 A 3 < 1.5 (250 V)
3G3AX-NFI22 3G3MX2-A2007-V1 3 × 10 A 4 < 1.5 (250 V)
3G3AX-NFI23 3G3MX2-A2015-V1 3 × 20 A 6 < 1.5 (250 V)
3G3AX-NFI23 3G3MX2-A2022-V1 3 × 20 A 6 < 1.5 (250 V)
3G3AX-NFI24 3G3MX2-A2037-V1 3 × 30 A 9 < 1.5 (250 V)
3G3AX-NFI25 3G3MX2-A2055-V1 3 × 40 A 12 < 1.5 (250 V)
3G3AX-NFI26 3G3MX2-A2075-V1 3 × 60 A 17 < 1.5 (250 V)
3G3AX-NFI27 3G3MX2-A2110-V1 3 × 80 A 21 < 1.5 (250 V)
3G3AX-NFI28 3G3MX2-A2150-V1 3 × 100 A 23 < 1.5 (250 V)
1-phase
200 VAC
3G3AX-NFI21 3G3MX2-AB001-V1 3 × 6 A 3 < 1.5 (250 V)
3G3AX-NFI21 3G3MX2-AB002-V1 3 × 6 A 3 < 1.5 (250 V)
3G3AX-NFI22 3G3MX2-AB004-V1 3 × 10 A 4 < 1.5 (250 V)
3G3AX-NFI23 3G3MX2-AB007-V1 3 × 20 A 6 < 1.5 (250 V)
3G3AX-NFI24
3G3AX-NFI23 *
3G3MX2-AB015-V1 3 × 30 A
3 × 20 A
9
6
< 1.5 (250 V)
3G3AX-NFI24 3G3MX2-AB022-V1 3 × 30 A 9 < 1.5 (250 V)
3-phase
400 VAC
3G3AX-NFI41 3G3MX2-A4004-V1 3 × 7 A 2 < 7.5 (480 V)
3G3AX-NFI41 3G3MX2-A4007-V1 3 × 7 A 2 < 7.5 (480 V)
3G3AX-NFI41 3G3MX2-A4015-V1 3 × 7 A 2 < 7.5 (480 V)
3G3AX-NFI42 3G3MX2-A4022-V1 3 × 10 A 4 < 7.5 (480 V)
3G3AX-NFI42 3G3MX2-A4030-V1 3 × 10 A 4 < 7.5 (480 V)
3G3AX-NFI43 3G3MX2-A4040-V1 3 × 20 A 6 < 7.5 (480 V)
3G3AX-NFI43 3G3MX2-A4055-V1 3 × 20 A 6 < 7.5 (480 V)
3G3AX-NFI44 3G3MX2-A4075-V1 3 × 30 A 9 < 7.5 (480 V)
3G3AX-NFI45 3G3MX2-A4110-V1 3 × 40 A 12 < 7.5 (480 V)
3G3AX-NFI46 3G3MX2-A4150-V1 3 × 50 A 15 < 7.5 (480 V)

* With the 3G3AX-NFI23, only the CT rating is supported.

Model Case enclosure rating Terminal size Wire dia. Weight (kg)
3G3AX-NFI21 Plastic, IP00 M4 1.25 mm2 0.5
3G3AX-NFI22 Plastic, IP00 M4 2 mm2 0.6
3G3AX-NFI23 Plastic, IP00 M4 2 mm2, 3.5 mm2 0.7
3G3AX-NFI24 Plastic, IP00 M4 5.5 mm2 0.8
3G3AX-NFI25 Plastic, IP00 M5 8 mm2 1.4
3G3AX-NFI26 Plastic, IP00 M5 14 mm2 1.8
3G3AX-NFI27 Metal, IP00 M6 22 mm2 3.6
3G3AX-NFI28 Metal, IP00 M8 30 mm2 4.6
3G3AX-NFI41 Plastic, IP00 M4 1.25 mm2, 2 mm2 0.7
3G3AX-NFI42 Plastic, IP00 M4 2 mm2 0.7
3G3AX-NFI43 Plastic, IP00 M4 2 mm2, 3.5 mm2 0.7
3G3AX-NFI44 Plastic, IP00 M4 5.5 mm2 0.8
3G3AX-NFI45 Plastic, IP00 M5 8 mm2 1.4
3G3AX-NFI46 Plastic, IP00 M5 14 mm2 1.6

Note: Select options by the maximum applicable motor capacity of heavy and light load rating.

Output Noise Filter 3G3AX-NFO[][]

Reduces noise generated by the Inverter. Connect as close to the Inverter as possible.

Power
supply
Model Rated
current
(A)
Inverter model Weight
(kg)
3-phase AC
200 V class
1-phase AC
200 V class
3-phase AC
400 V class
3-phase,
3-wire
Rated
voltage
500 VAC
3G3AX-NFO01 6 3G3MX2-A2001-V1/
-A2002-V1/
-A2004-V1
3G3MX2-AB001-V1/
-AB002-V1
3G3MX2-A4004-V1/
-A4007-V1
0.7
3G3AX-NFO02 12 3G3MX2-A2007-V1/
-A2015-V1
3G3MX2-AB004-V1/
-AB007-V1
3G3MX2-A4015-V1/
-A4022-V1/-A4030-V1
0.9
3G3AX-NFO03 25 3G3MX2-A2022-V1/
-A2037-V1
3G3MX2-AB015-V1/
-AB022-V1
3G3MX2-A4040-V1/
-A4055-V1/-A4075-V1
2.1
3G3AX-NFO04 50 3G3MX2-A2055-V1/
-A2075-V1
- 3G3MX2-A4110-V1/
-A4150-V1
3.7
3G3AX-NFO05 75 3G3MX2-A2110-V1 - - 5.7
3G3AX-NFO06 100 3G3MX2-A2150-V1 - - 8.4

Note: Select options by the maximum applicable motor capacity of heavy and light load rating.

DC Reactor 3G3AX-DL[][][][]

Used to suppress harmonic current generated from the Inverter.
Suppresses harmonic current better than the AC Reactor and can be used with the AC Reactor.

Inverter DC reactor specifications
Voltage
class
Max.
applicable
motor
capacity
(kW)
Model Heavy
load:
CT,
Light
load:
VT
mode
Max.
appli-cable
motor
capacity
(kW)
Rated
input
current
(A)
Model Induc-tance
(mH)
Heat
gene-ration
(W)
Operating
ambient
temperature/
humidity
Location
3-phase
200-V
class
0.1 3G3MX2-
A2001-V1
Heavy
load *
0.1 1.0 3G3AX-
DL2002
21.4 8 -10 to 50°C
20% to 90%
At an
altitude of
1,000 m
max.;
indoors
(without
corrosive
gases or
dust)
Light
load
0.2 1.2
0.2 3G3MX2-
A2002-V1
Heavy
load *
0.2 1.6
Light
load
0.4 1.9 3G3AX-
DL2004
10.7
0.4 3G3MX2-
A2004-V1
Heavy
load *
0.4 3.3
Light
load
0.75 3.9 3G3AX-
DL2007
6.75 10
0.75 3G3MX2-
A2007-V1
Heavy
load *
0.75 6.0
Light
load
1.1 7.2 3G3AX-
DL2015
3.51
1.5 3G3MX2-
A2015-V1
Heavy
load *
1.5 9.0
Light
load
2.2 10.8 3G3AX-
DL2022
2.51 13
2.2 3G3MX2-
A2022-V1
Heavy
load *
2.2 12.7
Light
load
3.0 13.9 3G3AX-
DL2037
1.60 20
3.7 3G3MX2-
A2037-V1
Heavy
load *
3.7 20.5
Light
load
5.5 23.0 3G3AX-
DL2055
1.11 26
5.5 3G3MX2-
A2055-V1
Heavy
load *
5.5 30.8 3G3AX-
DL2075
0.84 36
Light
load
7.5 37.0
7.5 3G3MX2-
A2075-V1
Heavy
load *
7.5 39.6
Light
load
11 48.0 3G3AX-
DL2110
0.59 52
11 3G3MX2-
A2110-V1
Heavy
load *
11 57.1
Light
load
15 68.0 3G3AX-
DL2150
0.44 60
15 3G3MX2-
A2150-V1
Heavy
load *
15 62.6
Light
load
18.5 72.0 3G3AX-
DL2220
0.30 63
Single-phase
200-V
Class
0.1 3G3MX2-
AB001-V1
Heavy
load *
0.1 1.3 3G3AX-
DL2002
21.4 8 -10 to 50°C
20% to 90%
At an
altitude of
1,000 m
max.;
indoors
(without
corrosive
gases or
dust)
Light
load
0.2 2.0
0.2 3G3MX2-
AB002-V1
Heavy
load *
0.2 3.0
Light
load
0.4 3.6 3G3AX-
DL2004
10.7
0.4 3G3MX2-
AB004-V1
Heavy
load *
0.4 6.3
Light
load
0.55 7.3 3G3AX-
DL2007
6.75 10
0.75 3G3MX2-
AB007-V1
Heavy
load *
0.75 11.5
Light
load
1.1 13.8 3G3AX-
DL2015
3.51
1.5 3G3MX2-
AB015-V1
Heavy
load *
1.5 16.8
Light
load
2.2 20.2 3G3AX-
DL2022
2.51 13
2.2 3G3MX2-
AB022-V1
Heavy
load *
2.2 22.0
Light
load
3.0 24.0 3G3AX-
DL2037
1.60 20
3-phase
400-V
class
0.4 3G3MX2-
A4004-V1
Heavy
load *
0.4 1.8 3G3AX-
DL4004
43.0 10 -10 to 50°C
20% to 90%
At an
altitude of
1,000 m
max.;
indoors
(without
corrosive
gases or
dust)
Light
load
0.75 2.1 3G3AX-
DL4007
27.0
0.75 3G3MX2-
A4007-V1
Heavy
load *
0.75 3.6
Light
load
1.5 4.3 3G3AX-
DL4015
14.0
1.5 3G3MX2-
A4015-V1
Heavy
load *
1.5 5.2
Light
load
2.2 5.9 3G3AX-
DL4022
10.1 13
2.2 3G3MX2-
A4022-V1
Heavy
load *
2.2 6.5
Light
load
3.0 8.1 3G3AX-
DL4037
6.4 20
3.0 3G3MX2-
A4030-V1
Heavy
load *
3.0 7.7
Light
load
4.0 9.4
4.0 3G3MX2-
A4040-V1
Heavy
load *
4.0 11.0
Light
load
5.5 13.3 3G3AX-
DL4055
4.41 26
5.5 3G3MX2-
A4055-V1
Heavy
load *
5.5 16.9
Light
load
7.5 20.0 3G3AX-
DL4075
3.35 36
7.5 3G3MX2-
A4075-V1
Heavy
load *
7.5 18.8
Light
load
11 24.0 3G3AX-
DL4110
2.33 52
11 3G3MX2-
A4110-V1
Heavy
load *
11 29.4
Light
load
15 38.0 3G3AX-
DL4150
1.75 60
15 3G3MX2-
A4150-V1
Heavy
load *
15 35.9
Light
load
18.5 44.0 3G3AX-
DL4220
1.2 67

* The DC reactor model for the heavy-load mode is selected with reference to the rated current value of a general-purpose motor, which is 85% of the rated output current of the inverter. If you intend to constantly drive a motor whose rated current value exceeds 85% of the rated output current of the inverter, use the DC reactor model selected for the light-load mode.

AC Reactor 3G3AX-AL[][][][]

Connect the AC Reactor if the capacity of the power supply is much larger than that of the Inverter or the power factor is required to be improved.

Inverter DC reactor specifications
Voltage
class
Max.
applicable
motor
capacity
(kW)
Model Heavy
load:
CT,
Light
load:
VT
mode
Max.
appli-cable
motor
capacity
(kW)
Rated
input
current
(A)
Model Induc-tance
(mH)
Heat
gene-ration
(W)
Operating
ambient
temperature/
humidity
Location
3-phase
200-V
class
0.1 3G3MX2-
A2001-V1
Heavy
load
0.1 1.0 3G3AX-
AL2025
2.8 12 -10 to 50°C
20% to 90%
At an
altitude of
1,000 m
max.;
indoors
(without
corrosive
gases or
dust)
Light
load
0.2 1.2
0.2 3G3MX2-
A2002-V1
Heavy
load
0.2 1.6
Light
load
0.4 1.9
0.4 3G3MX2-
A2004-V1
Heavy
load
0.4 3.3
Light
load
0.75 3.9
0.75 3G3MX2-
A2007-V1
Heavy
load
0.75 6.0
Light
load
1.1 7.2
1.5 3G3MX2-
A2015-V1
Heavy
load
1.5 9.0
Light
load
2.2 10.8 3G3AX-
AL2055
0.88 25
2.2 3G3MX2-
A2022-V1
Heavy
load
2.2 12.7
Light
load
3.0 13.9
3.7 3G3MX2-
A2037-V1
Heavy
load
3.7 20.5 3G3AX-
AL2110
0.35 50
Light
load
5.5 23.0
5.5 3G3MX2-
A2055-V1
Heavy
load
5.5 30.8
Light
load
7.5 37.0
7.5 3G3MX2-
A2075-V1
Heavy
load
7.5 39.6 3G3AX-
AL2220
0.18 50
Light
load
11 48.0
11 3G3MX2-
A2110-V1
Heavy
load
11 57.1
Light
load
15 68.0
15 3G3MX2-
A2150-V1
Heavy
load
15 62.6
Light
load
18.5 72.0 3G3AX-
AL2330
0.09 85
Single-
phase
200-V
Class
0.1 3G3MX2-
AB001-V1
Heavy
load
0.1 1.3 3G3AX-
AL2025
2.8 12 -10 to 50°C
20% to 90%
At an
altitude of
1,000 m
max.;
indoors
(without
corrosive
gases or
dust)
Light
load
0.2 2.0
0.2 3G3MX2-
AB002-V1
Heavy
load
0.2 3.0
Light
load
0.4 3.6
0.4 3G3MX2-
AB004-V1
Heavy
load
0.4 6.3
Light
load
0.55 7.3
0.75 3G3MX2-
AB007-V1
Heavy
load
0.75 11.5 3G3AX-
AL2055
0.88 25
Light
load
1.1 13.8
1.5 3G3MX2-
AB015-V1
Heavy
load
1.5 16.8
Light
load
2.2 20.2 3G3AX-
AL2110
0.35 50
2.2 3G3MX2-
AB022-V1
Heavy
load
2.2 22.0
Light
load
3.0 24.0
3-phase
400-V
class
0.4 3G3MX2-
A4004-V1
Heavy
load
0.4 1.8 3G3AX-
AL4025
7.7 12 -10 to 50°C
20% to 90%
At an
altitude of
1,000 m
max.;
indoors
(without
corrosive
gases or
dust)
Light
load
0.75 2.1
0.75 3G3MX2-
A4007-V1
Heavy
load
0.75 3.6
Light
load
1.5 4.3
1.5 3G3MX2-
A4015-V1
Heavy
load
1.5 5.2
Light
load
2.2 5.9
2.2 3G3MX2-
A4022-V1
Heavy
load
2.2 6.5 3G3AX-
AL4055
3.5 25
Light
load
3.0 8.1
3.0 3G3MX2-
A4030-V1
Heavy
load
3.0 7.7
Light
load
4.0 9.4
4.0 3G3MX2-
A4040-V1
Heavy
load
4.0 11.0 3G3AX-
AL4110
1.3 50
Light
load
5.5 13.3
5.5 3G3MX2-
A4055-V1
Heavy
load
5.5 16.9
Light
load
7.5 20.0
7.5 3G3MX2-
A4075-V1
Heavy
load
7.5 18.8
Light
load
11 24.0 3G3AX-
AL4220
0.74 60
11 3G3MX2-
A4110-V1
Heavy
load
11 29.4
Light
load
15 38.0 3G3AX-
AL4330
0.36 90
15 3G3MX2-
A4150-V1
Heavy
load
15 35.9
Light
load
18.5 44.0