Page top

V400-R2

Multi Code Reader

V400-R2

The Ultra-small Multi-code Reader That Can Handle Speed

Ratings and Performance

Model V400-R2CF65 V400-R2CF125
Direction of view Front view
Applicable
codes *1
Bar code WPC (JAN/EAN/UPC), Codabar (NW-7), ITF, Industrial 2 of 5 (STF),
Code39, Code93, Code128, GS1-128 (EAN-128), GS1-Databar (RSS-14),
GS1-Databar Limited (RSS Limited), GS1-Databar Expanded
(RSS Expanded),
GS1-Databar Composite (RSS Composite)
Number of reading digits QR code, DataMatrix (ECC200), MicroQR code, PDF417, MicroPDF417,
AztecCode, MaxiCode, Codablock-F
Reading
performance
*2
Number of reading digits No upper limit (depends on bar width and reading distance)
Light source Two red LEDs (wave length: 617 nm)
Aiming light One green LED (wave length: 528 nm)
Minimum resolution Bar code: 0.076 mm
2D code: 0.127 mm
Bar code: 0.127 mm
2D code: 0.212 mm
Image capture device Monochrome CMOS
Effective number of pixels 754 × 480 pixels
Working distance (WD) 65 mm 125 mm
Field of view Approximately 48 × 31
(for WD = 65 mm)
Approximately 93 × 59
(for WD = 125 mm)
Pitch angle (α) ±50º
Skew angle (β) ±50º
Tilt angle (γ) ±180º
Reading of bar codes
on curved surfaces (R)
R 20 mm (UPC 12 line)
Interface Communication
specification
RS-232C
OK/NG outputs NPN open collector output (cable work required)
Function setting method Menu sheet reading, Sending commands from upper equipment,
or SCAN button (only when executing code condition teaching)
Functional
specifications
Reading trigger External trigger (Transistor input)
Trigger by command (RS-232C)
Trigger a test reading by pressing the SCAN button on the product
OK/NG signals • When the label is not registered
OK signal: ON when reading is successful
NG signal: Not used
• When the label is registered
OK signal: ON when reading result matches registered label
NG signal: ON when reading result does not match registered label
Indication LED • When reading
Read confirmation LED (green) illuminates when reading is successful.
• When teaching
Read confirmation LED (green) blinks during execution.
When teaching is successful, read confirmation LED (green) illuminates
and buzzer sounds.
When teaching fails, read confirmation LED (red) illuminates and
BAD buzzer sounds. *3
Buzzer Notifies a successful reading with a buzzer sound (Muting available)
Power supply
specification
Power voltage 4.5 to 5.5 VDC
Consumption current During operation: 265 mA or less; during standby: 70 mA or less
Environmental
specifications
Ambient temperature
range
At operation: 0 to + 45ºC; At storage: -10 to + 60ºC
Ambient humidity range At operation and storage: 20 to 85% RH (with no icing or condensation)
Ambient atmosphere No corrosive gases
Ambient light Fluorescent lamp: 10,000 lx or less, Sunlight: 100,000 lx or less
Vibration resistance 10 to 150 Hz, half amplitude 0.35 mm, 3 directions (X/Y/Z), 8 minutes
each 10 times
Degree of protection IP65 (IEC60529)
Weight Main unit only Approximately 90 g
Including accessories Approximately 200 g (including mounting bracket and screws)
Packaged weight Approximately 280 g (including packing carton)
Dimensions Main unit Approximately 41 (W) × 33 (D) × 24 (H) mm
Packing carton Approximately 240 (W) × 110 (D) × 40 (H) mm
Input/output connector Round DIN connector
Code length Approximately 1.5 m
Minimum bending radius of cord Approximately 23 mm
Accessories Operation manual, menu sheet, mounting bracket, M2 × 6 screws (two),
M5 ×10 screws (two)
Material,
Color
Case PC, PET, black
Reading window PMMA, transparent
Cable Polyvinyl chloride (PVC), black
Mounting bracket SUS304, silver

*1. These are the code types supported based on Omron’s read capability validation standard. It is recommended that the customer do its own validation in its actual work environment.
*2. Unless otherwise specified, the reading performance is defined with angle α = 0º, β = +15º, γ = 0º, R = ∞; illuminance:100 to 2001x, reading rate: 90% or more.
*3. The BAD buzzer is two low-pitched buzz sounds.
•QR code is the registered trademark of DENSO WAVE.

Reading range performance (typical example)

V400-R2 Specifications 3

Explained with examples of following conditions:
•Contrast: MRD 63% (PCS = 0.9)
•Installation condition:
    Pitch angle α = 0°, skew angle β = 15°
    Tilt angle γ = 0°, curvature R = ∞
•Reading rate: 90% or more in 10 tries

V400-R2 Specifications 4

V400-R2CF125

2D code (typical example)

Code types Resolution Reading distance Field-of-view size at reading distance
QR Code 0.212 95 to 115 70×44 to 85×54
0.381 60 to 185 44×28 to 137×87
Data Matrix 0.254 80 to 145 59×38 to 107×68
PDF417 0.169 85 to 130 63×40 to 96×61
0.254 65 to 180 48×30 to 133×85

Bar code (typical example)

Code types Resolution Reading distance Field-of-view size at reading distance
Code39 0.127 90 to 125 66×42 to 93×59
0.254 70 to 190 52×33 to 141×89
0.508 65 to 235 48×30 to 174×110
Code128 0.2 80 to 160 59×38 to 118×75
UPC 0.33 55 to 185 40×25 to 137×87

V400-R2CF65

2D code (typical example)

Code types Resolution Reading distance Field-of-view size at reading distance
QR Code 0.169 70 to 80 51×33 to 59×38
0.381 45 to 110 33×21 to 81×52
Data Matrix 0.212 65 to 90 48×31 to 66×42
PDF417 0.127 65 to 80 48×31 to 59×38
0.254 65 to 110 48×31 to 81×52

Bar code (typical example)

Code types Resolution Reading distance Field-of-view size at reading distance
Code39 0.127 65 to 85 48×31 to 62×40
0.254 60 to 110 44×28 to 81×52
Code128 0.18 55 to 100 40×26 to 74×47
UPC 0.33 60 to 125 44×28 to 92×58