Page top

S8VK-G

Switch Mode Power Supply (15/30/60/120/240/480-W Models)

S8VK-G

Reliable and Easy Operation-Worldwide Power Supply. Resistant in tough environments. Easy and fast installation. The most compact class on the market.

Caution: All units are in millimeters unless otherwise indicated.

S8VK-G015[][] (15 W)

S8VK-G Dimensions 1

S8VK-G030[][] (30 W)

S8VK-G Dimensions 2

S8VK-G060[][] (60 W)

S8VK-G Dimensions 3

S8VK-G12024 (120 W)

S8VK-G Dimensions 4

S8VK-G240[][] (240 W)

S8VK-G Dimensions 5

S8VK-G480[][] (480 W)

S8VK-G Dimensions 6

DIN Rail (Order Separately)

Mounting Rail (Material: Aluminum)
PFP-100N
PFP-50N

S8VK-G Dimensions 8

Mounting Rail (Material: Aluminum)
PFP-100N2

S8VK-G Dimensions 9

End Plate
PFP-M

S8VK-G Dimensions 10

Note: If there is a possibility that the Unit will be subject to vibration or shock, use a steel DIN Rail. Otherwise, metallic filings may result from aluminum abrasion.

Mounting Brackets

S8VK-G Dimensions 12
S8VK-G Dimensions 13