Page top

Item list of S8VK-G

Switch Mode Power Supply (15/30/60/120/240/480-W Models)

Switch Mode Power Supply (15/30/60/120/240/480-W Models) S8VK-G

Reliable and Easy Operation-Worldwide Power Supply. Resistant in tough environments. Easy and fast installation. The most compact class on the market.

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 13 of 13

Model Number Description
Switch Mode Power Supply, Capacity 15 W, Output voltage 5 V
Switch Mode Power Supply, Capacity 15 W, Output voltage 12 V
Switch Mode Power Supply, Capacity 15 W, Output voltage 24 V
Switch Mode Power Supply, Capacity 30 W, Output voltage 5 V
Switch Mode Power Supply, Capacity 30 W, Output voltage 12 V
Switch Mode Power Supply, Capacity 30 W, Output voltage 24 V
Switch Mode Power Supply, Capacity 60 W, Output voltage 12 V
Switch Mode Power Supply, Capacity 60 W, Output voltage 24 V
Switch Mode Power Supply, Capacity 120 W, Output voltage 24 V
Switch Mode Power Supply, Capacity 240 W, Output voltage 24 V
Switch Mode Power Supply, Capacity 240 W, Output voltage 48 V
Switch Mode Power Supply, Capacity 480 W, Output voltage 24 V
Switch Mode Power Supply, Capacity 480 W, Output voltage 48 V

All Items 1 - 13 of 13