Page top

S8VK-G

Switch Mode Power Supply (15/30/60/120/240/480-W Models)

S8VK-G

Reliable and Easy Operation-Worldwide Power Supply. Resistant in tough environments. Easy and fast installation. The most compact class on the market.

Model Number Structure

Model Number Legend

Note: Not all combinations are possible. Refer to List of Models in Ordering Information, below.

S8VK-G Lineup 2

Ordering Information

Note: For details on normal stock models, contact your nearest OMRON representative.

Power ratings Input voltage Output Voltage Output current Boost Current Model number
15 W Single phase
100 to 240 VAC
90 to 350 VDC
5 V 3 A 3.6 A S8VK-G01505
12 V 1.2 A 1.44 A S8VK-G01512
24 V 0.65 A 0.78 A S8VK-G01524
30 W 5 V 5 A 6 A S8VK-G03005
12 V 2.5 A 3 A S8VK-G03012
24 V 1.3 A 1.56 A S8VK-G03024
60 W 12 V 4.5 A 5.4 A S8VK-G06012
24 V 2.5 A 3 A S8VK-G06024
120 W 24 V 5 A 6 A S8VK-G12024
240 W 24 V 10 A 12 A S8VK-G24024
48 V 5 A 6 A S8VK-G24048
480 W 24 V 20 A 24 A S8VK-G48024
48 V 10 A 12 A S8VK-G48048

Mounting Brackets

Name Model
Front-mounting bracket (for 15, 30 and 60 W models) S82Y-VS10F
Front-mounting bracket (for 120, 240 and 480 W models) S82Y-VK10F
Side-mounting bracket (for 15 W models) S82Y-VK15P
Side-mounting bracket (for 30 and 60 W models) S82Y-VS10S
Side-mounting bracket (for 120 W models) S82Y-VK10S
Side-mounting bracket (for 240 W models) S82Y-VK20S

Note: Be sure to use the accessory screws.
           Mounting screw tightening torque (recommended): 4.43 to 5.31 lb-in (0.5 to 0.6 N·m)