Page top

S8VK-G

Switch Mode Power Supply (15/30/60/120/240/480-W Models)

S8VK-G

Reliable and Easy Operation-Worldwide Power Supply. Resistant in tough environments. Easy and fast installation. The most compact class on the market.

Ratings, Characteristics, and Functions

Power rating 15 W 30 W
Output voltage (VDC) 5 V 12 V 24 V 5 V 12 V 24 V
Efficiency 230 VAC input
*6
77% typ. 77% typ. 80% typ. 79% typ. 82% typ. 86% typ.
Input Voltage range *1 Single-phase, 85 to 264 VAC, 90 to 350 VDC *10
Frequency *1 50/60 Hz (47 to 450 Hz)
Current 115 VAC input
*6
0.32 A typ. 0.3 A typ. 0.31 A typ. 0.5 A typ. 0.57 A typ. 0.58 A typ.
230 VAC input
*6
0.2 A typ. 0.21 A typ. 0.2 A typ. 0.32 A typ. 0.37 A typ. 0.36 A typ.
Power factor
*6
230 VAC input,
100% load
0.42 min. 0.43 min. 0.42 min. 0.43 min.
Leakage
current
115 VAC input 0.14 mA typ. 0.13 mA typ.
230 VAC input 0.25 mA typ. 0.24 mA typ.
Inrush
current *2
(for a cold
start at
25°C)
115 VAC input 16 A typ. 16 A typ.
230 VAC input 32 A typ. 32 A typ.
Output Rated output current 3 A 1.2 A 0.65 A 5 A 2.5 A 1.3 A
Boost current 3.6 A 1.44 A 0.78 A 6 A 3 A 1.56 A
Voltage adjustment range *3 -10% to 15% (with V.ADJ) (guaranteed)
Ripple &
Noise
voltage *4
100 to 240
VAC input,
100% load *6
60 mVp-p
max. at 20
MHz of
bandwidth
50 mVp-p
max.at 20
MHz of
bandwidth
30 mVp-p
max. at 20
MHz of
bandwidth
30 mVp-p
max. at 20
MHz of
bandwidth
30 mVp-p
max. at 20
MHz of
bandwidth
30 mVp-p
max. at 20
MHz of
bandwidth
Input variation influence *8 0.4% max. 0.4% max.
Load variation influence *7 0.8% max. 0.8% max.
Temperature
variation
influence
115 to 230
VAC input
0.05%/°C max. 0.05%/°C max.
Start up time
*2
115 VAC input
*6
530 ms
typ.
520 ms
typ..
580 ms
typ.
550 ms
typ.
550 ms
typ.
600 ms
typ.
230 VAC input
*6
330 ms
typ.
400 ms
typ.
400 ms
typ.
430 ms
typ.
490 ms
typ.
480 ms
typ.
Hold time
*2
115 VAC input
*6
28 ms typ. 29 ms typ. 32 ms typ. 33 ms typ. 36 ms typ. 23 ms typ.
230 VAC input
*6
134 ms
typ.
138 ms
typ.
134 ms
typ.
177 ms
typ.
170 ms
typ.
154 ms
typ.
Additional
functions
Overload protection Yes, automatic reset Yes, automatic reset
Overvoltage protection *5 Yes, 130% or higher of rated output voltage, power shut off (shut off the
input voltage and turn on the input again)
Series operation Yes (For up to two Power Supplies, external diodes are required.)
Parallel operation Yes (Refer to Safety Precautions) (For up to two Power Supplies)
Output indicator Yes (LED: Green), lighting from 80% to 90% or more of rated voltage
Insulation Withstand voltage 3.0 kVAC for 1 min. (between all input terminals and output terminals),
current cutoff 20 mA
2.0 kVAC for 1 min. (between all input terminals and PE terminals), current
cutoff 20 mA
1.0 kVAC for 1 min. (between all output terminals and PE terminals),
current cutoff 20 mA
Insulation resistance 100 MΩ min. (between all output terminals and all input terminals/PE
terminals) at 500 VDC
Environ-
ment
Ambient operating
temperature *12
-40 to 70°C (Derating is required according to the temperature. Refer to
Engineering Data) (with no condensation or icing)
Storage temperature -40 to 85°C (with no condensation or icing)
Ambient operating humidity 0% to 95% (Storage humidity: 0% to 95%)
Vibration resistance 10 to 55 Hz, 0.375 mm half amplitude for 2 h each in X, Y, and Z directions
Shock resistance 150 m/s2, 3 times each in ±X, ±Y, and ±Z directions
Reliability MTBF 135,000 hrs min.
Life expectancy *9 10 years min.
Con-
struction
Weight 150 g max. 195 g max.
Cooling fan No
Degree of protection IP20 by EN/IEC 60529
Standards Harmonic current emissions Conforms to EN 61000-3-2
EMI Conducted
Emissions
Conforms to EN 61204-3 Class B, EN 55011 Class B
Radiated
Emissions
Conforms to EN 61204-3 Class B, EN 55011 Class B
EMS Conforms to EN 61204-3 high severity levels
Approved Standards UL Listed: UL 508 (Listing, Class2 Output: Per UL 1310)
UL UR: UL 62368-1 (Recognition)
cUL: CSA C22.2 No.107.1 (Class2 Output: Per CSA C22.2 No.223)
cUR:CSA C22.2 No.62368-1
EN: EN 62477-1, EN 62368-1
Conformed Standards PELV (EN 60204-1, EN 62477-1)
EN 61558-2-16
RCM (EN61000-6-4)
Marine Standards Lloyd’s register *10 *11
SEMI Conforms to F47-0706 ( 200 to 240 VAC input)

*1. Do not use an inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
*2. For a cold start at 25°C. Refer to Engineering Data on Catalog for details.
*3. If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than +15% of the voltage adjustment range. When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.
*4. A characteristic when the ambient operating temperature is between –25 to 70°C.
*5. Refer to Overvoltage Protection on page 10 for the time when input voltage shuts off and input turns on again.
*6. The value is when both rated output voltage and rated output current are satisfied.
*7. 100 to 240 VAC input, in the range of 0 A to the rated output current.
*8. This is the maximum variation in the output voltage when the input voltage is gradually changed within the allowable input voltage range at the rated output voltage and rated output current.
*9. Refer to Recommended Replacement Periods and Periodic Replacement for Preventive Maintenance on page 21 for details.
*10. Safety Standards for a DC Input
   The following safety standards apply to a DC input: UL 62368-1, cUR (CSA C22.2 No. 62368-1), EN 62477-1, EN 62368-1, and Lloyd’s.
   For a DC input, safety is ensured by an external fuse.
   Select an external fuse that meets the following conditions.
   S8VK-G015[][]: 350 VDC min, 3 A
   S8VK-G030[][]: 350 VDC min, 4 A
*11. Clamp filter “ZCAT2035-0930” manufactured by TDK Corporation. or equivalent should be installed in the cable connected to the input - output terminals of S8VK-G series.
   Noise filter “FN2080-10-06” manufactured by SCHAFFNER Corporation. or equivalent should be connected to the Input terminals of S8VK-G series.
*12. At −40 to −25°C, time will be required before the rated output voltage is output after the input voltage is input.
   Also, the ripple noise value may exceed the value shown in the above table.

Power rating 60 W 120 W
Output voltage (VDC) 12 V 24 V 24 V
Efficiency 230 VAC input
*6
85% typ. 88% typ. 89% typ.
Input Voltage range *1 Single-phase, 85 to 264 VAC, 90 to 350 VDC *10
Frequency *1 50/60 Hz (47 to 450 Hz)
Current 115 VAC input
*6
1.0 A typ. 1.1 A typ. 1.3 A typ.
230 VAC input
*6
0.6 A typ. 0.7 A typ. 0.7 A typ.
Power factor
*6
230 VAC input,
100% load
0.46 min. 0.45 min. 0.94 min.
Leakage
current
115 VAC input 0.16 mA typ. 0.24 mA typ.
230 VAC input 0.30 mA typ. 0.38 mA typ.
Inrush
current *2
(for a cold
start at
25°C)
115 VAC input 16 A typ. 16 A typ.
230 VAC input 32 A typ. 32 A typ.
Output Rated output current 4.5 A 2.5 A 5 A
Boost current 5.4 A 0.125 6 A
Voltage adjustment range *3 -10% to 15% (with V.ADJ) (guaranteed)
Ripple &
Noise
voltage *4
100 to 240
VAC input,
100% load *6
150 mVp-p max.
at 20 MHz of
bandwidth
50 mVp-p max.
at 20 MHz of
bandwidth
150 mVp-p max.
at 20 MHz of
bandwidth
Input variation influence *8 0.4% max. 0.4% max.
Load variation influence *7 0.8% max. 0.8% max.
Temperature
variation
influence
115 to 230
VAC input
0.05%/°C max. 0.05%/°C max.
Start up time
*2
115 VAC input
*6
570 ms typ. 650 ms typ. 790 ms typ.
230 VAC input
*6
430 ms typ. 500 ms typ. 750 ms typ.
Hold time
*2
115 VAC input
*6
26 ms typ. 25 ms typ. 42 ms typ.
230 VAC input
*6
139 ms typ. 129 ms typ. 42 ms typ.
Additional
functions
Overload protection Yes, automatic reset Yes, automatic reset
Overvoltage protection *5 Yes, 130% or higher of rated output voltage, power shut off (shut off the
input voltage and turn on the input again)
Series operation Yes (For up to two Power Supplies, external diodes are required.)
Parallel operation Yes (Refer to Safety Precautions) (For up to two Power Supplies)
Output indicator Yes (LED: Green), lighting from 80% to 90% or more of rated voltage
Insulation Withstand voltage 3.0 kVAC for 1 min. (between all input terminals and output terminals),
current cutoff 20 mA
2.0 kVAC for 1 min. (between all input terminals and PE terminals),
current cutoff 20 mA
1.0 kVAC for 1 min. (between all output terminals and PE terminals),
current cutoff 20 mA
Insulation resistance 100 MΩ min. (between all output terminals and all input terminals/PE
terminals) at 500 VDC
Environ-
ment
Ambient operating
temperature *12
-40 to 70°C (Derating is required according to the temperature. Refer to
Engineering Data) (with no condensation or icing)
Storage temperature -40 to 85°C (with no condensation or icing)
Ambient operating humidity 0% to 95% (Storage humidity: 0% to 95%)
Vibration resistance 10 to 55 Hz, 0.375 mm half amplitude for 2 h each in X, Y, and Z
directions
Shock resistance 150 m/s2, 3 times each in ±X, ±Y, and ±Z directions
Reliability MTBF 135,000 hrs min.
Life expectancy *9 10 years min.
Con-
struction
Weight 260 g max. 620 g max.
Cooling fan No
Degree of protection IP20 by EN/IEC 60529
Standards Harmonic current emissions Conforms to EN 61000-3-2
EMI Conducted
Emissions
Conforms to EN 61204-3 Class B, EN 55011 Class B
Radiated
Emissions
Conforms to EN 61204-3 Class B, EN 55011 Class B
EMS Conforms to EN 61204-3 high severity levels
Approved Standards UL Listed: UL 508 (Listing, For 60 W only Class2 Output: Per UL 1310 )
UL UR: UL 62368-1 (Recognition)
cUL: CSA C22.2 No.107.1
(For 60 W only Class2 Output: Per CSA C22.2 No.223)
cUR: CSA C22.2 No.62368-1
EN: EN 62477-1, EN 62368-1
Conformed Standards PELV (EN 60204-1, EN 62477-1)
EN 61558-2-16
RCM (EN61000-6-4)
Marine Standards Lloyd’s register *10 *11
SEMI Conforms to F47-0706 (200 to 240 VAC input)

*1. Do not use an inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
*2. For a cold start at 25°C. Refer to Engineering Data on Catalog for details.
*3. If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than +15% of the voltage adjustment range. When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.
*4. A characteristic when the ambient operating temperature is between –25 to 70°C.
*5. Refer to Overvoltage Protection on page 10 for the time when input voltage shuts off and input turns on again.
*6. The value is when both rated output voltage and rated output current are satisfied.
*7. 100 to 240 VAC input, in the range of 0 A to the rated output current.
*8. This is the maximum variation in the output voltage when the input voltage is gradually changed within the allowable input voltage range at the rated output voltage and rated output current.
*9. Refer to Recommended Replacement Periods and Periodic Replacement for Preventive Maintenance on page 21 for details.
*10. Safety Standards for a DC Input
   The following safety standards apply to a DC input: UL 62368-1, cUR (CSA C22.2 No. 62368-1), EN 62477-1, EN 62368-1, and Lloyd’s.
   For a DC input, safety is ensured by an external fuse.
   Select an external fuse that meets the following conditions.
   S8VK-G015[][]: 350 VDC min, 3 A
   S8VK-G030[][]: 350 VDC min, 4 A
*11. Clamp filter “ZCAT2035-0930” manufactured by TDK Corporation. or equivalent should be installed in the cable connected to the input - output terminals of S8VK-G series.
   Noise filter “FN2080-10-06” manufactured by SCHAFFNER Corporation. or equivalent should be connected to the Input terminals of S8VK-G series.
*12. At −40 to −25°C, time will be required before the rated output voltage is output after the input voltage is input.
   Also, the ripple noise value may exceed the value shown in the above table.

Power rating 240 W 480 W
Output voltage (VDC) 24 V 48 V 24 V 48 V
Efficiency 230 VAC input
*6
92% typ. 93% typ.
Input Voltage range *1 Single-phase, 85 to 264 VAC, 90 to 350 VDC *10
Frequency *1 50/60 Hz (47 to 63 Hz)
Current 115 VAC input
*6
2.4 A typ. 4.7 A typ.
230 VAC input
*6
1.3 A typ. 2.3 A typ.
Power factor
*6
230 VAC input,
100% load
0.9 min. 0.97 min.
Leakage
current
115 VAC input 0.23 mA typ. 0.3 mA typ.
230 VAC input 0.33 mA typ. 0.49 mA typ.
Inrush
current *2
(for a cold
start at
25°C)
115 VAC input 16 A typ. 16 A typ.
230 VAC input 32 A typ. 32 A typ.
Output Rated output current 10 A 5 A 20 A 10 A
Boost current 12 A 6 A 24 A 12 A
Voltage adjustment range *3 -10% to 15% (with V.ADJ) (guaranteed)
Ripple &
Noise
voltage *4
100 to 240
VAC input,
100% load *6
180 mVp-p max.
at 20 MHz of
bandwidth
350 mVp-p max.
at 20 MHz of
bandwidth
230 mVp-p max.
at 20 MHz of
bandwidth
470 mVp-p max.
at 20 MHz of
bandwidth
Input variation influence *8 0.4% max. 0.4% max.
Load variation influence *7 0.8% max. 0.8% max.
Temperature
variation
influence
115 to 230
VAC input
0.05%/°C max. 0.05%/°C max.
Start up time
*2
115 VAC input
*6
250 ms typ. 290 ms typ. 380 ms typ.
230 VAC input
*6
250 ms typ. 290 ms typ. 260 ms typ.
Hold time
*2
115 VAC input
*6
44 ms typ. 43 ms typ. 40 ms typ.
230 VAC input
*6
44 ms typ. 50 ms typ.
Additional
functions
Overload protection Yes, automatic reset Yes, automatic reset
Overvoltage protection *5 Yes, 130% or higher of rated output voltage, power shut off (shut off the
input voltage and turn on the input again)
Series operation Yes (For up to two Power Supplies, external diodes are required.)
Parallel operation Yes (Refer to Safety Precautions) (For up to two Power Supplies)
Output indicator Yes (LED: Green), lighting from 80% to 90% or more of rated voltage
Insulation Withstand voltage 3.0 kVAC for 1 min. (between all input terminals and output terminals),
current cutoff 20 mA
2.0 kVAC for 1 min. (between all input terminals and PE terminals),
current cutoff 20 mA
1.0 kVAC for 1 min. (between all output terminals and PE terminals),
current cutoff 20 mA
Insulation resistance 100 MΩ min. (between all output terminals and all input terminals/PE
terminals) at 500 VDC
Environ-
ment
Ambient operating
temperature *12
-40 to 70 °C (Derating is required according to the temperature. Refer to
Engineering Data) (with no condensation or icing)
Storage temperature -40 to 85°C (with no condensation or icing)
Ambient operating humidity 0% to 95% (Storage humidity: 0% to 95%)
Vibration resistance 10 to 55 Hz, 0.375 mm half amplitude for 2 h each in X, Y, and Z
directions
Shock resistance 150 m/s2, 3 times each in ±X, ±Y, and ±Z directions
Reliability MTBF 135,000 hrs min.
Life expectancy *9 10 years min.
Con-
struction
Weight 900 g max. 1,500 g max.
Cooling fan No
Degree of protection IP20 by EN/IEC 60529
Standards Harmonic current emissions Conforms to EN 61000-3-2
EMI Conducted
Emissions
Conforms to EN 61204-3 Class B, EN 55011 Class B
Radiated
Emissions
Conforms to EN 61204-3 Class B, EN 55011 Class B
EMS Conforms to EN 61204-3 high severity levels
Approved Standards UL Listed: UL 508 (Listing)
UL UR: UL 62368-1 (Recognition)
cUL: CSA C22.2 No.107.1
cUR: CSA C22.2 No.62368-1
EN: EN 62477-1, EN 62368-1
Conformed Standards PELV (EN 60204-1, EN 62477-1)
EN 61558-2-16
RCM (EN61000-6-4)
Marine Standards Lloyd’s register *10 *11
SEMI Conforms to F47-0706 (200 to 240 VAC input)

*1. Do not use an inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
*2. For a cold start at 25°C. Refer to Engineering Data on Catalog for details.
*3. If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than +15% of the voltage adjustment range. When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.
*4. A characteristic when the ambient operating temperature is between –25 to 70°C.
*5. Refer to Overvoltage Protection on page 10 for the time when input voltage shuts off and input turns on again.
*6. The value is when both rated output voltage and rated output current are satisfied.
*7. 100 to 240 VAC input, in the range of 0 A to the rated output current.
*8. This is the maximum variation in the output voltage when the input voltage is gradually changed within the allowable input voltage range at the rated output voltage and rated output current.
*9. Refer to Recommended Replacement Periods and Periodic Replacement for Preventive Maintenance on page 21 for details.
*10. Safety Standards for a DC Input
   The following safety standards apply to a DC input: UL 62368-1, cUR (CSA C22.2 No. 62368-1), EN 62477-1, EN 62368-1, and Lloyd’s.
   For a DC input, safety is ensured by an external fuse.
   Select an external fuse that meets the following conditions.
   S8VK-G015[][]: 350 VDC min, 3 A
   S8VK-G030[][]: 350 VDC min, 4 A
*11. Clamp filter “ZCAT2035-0930” manufactured by TDK Corporation. or equivalent should be installed in the cable connected to the input - output terminals of S8VK-G series.
   Noise filter “FN2080-10-06” manufactured by SCHAFFNER Corporation. or equivalent should be connected to the Input terminals of S8VK-G series.
*12. At −40 to −25°C, time will be required before the rated output voltage is output after the input voltage is input.
   Also, the ripple noise value may exceed the value shown in the above table.