Page top

E9NC-T

Contact-Type Smart Sensor

E9NC-T

Tough Contact Sensor

Caution: All units are in millimeters unless otherwise indicated.

Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.

Sensor Heads

* The minimum bending radiuses of the Sensor Head cable are shown below.
    Repeated flexing: 50 mm
    Permanent bend: 20 mm

E9NC-TH5S

E9NC-T Dimensions 3

E9NC-TH5L

E9NC-T Dimensions 4

E9NC-TH5SF

E9NC-T Dimensions 5

Mounting hole (recommended): 9.7 dia. ±0.15

E9NC-TH5LF

E9NC-T Dimensions 7

Mounting hole (recommended): 9.7 dia. ±0.15

E9NC-TH12S

E9NC-T Dimensions 9

E9NC-TH12L

E9NC-T Dimensions 10

E9NC-TH12SF

E9NC-T Dimensions 11

Mounting hole (recommended): 9.7 dia. ±0.15

E9NC-TH12LF

E9NC-T Dimensions 13

Mounting hole (recommended): 9.7 dia. ±0.15

Amplifier Units

Model with Communications

E9NC-TA0

E9NC-T Dimensions 16

Models with ON/OFF Outputs

E9NC-TA21
E9NC-TA51

E9NC-T Dimensions 17

Accessories (Sold Separately)

Probes

E9NC-TB1

E9NC-T Dimensions 19

E9NC-TB2

E9NC-T Dimensions 20

E9NC-TB3

E9NC-T Dimensions 21

Connection Cables

E9NC-TXC05
E9NC-TXC5
E9NC-TXC10
E9NC-TXC20

E9NC-T Dimensions 22

Rubber Boots

E9NC-G5

E9NC-T Dimensions 23

E9NC-G12

E9NC-T Dimensions 24

Amplifier Unit Mounting Bracket

E39-L143

E9NC-T Dimensions 25

Material: Stainless steel (SUS304)

DIN Tracks

PFP-100N
PFP-50N

E9NC-T Dimensions 27

Material: Aluminum

PFP-100N2

E9NC-T Dimensions 29

Material: Aluminum

End Plate

PFP-M

E9NC-T Dimensions 31

Materials: Iron, zinc plating