Page top

NX-ECC

NX-series EtherCAT Coupler Unit

NX-ECC

Flexible System Can Be Achieved with Highspeed, High-precision Remote I/O for EtherCAT

Caution: All units are in millimeters unless otherwise indicated.

EtherCAT Coupler Unit

EtherCAT Coupler Unit Only

NX-ECC Dimensions 2

* The dimension is 1.35 mm for Units with lot numbers through December 2014.

With Cables Connected

NX-ECC Dimensions 3

*1. This dimension depends on the specifications of the commercially available USB cable. Check the specifications of the USB cable that is used.
*2. This is the dimension from the back of the Unit to the communications cables.
    • 100 mm: When an MPS588-C Connector is used.
    • 120 mm: When an XS6G-T421-1 Connector is used.

End Cover

NX-ECC Dimensions 4

* This is the shape for Units with lot numbers through December 2014.