Ask your OMRON representative for the most recent applicable standards for each model.
NX-series Digital I/O Unit
last update: December 1, 2023
Ask your OMRON representative for the most recent applicable standards for each model.
Product Name | Specification | Model | ||||
---|---|---|---|---|---|---|
Number
of points |
Internal
I/O common |
Rated
input voltage |
I/O refreshing method | ON/OFF
response time |
||
DC Input Unit
(Screwless Clamping Terminal Block, 12 mm Width/ 24 mm Width) |
4 points | NPN | 12 to
24 VDC |
Switching Synchronous I/O
refreshing and Free-Run refreshing |
20 μs max./
400 μs max. |
NX-ID3317 |
24 VDC | 100 ns max./
100 ns max. |
NX-ID3343 | ||||
Input refreshing with input
changed time only *1 |
NX-ID3344 | |||||
PNP | 12 to
24 VDC |
Switching Synchronous I/O
refreshing and Free-Run refreshing |
20 μs max./
400 μs max. |
NX-ID3417 | ||
24 VDC | Input refreshing with input
changed time only *1 |
100 ns max./
100 ns max. |
NX-ID3443 | |||
NX-ID3444 | ||||||
8 points | NPN | Switching Synchronous I/O
refreshing and Free-Run refreshing |
20 μs max./
400 μs max. |
NX-ID4342 | ||
PNP | NX-ID4442 | |||||
16 points | NPN | NX-ID5342 | ||||
PNP | NX-ID5442 | |||||
32 points | NPN | NX-ID6342 | ||||
PNP | NX-ID6442 | |||||
DC Input Unit
(M3 Screw Terminal Block, 30 mm Width) |
16 points | For both
NPN/PNP |
24 VDC | Switching Synchronous I/O
refreshing and Free-Run refreshing |
20 μs max./
400 μs max. |
NX-ID5142-1 |
DC Input Unit
(MIL Connector, 30 mm Width) |
16 points | For both
NPN/PNP |
24 VDC | Switching Synchronous I/O
refreshing and Free-Run refreshing |
20 μs max./
400 μs max. |
NX-ID5142-5 |
32 points | NX-ID6142-5 | |||||
DC Input Unit
(Fujitsu/OTAX Connector, 30 mm Width) |
32 points | For both
NPN/PNP |
24 VDC | Switching Synchronous I/O
refreshing and Free-Run refreshing |
20 μs max./
400 μs max. |
NX-ID6142-6 |
AC Input Unit
(Screwless Clamping Terminal Block, 12 mm Width) |
4 points | 200 to 240 VAC,
50/60 Hz (170 to 264 VAC, ±3 Hz) |
Free-Run refreshing | 10 ms max./
40 ms max. |
NX-IA3117 |
Product
Name |
Specification | Model | |||||
---|---|---|---|---|---|---|---|
Number
of points |
Internal
I/O common |
Maximum
value of load current |
Rated
voltage |
I/O
refreshing method |
ON/OFF
response time |
||
Transistor
Output Unit (Screwless Clamping Terminal Block, 12 mm Width/ 24 mm Width) |
2 points | NPN | 0.5 A/point,
1 A/Unit |
24 VDC | Output
refreshing with specified time stamp only *1 |
300 ns max./
300 ns max. |
NX-OD2154 |
PNP | NX-OD2258 | ||||||
4 points | NPN | 0.5 A/point,
2 A/Unit |
12 to
24 VDC |
Switching
Synchronous I/O refreshing and Free-Run refreshing |
0.1 ms max./
0.8 ms max. |
NX-OD3121 | |
24 VDC | 300 ns max./
300 ns max. |
NX-OD3153 | |||||
PNP | 0.5 ms max./
1.0 ms max. |
NX-OD3256 | |||||
300 ns max./
300 ns max. |
NX-OD3257 | ||||||
2 A/point,
8 A/Unit |
0.5 ms max./
1.0 ms max. |
NX-OD3268 | |||||
8 points | NPN | 0.5 A/point,
4 A/Unit |
12 to
24 VDC |
0.1 ms max./
0.8 ms max. |
NX-OD4121 | ||
PNP | 24 VDC | 0.5 ms max./
1.0 ms max. |
NX-OD4256 | ||||
16 points | NPN | 12 to
24 VDC |
0.1 ms max./
0.8 ms max. |
NX-OD5121 | |||
PNP | 24 VDC | 0.5 ms max./
1.0 ms max. |
NX-OD5256 | ||||
32 points | NPN | 0.5 A/point, 4 A/
terminal block, 8 A/Unit |
12 to 24 VDC | 0.1 ms max./
0.8 ms max. |
NX-OD6121 | ||
PNP | 24 VDC | 0.5 ms max./
1.0 ms max. |
NX-OD6256 | ||||
Transistor
Output Unit (M3 Screw Terminal Block, 30 mm Width) |
16 points | NPN | 0.5 A/point,
5 A/Unit |
12 to
24 VDC |
Switching
Synchronous I/O refreshing and Free-Run refreshing |
0.1 ms max./
0.8 ms max. |
NX-OD5121-1 |
PNP | 24 VDC | 0.5 ms max./
1.0 ms max. |
NX-OD5256-1 | ||||
Transistor
Output Unit (MIL Connector, 30 mm Width) |
16 points | NPN | 0.5 A/point,
2 A/Unit |
12 to
24 VDC |
Switching
Synchronous I/O refreshing and Free-Run refreshing |
0.1 ms max./
0.8 ms max. |
NX-OD5121-5 |
PNP | 24 VDC | 0.5 ms max./
1.0 ms max. |
NX-OD5256-5 | ||||
32 points | NPN | 0.5 A/point,
2 A/common, 4 A/Unit |
12 to
24 VDC |
0.1 ms max./
0.8 ms max. |
NX-OD6121-5 | ||
PNP | 24 VDC | 0.5 ms max./
1.0 ms max. |
NX-OD6256-5 | ||||
Transistor
Output Unit (Fujitsu/OTAX Connector, 30 mm Width) |
32 points | NPN | 0.5 A/point,
2 A/common, 4 A/Unit |
12 to
24 VDC |
Switching
Synchronous I/O refreshing and Free-Run refreshing |
0.1 ms max./
0.8 ms max. |
NX-OD6121-6 |
Relay Output
Unit (Screwless Clamping Terminal Block, 12 mm Width/ 24 mm Width) |
2 points | Relay type:
N.O. |
250 VAC/2 A (cosφ=1),
250 VAC/2 A (cosφ=0.4), 24 VDC/2 A, 4 A/Unit |
Free-Run
refreshing |
15 ms max./
15 ms max. |
NX-OC2633 | |
Relay type:
N.O.+N.C. |
NX-OC2733 | ||||||
8 points | Relay type:
N.O. |
250 VAC/2 A (cosφ=1),
250 VAC/2 A (cosφ=0.4), 24 VDC/2 A, 8 A/Unit |
Free-Run
refreshing |
15ms max./
15ms max. |
NX-OC4633 |
Product
Name |
Specification | Model | ||||
---|---|---|---|---|---|---|
Number
of points |
Internal I/O
common |
Maximum
value of load current |
I/O
refreshing method |
ON/OFF
response time |
||
DC Input/
Transistor Output Unit (MIL Connector, 30 mm Width) |
Outputs:
16 points Inputs: 16 points |
Outputs: NPN
Inputs: For both NPN/PNP |
Outputs:
12 to 24 VDC Inputs: 24 VDCV |
Switching
Synchronous I/O refreshing and Free-Run refreshing |
Outputs: 0.1 ms max./
0.8 ms max. Inputs: 20 μs max./ 400 μs max. |
NX-MD6121-5 |
Outputs: PNP
Inputs: For both NPN/PNP |
Outputs:
24 VDC Inputs: 24 VDC |
Outputs: 0.5 ms max./
1.0 ms max. Inputs: 20 μs max./ 400 μs max. |
NX-MD6256-5 | |||
Transistor
Output Unit (Fujitsu/OTAX Connector, 30 mm Width) |
Outputs:
16 points Inputs: 16 points |
Outputs: NPN
Inputs: For both NPN/PNP |
Outputs:
12 to 24 VDC Inputs: 24 VDC |
Switching
Synchronous I/O refreshing and Free-Run refreshing |
Outputs: 0.1 ms max./
0.8 ms max. Inputs: 20 μs max./ 400 μs max. |
NX-MD6121-6 |
Product name | Specification | Model | Standards |
---|---|---|---|
Unit/Terminal Block Coding Pins | For 10 Units (Terminal Block: 30 pins, Unit: 30 pins) | NX-AUX02 | - |
Product name | Specification | Model | Standards | |||
---|---|---|---|---|---|---|
No. of
terminals |
Terminal number
indications |
Ground
terminal mark |
Terminal current
capacity |
|||
Terminal Block | 8 | A/B | None | 10 A | NX-TBA082 | --- |
12 | NX-TBA122 | |||||
16 | NX-TBA162 | |||||
16 | C/D | NX-TBB162 |
Not included.
last update: December 1, 2023