Page top

NX-OD / OC

NX-series Digital Output Units

NX-OD / OC

A Wide Range of Digital Output Units from General Purpose use to High- Speed Synchronous Control

Caution: All units are in millimeters unless otherwise indicated.

Screwless Clamping Terminal Block Type

12 mm Width

NX-OD / OC Dimensions 2

* The dimension is 1.35 mm for Units with lot numbers through December 2014.

24 mm Width

NX-OD / OC Dimensions 3

M3 Screw Terminal Block Type

30 mm Width

NX-OD / OC Dimensions 5

Connector Types

30 mm Width

Units with MIL Connectors (1 Connector with 20 Terminals)

NX-OD / OC Dimensions 8

Units with MIL Connectors (1 Connector with 40 terminals)

NX-OD / OC Dimensions 9

Units with Fujitsu Connectors (1 Connector with 40 Terminals)

NX-OD / OC Dimensions 10