Page top

NJ501-1[]20 / NJ101-[][]20

NJ-series Database Connection CPU Units

NJ501-1[]20 / NJ101-[][]20

The NJ-series Machine Automation Controller supports the Database Connection function. Machine data can be quickly stored in a database by connecting the Controller directly to the database.

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL(Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus(Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, CE: EU Directives, RCM: Regulatory Compliance Mark and KC: KC Registration.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

NJ-series CPU Units

Product
Name
Specifications Current
consumption
(A)
Model Stand-
ards
I/O capacity/
maximum Model
Standards number
of configuration
Units
(Expansion Racks)
Program
capacity
Memory
capacity
for
variables
Number
of
motion
axes
5
VDC
24
VDC
NJ-series
CPU Units
3196_lu_1_1
2,560 points /
40 Units
(3 Expansion
Racks)
20 MB 2 MB:
Retained during
power
interruption
4 MB:
Not retained
during power
interruption
64 1.90 - NJ501-1520 UC1, N,
L, CE,
RCM,
KC
32 NJ501-1420
16 NJ501-1320
3 MB 0.5 MB:
Retained during
power
interruption
2 MB:
Not retained
during power
interruption
2 NJ101-1020
0 NJ101-9020

Automation Software Sysmac Studio

Please purchase a DVD and required number of licenses the first time you purchase the Sysmac Studio. DVDs and licenses are available individually. Each model of licenses does not include any DVD.

Product
name
Specifications Model Stand-
ards
Number of
licenses
Media
Sysmac
Studio
Standard
Edition
Ver.1.[][]
The Sysmac Studio is the software that provides
an integrated environment for setting, programming,
debugging and maintenance of machine automation
controllers including the NJ/NX-series CPU Units,
NY-series Industrial PC, EtherCAT Slave, and the
HMI.

Sysmac Studio runs on the following OS.
Windows 7(32-bit/64-bit version)/
Windows 8(32-bit/64-bit version)/
Windows 8.1(32-bit/64-bit version)/
Windows 10(32-bit/64-bit version)

The Sysmac Studio Standard Edition DVD includes
Support Software to set up EtherNet/IP Units,
DeviceNet slaves, Serial Communications Units,
and Support Software for creating screens on HMIs
(CX-Designer).
For details, refer to the Sysmac Integrated Catalogue
(P072).
-
(Media only)
DVD SYSMAC-SE200D -
1 license
*
- SYSMAC-SE201L -

* Multi licenses are available for the Sysmac Studio (3, 10, 30, or 50 licenses).

Accessories

The following accessories come with the CPU Unit.

Item Specification
Battery CJ1W-BAT01
End Cover CJ1W-TER01 (must be attached to the right end of the CPU Rack)
End Plate PFP-M (2 required)
SD Memory Card
(Flash Memory)
HMC-SD291*

* HMC-SD491 is provided with NJ501-[][]20 hardware revision A/unit version 1.15 or later.

For details, refer to the data sheet of the Machine Automation Controller NJ/NX-Series.

Sysmac is a trademark or registered trademark of OMRON Corporation in Japan and other countries for OMRON factory automation products.
Microsoft, Windows, Windows Vista and SQL Server are registered trademarks of Microsoft Corporation in the United States and other countries.
Oracle and Oracle Database are trademarks or registered trademarks of Oracle Corporation and/or its affiliates in the United States and other countries.
IBM and DB2 are trademarks or registered trademarks of International Business Machines Corp., registered in the United States and other countries.
EtherCATĀ® is a registered trademark of Beckhoff Automation GmbH for their patented technology.
EtherNet/IPTM, DeviceNetTM are trademarks of the ODVA.
Other company names and product names in this document are the trademarks or registered trademarks of their respective companies.