Page top

NJ501-1[]20 / NJ101-[][]20

NJ-series Database Connection CPU Units

NJ501-1[]20 / NJ101-[][]20

The NJ-series Machine Automation Controller supports the Database Connection function. Machine data can be quickly stored in a database by connecting the Controller directly to the database.

General Specification

For the common specifications of the NJ-series, refer to the Machine Automation Controller NJ/NX-Series Datasheet.

Performance Specifications

Item NJ501- NJ101-
1520 1420 1320 1020 9020
Programming Memory for CJ-Series
Units (Can be Specified
with AT Specifications
for Variables.)
EM Area 32,768 words ✕ 25 banks *
(E0_00000 to E18_32767)
32,768 words ✕ 4 banks *
(E0_0 to E3_32767)

* When the Spool function of the NJ501-1[]20 is enabled, the DB Connection Service uses E9_0 to E18_32767.
  When the Spool function of the NJ101-[][]20 is enabled, the DB Connection Service uses E1_0 to E3_32767.
Furthermore, for the common specifications of the NJ-series, refer to to the Machine Automation Controller NJ/NX-Series Datasheet.
Refer to the specifications of the NJ501-[]5[]0 for those of the NJ501-1520, the NJ501-[]4[]0 for the NJ501-1420, the NJ501-[]3[]0 for the NJ501- 1320, the 101-1020 for the NJ101-1[][]0 and the 101-9020 for the NJ101-9[][]0.

Function Specifications

Item NJ501-1[]20 NJ101-[][]20
Ver.1.07 or ealier Ver.1.08 or later
Debugging Data Tracing Maximum number of
simultaneous data traces
4 2 2

Furthermore, for the common specifications of the NJ-series, refer to the Machine Automation Controller NJ/NX-Series Datasheet.

Functions Supported by NJ501-[][]20 or NJ101-[]020

Besides functions of the NJ501-1[]00 or NJ101-[][]00, functions supported by the NJ501-[][]20 or NJ101-[]020 are as follows.

Item Description
NJ501-1[]20 NJ101-[][]20
Supported port Built-in EtherNet/IP port
Supported DB Microsoft Corporation: SQL Server 2008/2008 R2/2012/2014 *1
Oracle Corporation: Oracle Database 10g /11g/12c *1
MySQL Community Edition 5.1/5.5/5.6 *2
International Business Machines Corporation (IBM):
DB2 for Linux, UNIX and Windows 9.5/9.7/10.1/10.5
Firebird Foundation Incorporated: Firebird 2.1/2.5
The PostgreSQL Global Development Group: PostgreSQL 9.2/9.3/9.4 *1
Number of DB Connections (Number
of databases that can be connected
at the same time)
3 connections max. *3 1
Instruction Supported operations The following operations can be performed by executing DB Connection
Instructions in the NJ-series CPU Units.
Inserting records (INSERT), Updating records (UPDATE), Retrieving records
(SELECT), and Deleting records (DELETE)
Number of columns in
an INSERT operation
SQL Server: 1,024 columns max.
Others: 1,000 columns max.
Number of columns in
an UPDATE operation
SQL Server: 1,024 columns max.
Others: 1,000 columns max.
Number of columns in
a SELECT operation
SQL Server: 1,024 columns max.
Others: 1,000 columns max.
Number of records in
the output of a SELECT
operation
65,535 elements max., 4 MB max.
Run mode of the DB Connection
Service
Operation Mode or Test Mode
• Operation Mode: When each instruction is executed, the service actually
accesses the DB.
• Test Mode: When each instruction is executed, the service ends the
instruction normally without accessing the DB actually.
Spool function Used to store SQL statements when an error occurred and resend the
statements when the communications are recovered from the error.
Spool capacity: 1 MB *2
Spool capacity 1 MB *4 192 KB *4
Operation Log function The following three types of logs can be used.
• Execution Log: Log for tracing the executions of the DB Connection Service.
• Debug Log: Detailed log for SQL statement executions of the DB Connection
Service.
• SQL Execution Failure Log: Log for execution failures of SQL statements due
to a DB-caused factor.
DB Connection Service shutdown
function
Used to shut down the DB Connection Service after automatically saving the
Operation Log files into the SD Memory Card.

*1. SQL Server 2014, Oracle Database 12c and PostgreSQL 9.2/9.3/9.4 are supported by DBCon version 1.02 or higher.
*2. The supported storage engines of the DB are InnoDB and MyISAM.
*3. When two or more DB Connections are established, the operation cannot be guaranteed if you set different
       database types for the connections.
*4. Refer to "NJ-series Database Connection CPU Units User's Manual(W527)" for the information.

Unit Versions

Units Models Unit Version DBCon Version
NJ-series Database
Connection CPU Units
NJ501-1[]20 Unit version 1.11 or later DBCon Ver.1.02
Unit version 1.10 DBCon Ver.1.02
DBCon Ver.1.01
Unit version 1.09
Unit version 1.08
DBCon Ver.1.01
Unit version 1.07
Unit version 1.05
DBCon Ver.1.00
NJ101-[][]20 Unit version 1.10 DBCon Ver.1.02

Unit Versions, DBCon Versions and Programming Devices

The following table gives the relationship between unit versions of CPU Units and the corresponding Sysmac Studio versions.

Unit version of CPU Unit DBCon Version Corresponding version of Sysmac Studio
1.14 1.02 1.18
1.13 1.17
1.12 1.16
1.11 1.15
1.10 * 1.14
1.01 1.13
1.12
1.09 1.11
1.10
1.08 1.09
1.07 1.00 1.08
1.05 1.07
1.06

Note: If you use a lower version of the Sysmac Studio, you can use only the functions of the unit version of the CPU Unit that corresponds to the Sysmac Studio version.
If you use a CPU Unit with an earlier version, select the unit version of the connected CPU Unit or an earlier unit version in the Select Device Area of the Project Properties Dialog Box on the Sysmac Studio. You can use only the functions that are supported by the unit version of the connected CPU Unit.
* For NJ101-[][]20, Supported only by the Sysmac Studio version 1.14 or higher.

Functions That Were Added or Changed for Each Unit Version and Sysmac Studio Version

For the common specifications of the NJ-series, refer to the Machine Automation Controller NJ/NX-Series Datasheet.