Enclosed Switch
Sealed, Compact, and Slim-bodied Switch Offers Choice of Many Actuators
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
D4C-1201 | Small limit switch, Pin plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (3 m) |
D4C-1202 | Small limit switch, Roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (3 m) |
D4C-1203 | Small limit switch, Cross roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (3 m) |
D4C-1220 | Small limit switch, Roller lever, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (3 m) |
D4C-1220-P | Small limit switch, Roller lever, 5 A at 250 VAC, 4 A at 30 VDC, Weather-proof type, VCTF oil-resistant cable (3 m) |
D4C-1227-P | Small limit switch, Adjustable roller lever, 5 A at 250 VAC, 4 A at 30 VDC, Weather-proof type, VCTF oil-resistant cable (3 m) |
D4C-1229-P | Small limit switch, Adjustable rod lever, 5 A at 250 VAC, 4 A at 30 VDC, Weather-proof type, VCTF oil-resistant cable (3 m) |
D4C-1231 | Small limit switch, Sealed pin plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (3 m) |
D4C-1232 | Small limit switch, Sealed roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (3 m) |
D4C-1233 | Small limit switch, Sealed crossroller, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (3 m) |
D4C-1250 | Small limit switch, Plastic rod, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (3 m) |
D4C-1260 | Small limit switch, Center roller lever, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (3 m) |
D4C-1301 | Small limit switch, Pin plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (5 m) |
D4C-1302 | Small limit switch, Roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (5 m) |
D4C-1303 | Small limit switch, Cross roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (5 m) |
D4C-1320 | Small limit switch, Roller lever, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (5 m) |
D4C-1332 | Small limit switch, Sealed roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (5 m) |
D4C-1350 | Small limit switch, Plastic rod, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (5 m) |
D4C-1401 | Small limit switch, Pin plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF (3 m) |
D4C-1402 | Small limit switch, Roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF (3 m) |