Page top

Item list of D4C

Enclosed Switch

Enclosed Switch D4C

Sealed, Compact, and Slim-bodied Switch Offers Choice of Many Actuators

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 81 - 100 of 126

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7
Model NumberDescription
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Sealed roller plunger, LED, VCTF oil-resistant cable 4 cores 5 m
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Plastic rod, LED, VCTF oil-resistant cable 4 cores 5 m
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Plunger, LED, VCTF 4 cores 3 m
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Roller plunger, LED, VCTF 4 cores 3 m
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Cross roller plunger, LED, VCTF 4 cores 3 m
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Roller lever(38 R), LED, VCTF 4 cores 3 m
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Plunger, LED, VCTF 4 cores 5 m
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Roller plunger, LED, VCTF 4 cores 5 m
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Cross roller plunger, LED, VCTF 4 cores 5 m
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Roller lever(38 R), LED, VCTF 4 cores 5 m
General-purpose Limit switches, Standard, General load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Sealed roller plunger, LED, VCTF 4 cores 5 m
General-purpose Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Plunger, VCTF oil-resistant cable 4 cores 3 m
General-purpose Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Roller plunger, VCTF oil-resistant cable 4 cores 3 m
General-purpose Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Cross roller plunger, VCTF oil-resistant cable 4 cores 3 m
General-purpose Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Roller lever(38 R), VCTF oil-resistant cable 4 cores 3 m
General-purpose Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Sealed roller plunger, VCTF oil-resistant cable 4 cores 3 m
General-purpose Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Sealed cross roller plunger, VCTF oil-resistant cable 4 cores 3 m
General-purpose Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Plunger, VCTF oil-resistant cable 4 cores 5 m
General-purpose Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Roller plunger, VCTF oil-resistant cable 4 cores 5 m
General-purpose Limit switches, Standard, Micro load, IP67, Snap action, Self-reset mechanism, Single-Pole, Double-Throw type, SPDT, Cross roller plunger, VCTF oil-resistant cable 4 cores 5 m

All Items 81 - 100 of 126

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. 6
  7. 7