Enclosed Switch
Sealed, Compact, and Slim-bodied Switch Offers Choice of Many Actuators
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
D4C-6231 | Small limit switch, Sealed pin plunger, 0.1 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-6232 | Small limit switch, Sealed roller plunger, 0.1 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-6233 | Small limit switch, Sealed crossroller, 0.1 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-6301 | Small limit switch, Pin plunger, 0.1 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (5 m) |
D4C-6302 | Small limit switch, Roller plunger, 0.1 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (5 m) |
D4C-6320 | Small limit switch, Roller lever, 0.1 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (5 m) |