Page top

Item list of D4C

Enclosed Switch

Enclosed Switch D4C

Sealed, Compact, and Slim-bodied Switch Offers Choice of Many Actuators

Displaying individual registered product index. Select and click for details.

Count

All Items 61 - 80 of 126

Model Number Description
Small limit switch, Pin plunger, 5 A at 125 VAC (with operation indicator), VCTF (5 m)
Small limit switch, Roller plunger, 5 A at 125 VAC (with operation indicator), VCTF (5 m)
Small limit switch, Cross roller plunger, 5 A at 125 VAC (with operation indicator), VCTF (5 m)
Small limit switch, Roller lever, 5 A at 125 VAC (with operation indicator), VCTF (5 m)
Roller plunger, 1 A at 30 VDC, Pre-wired models (3 conductors: DC specification), LED
Roller lever (high-sensitivity model), 1 A at 30 VDC, Pre-wired models (3 conductors: DC specification), LED
Sealed roller plunger, 1 A at 30 VDC, Pre-wired models (3 conductors: DC specification), LED
Small limit switch, Pin plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m)
Small limit switch, Roller plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m)
Small limit switch, Cross roller plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m)
Small limit switch, Roller lever, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m)
Small limit switch, Adjustable roller lever, 4 A at 30 VDC (with operation indicator), Weather-proof type, VCTF oil-resistant cable (3 m)
Small limit switch, Sealed pin plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m)
Small limit switch, Sealed roller plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m)
Small limit switch, Sealed crossroller, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m)
Small limit switch, Center roller lever, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m)
Small limit switch, Pin plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (5 m)
Small limit switch, Roller plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (5 m)
Small limit switch, Cross roller plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (5 m)
Small limit switch, Roller lever, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (5 m)

All Items 61 - 80 of 126