Page top

D4C

Enclosed Switch

D4C

Sealed, Compact, and Slim-bodied Switch Offers Choice of Many Actuators

Approved Standards

Agency Standard File No.
TÜV Product Service EN60947-5-1 *1, 3
UL UL508 E76675 *2
CSA CSA C22.2 No.14 LR45746 *2
CCC(CQC) GB14048.5 2003010305077626 *3

*1. Excluding weather-resistant models, only models with VCTF cables,
  models with VCTF oil-resistant cables, and pre-wired models are certified.
  (Contact your OMRON representative for the model numbers.)
  Models with VCTF cables, models with VCTF oil-resistant cables,
  and pre-wired models (125 VAC) are certified for CE Marking.
*2. SJT(O)-cable models only.
  (Applicable only to models listed on Lineup.)
*3. Ask your OMRON representative for information on approved models.

Ratings

Standard Model

Rated voltage Non-inductive load (A) Inductive load (A)
Resistive load Lamp load Inductive load Motor load
NC NO NC NO NC NO NC NO
125 VAC
250 VAC
5 (0.1)
5
1.5
1
0.7
0.5
3
2
2.5
1.5
1.3
0.8
8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
5 (0.1)
5 (0.1)
4 (0.1)
0.4
0.2
2
2
2
0.05
0.03
5
4
3
4
4
3
3
3
3
0.05
0.03
0.4
0.2

Inrush current NC 20 A max.
NO 10 A max.

Note: 1. The values given on the top are steady-state currents.
           2. Inductive loads have a power factor of 0.4 min. (AC) and a time constant of 7 ms max. (DC).
           3. Lamp loads have an inrush current of 10 times the steady-state current.
           4. Motor loads have an inrush current of 6 times the steady-state current.
           5. The values "0.1" given in parentheses are for micro load models.

Pre-wired Model

Rated voltage Non-inductive load (A) Inductive load (A)
Resistive load Lamp load Inductive load Motor load
NC NO NC NO NC NO NC NO
125 VAC 1 1 1 0.7 1 1 1 1
30 VDC 1 1 1 1 1 1 1 1

Approved Standard Ratings

TÜV (EN60947-5-1), CCC (GB14048.5)

Model Applicable category and ratings I the
D4C-1[][][] AC-15 2 A/250 V
DC-12 2 A/30 V
5 A
4 A
D4C-2[][][] AC-15 2 A/125 V 5 A
D4C-3[][][] DC-12 2 A/30 V 4 A
D4C-4[][][] AC-14 0.1 A/125 V
DC-12 0.1 A/30 V
0.5 A
0.5 A
D4C-5[][][] AC-14 0.1 A/125 V 0.5 A
D4C-6[][][] DC-12 0.1 A/30 V 0.5 A

UL/CSA

B300 (D4C-16[][], -17[][])
B150 (D4C-26[][], -27[][])
B300

Rated voltage Carry current Current (A) Volt-amperes (VA)
Make Break Make Break
120 VAC
240 VAC
5 A 30
15
3
1.5
3,600
3,600
360
360

B150

Rated voltage Carry current Current (A) Volt-amperes (VA)
Make Break Make Break
120 VAC 5 A 30 3 3,600 360

Characteristics

Degree of protection IP67
Durability *1 Mechanical *3 10,000,000 operations min.
Electrical *2 200,000 operations min. (5 A at 125 VAC, resistive load)
Operating speed 0.1 mm/s to 0.5 m/s (in case of plunger)
1 mm/s to 1 m/s (in case of roller lever)
Operating frequency Mechanical 120 operations/min
Electrical 30 operations/min
Rated frequency 50/60 Hz
Insulation resistance 100 MΩ min. (at 500 VDC)
Contact resistance (initial) 250 mΩ max. (initial value with 2-m VCTF cable)
300 mΩ max. (initial value with 3-m VCTF cable)
400 mΩ max. (initial value with 5-m VCTF cable)
Dielectric strength Between terminals of the same polarity 1,000 VAC, 50/60 Hz for 1 min
Between current-carrying metal part
and ground
1,500 VAC, 50/60 Hz for 1 min
Uimp: 2.5 kV (EN60947-5-1)
Between each terminal and non-
current-carrying metal part
1,500 VAC, 50/60 Hz for 1 min
Uimp: 2.5 kV(EN60947-5-1)
Rated insulation voltage (Ui) 300 V (EN60947-5-1) *5
Pollution degree (operating environment) 3 (EN60947-5-1)
Short-circuit protective device (SCPD) 10 A fuse type gI or gG (IEC60269)
Conditional short-circuit current 100 A (EN60947-5-1)
Conventional enclosed thermal current (I the) 5 A, 4 A, 0.5 A (EN60947-5-1)
Protection against electric shock Class I (with grounding wire) *6
Vibration resistance Malfunction 10 to 55 Hz, 1.5-mm double amplitude *4
Shock resistance Destruction 1,000 m/s2 max.
Malfunction 500 m/s2 max. *4
Ambient operating temperature -10°C to +70°C (with no icing)
Ambient operating humidity 35% to 95%RH
Weight (D4C-1202) With 3-m VCTF cable: 360 g
With 5-m VCTF cable: 540 g

Note: The above figures are initial values.
*1. The values are calculated at an operating temperature of +5°C to +35°C, and an operating humidity of 40% to 70%RH.
       Contact your OMRON sales representative for more detailed information on other operating environments.
*2. Pre-wired Models: 1,000,000 operations min. (DC specifications, switching current: 0.1 A)
*3. Outdoor specifications: 500,000 operations min.
*4. Excluding Plastic Rods.
*5. Pre-wired models: 250 V
*6. Pre-wired models: class III