Page top

Item list of E5DC / E5DC-B

Digital Temperature Controller (22.5 mm Wide, and DIN Track-mounting Type)

Digital Temperature Controller (22.5 mm Wide, and DIN Track-mounting Type) E5DC / E5DC-B

The E5DC Mounts to DIN Track and Is Ideal for Connections to HMIs and PLCs. It provides the Same Easy Operation and Advanced Performance as the Rest of the E5[]C Series. Models with Push-In Plus Terminal Blocks Added to Lineup.

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 41

Model Number Description
Digital Temperature Controller, Linear current output, 100 to 240 VAC, Universal inputs, RS-485, Push-In Plus terminal block model
Digital Temperature Controller, Linear current output, Without auxiliary output, 100 to 240 VAC, Universal inputs, RS-485, Screw terminal block model
Digital Temperature Controller, Linear current output, 24 VAC/VDC, Universal inputs, RS-485, Push-In Plus terminal block model
Digital Temperature Controller, Linear current output, Without auxiliary output, 24 VAC/VDC, Universal inputs, RS-485, Screw terminal block model
Digital Temperature Controller, Linear current output, Number of total auxiliary output 2 point, 100 to 240 VAC, Universal inputs, Push-In Plus terminal block model
Digital Temperature Controller, Linear current output, Number of total auxiliary output 2 point, 100 to 240 VAC, Universal inputs, RS-485, Push-In Plus terminal block model
Digital Temperature Controller, Linear current output, Auxiliary output 2-points, 100 to 240 VAC, Universal inputs, Screw terminal block model
Digital Temperature Controller, Linear current output, Auxiliary output 2-points, 100 to 240 VAC, Universal inputs, RS-485, Screw terminal block model
Digital Temperature Controller, Linear current output, Auxiliary output 2-points, 100 to 240 VAC, Universal inputs, 1 event input, Screw terminal block model
Digital Temperature Controller, Linear current output, Number of total auxiliary output 2 point, 24 VAC/VDC, Universal inputs, Push-In Plus terminal block model
Digital Temperature Controller, Linear current output, Number of total auxiliary output 2 point, 24 VAC/VDC, Universal inputs, RS-485, Push-In Plus terminal block model
Digital Temperature Controller, Linear current output, Auxiliary output 2-points, 24 VAC/VDC, Universal inputs, Screw terminal block model
Digital Temperature Controller, Linear current output, Auxiliary output 2-points, 24 VAC/VDC, Universal inputs, RS-485, Screw terminal block model
Digital Temperature Controller, Linear current output, Auxiliary output 2-points, 24 VAC/VDC, Universal inputs, 1 event input, Screw terminal block model
Digital Temperature Controller, Voltage output (for driving SSR), 100 to 240 VAC, Universal inputs, RS-485, Push-In Plus terminal block model
Digital Temperature Controller, Voltage output (for driving SSR), Without auxiliary output, 100 to 240 VAC, Universal inputs, RS-485, Screw terminal block model
Digital Temperature Controller, Voltage output (for driving SSR), 24 VAC/VDC, Universal inputs, RS-485, Push-In Plus terminal block model
Digital Temperature Controller, Voltage output (for driving SSR), Without auxiliary output, 24 VAC/VDC, Universal inputs, RS-485, Screw terminal block model
Digital Temperature Controller, Voltage output (for driving SSR), Number of total auxiliary output 2 point, 100 to 240 VAC, Universal inputs, Push-In Plus terminal block model
Digital Temperature Controller, Voltage output (for driving SSR), Number of total auxiliary output 2 point, 100 to 240 VAC, Universal inputs, CT: 1, RS-485, Push-In Plus terminal block model

All Items 1 - 20 of 41