Unit
type |
Ap-
pear- ance |
Specification | Unit
version |
Model | ||||||
---|---|---|---|---|---|---|---|---|---|---|
Number
of safety input points |
Number
of test output points |
Internal
I/O common |
Rated
input voltage |
OMRON
special safety input devices *1 |
Number
of safety slave con- nections |
I/O re-
freshing method |
||||
Safety
Input Units |
4 points | 2 points | Sinking
inputs (PNP) |
24 VDC | Can be
connected. |
1 | Free-Run
refreshing |
Ver. 1.1 | NX-SIH400 | |
8 points | 2 points | Sinking
inputs (PNP) |
24 VDC | Cannot be
connected. |
1 | Free-Run
refreshing |
Ver. 1.0 | NX-SID800 |