Page top

D6FZ-FGT Series

Air Flow Sensor

D6FZ-FGT Series

The best Product to Measure Compressed Air at Machine. Measurement of Leakage and Usage.

(Unit: mm)

Unspecified dimensions tolerances: Tolerance class IT16

Air Flow Sensor

D6FZ-FGT200

D6FZ-FGT Series Dimensions 3

D6FZ-FGT500

D6FZ-FGT Series Dimensions 4

Air Flow Station

D6FZ-FGX21

D6FZ-FGT Series Dimensions 6

T-branch Connector

D6FZ-FC02

D6FZ-FGT Series Dimensions 8

Mounting Bracket

D6FZ-FC03

D6FZ-FGT Series Dimensions 10

Cables with Connector on One End

D6FZ-JD3A (L = 3 m)
D6FZ-JD10A (L = 10 m)
D6FZ-JD20A (L = 20 m)

D6FZ-FGT Series Dimensions 12

Cables with Connectors on Both Ends

D6FZ-JD3B (L = 3 m)
D6FZ-JD5B (L = 5 m)
D6FZ-JD10B (L = 10 m)
D6FZ-JD20B (L = 20 m)

D6FZ-FGT Series Dimensions 14