(Unit: mm)
Miniature Limit Switch
about this Product Family
last update: May 17, 2017
(Unit: mm)
The [] in each model number is replaced with the code expressing the rated load of the model. Refer to Model Number Legend.
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Select one of the specified Connector Plugs from the following table.
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
There is no difference in mounting pitch between the Mounting Plate and the WL/WL-N. The mounting depth of the D4CC with the Mounting Plate attached is, however, shorter than that of the panel-mounted WL/WL-N.
last update: May 17, 2017